Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3901 - 3950 of 4804 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

LM451349W / LM451310CD N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451349-90123 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349AXV / LM451310CD N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451349-90098 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349-90099 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349-90117 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349-90102 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349-90105 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349-90122 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349-90132 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349-90133 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349-90116 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349-90121 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349-90134 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349-902B4 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349-902D8 N/A 10 1/2 in266.7 mm N/A 14.000 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349AXV / LM451312D N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451349A / LM451312D N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451349V / LM451312D N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 264000 lbf1170000 N N/A 39300 lbf175000 N N/A CAD Icon (for items table)
LM451349 / LM451312D N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A CAD Icon (for items table)
LM451349AX / LM451312D N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
LM451349W / LM451312D N/A 10 1/2 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A CAD Icon (for items table)
EE275105-902A2 N/A 10 1/2 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275105-902A1 N/A 10 1/2 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275105-902A3 N/A 10 1/2 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275105-902A4 N/A 10 1/2 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275105-902A5 N/A 10 1/2 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275105 / 275161D N/A 10 1/2 in266.7 mm N/A 16.000 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275105 / 275161DC N/A 10 1/2 in266.7 mm N/A 16.000 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
M252349HWS / M252310CD N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 492000 lbf2190000 N N/A 73200 lbf326000 N N/A CAD Icon (for items table)
M252349-902C6 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
M252349H / M252310CD N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 492000 lbf2190000 N N/A 73200 lbf326000 N N/A CAD Icon (for items table)
M252349-90147 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
M252349-90148 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
M252349-90150 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
M252349-902D1 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
M252349-90152 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
M252349-90151 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
M252349-90154 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
M252349-90156 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
M252349-902A7 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
M252349-902C8 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
M252349-902D6 N/A 10.6250 in269.875 mm N/A 15.0000 in381.000 mm N/A 4.875 in123.825 mm N/A 6.2499 in158.747 mm N/A 450000 lbf2000000 N N/A 67000 lbf298000 N N/A CAD Icon (for items table)
29888 / 29820D N/A 10.7500 in273.050 mm N/A 12.750 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A CAD Icon (for items table)
29888 / 29820DC N/A 10.7500 in273.050 mm N/A 12.750 in323.85 mm N/A 2 in50.8 mm N/A 2.4999 in63.497 mm N/A 59100 lbf263000 N N/A 8800 lbf39200 N N/A CAD Icon (for items table)
EE275108-902A1 N/A 10.7500 in273.050 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275108-902A2 N/A 10.7500 in273.050 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275108-902A4 N/A 10.7500 in273.050 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275108-90069 N/A 10.7500 in273.050 mm N/A 16.000 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
EE275108 / 275161DC N/A 10.7500 in273.050 mm N/A 16.000 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A CAD Icon (for items table)
3901 - 3950 of 4804 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »