Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
3951 - 4000 of 4804 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

L555233 / L555210D N/A 11.0000 in279.400 mm N/A 14.7500 in374.650 mm N/A 3.125 in79.375 mm N/A 4.125 in104.775 mm N/A 203000 lbf905000 N N/A 30300 lbf135000 N N/A CAD Icon (for items table)
L555233 / L555210DC N/A 11.0000 in279.400 mm N/A 14.7500 in374.650 mm N/A 3.125 in79.375 mm N/A 4.125 in104.775 mm N/A 203000 lbf905000 N N/A 30300 lbf135000 N N/A CAD Icon (for items table)
EE722110-90049 N/A 11.0000 in279.400 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722110-90051 N/A 11.0000 in279.400 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722110-90054 N/A 11.0000 in279.400 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722110-90052 N/A 11.0000 in279.400 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722110-90056 N/A 11.0000 in279.400 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722110-90058 N/A 11.0000 in279.400 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722110-902A6 N/A 11.0000 in279.400 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722110-902A4 N/A 11.0000 in279.400 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE295110-902A2 N/A 11.0000 in279.400 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A CAD Icon (for items table)
EE295110 / 295192DC N/A 11.0000 in279.400 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A CAD Icon (for items table)
EE295110-902A3 N/A 11.0000 in279.400 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 948000 lbf4220000 N N/A 628000 N N/A CAD Icon (for items table)
EE295110-902A1 N/A 11.0000 in279.400 mm N/A 19.2500 in488.950 mm N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 948000 lbf4220000 N N/A 141000 lbf628000 N N/A CAD Icon (for items table)
LM654642-902A1 N/A 11.0229 in279.982 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
LM654642-902A9 N/A 11.0229 in279.982 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
LM654642-902B2 N/A 11.0229 in279.982 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
LM654642-902B4 N/A 11.0229 in279.982 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
LM654642-902B1 N/A 11.0229 in279.982 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
EE128114 / 128160CD N/A 11.0236 in279.999 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 362000 lbf1610000 N N/A 53900 lbf240000 N N/A CAD Icon (for items table)
EE128112-90074 N/A 11.0236 in279.999 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A CAD Icon (for items table)
EE128112-90075 N/A 11.0236 in279.999 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A CAD Icon (for items table)
EE128112-902A1 N/A 11.0236 in279.999 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A CAD Icon (for items table)
EE101103-90038 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 3.375 in85.725 mm N/A 4.7499 in120.647 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A CAD Icon (for items table)
EE128111-90068 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A CAD Icon (for items table)
EE128110-90064 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 362000 lbf1610000 N N/A 53900 lbf240000 N N/A CAD Icon (for items table)
EE101103-902A1 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 3.375 in85.725 mm N/A 4.7499 in120.647 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A CAD Icon (for items table)
EE101103-902A2 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 3.375 in85.725 mm N/A 4.7499 in120.647 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A CAD Icon (for items table)
EE101103-902A5 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 3.375 in85.725 mm N/A 4.7499 in120.647 mm N/A 270000 lbf1200000 N N/A 40200 lbf179000 N N/A CAD Icon (for items table)
EE128111-90060 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A CAD Icon (for items table)
EE128111-90069 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A CAD Icon (for items table)
EE128111-90070 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A CAD Icon (for items table)
EE128111-90071 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A CAD Icon (for items table)
EE128111-90072 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A CAD Icon (for items table)
EE128111-902A1 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A CAD Icon (for items table)
EE128111-902E5 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A CAD Icon (for items table)
EE128111-902A6 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A CAD Icon (for items table)
EE128111-902A7 N/A 11.0312 in280.192 mm N/A 16.000 in406.4 mm N/A 4.625 in117.475 mm N/A 5.875 in149.225 mm N/A 340000 lbf1510000 N N/A 50600 lbf225000 N N/A CAD Icon (for items table)
545112-902A4 N/A 11.2500 in285.75 mm N/A 14.1250 in358.775 mm N/A 2.1250 in53.975 mm N/A 2.9999 in76.197 mm N/A 101000 lbf449000 N N/A 15000 lbf66800 N N/A CAD Icon (for items table)
545112-902B5 N/A 11.2500 in285.75 mm N/A 14.1250 in358.775 mm N/A 2.1250 in53.975 mm N/A 2.9999 in76.197 mm N/A 101000 lbf449000 N N/A 15000 lbf66800 N N/A CAD Icon (for items table)
545112-902A2 N/A 11.2500 in285.75 mm N/A 14.1250 in358.775 mm N/A 2.1250 in53.975 mm N/A 2.9999 in76.197 mm N/A 101000 lbf449000 N N/A 15000 lbf66800 N N/A CAD Icon (for items table)
545112-902A8 N/A 11.2500 in285.75 mm N/A 14.1250 in358.775 mm N/A 2.1250 in53.975 mm N/A 2.9999 in76.197 mm N/A 101000 lbf449000 N N/A 15000 lbf66800 N N/A CAD Icon (for items table)
545112-902A5 N/A 11.2500 in285.75 mm N/A 14.1250 in358.775 mm N/A 2.1250 in53.975 mm N/A 2.9999 in76.197 mm N/A 101000 lbf449000 N N/A 15000 lbf66800 N N/A CAD Icon (for items table)
LM654649-902A9 N/A 11.2500 in285.75 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
LM654649-90086 N/A 11.2500 in285.75 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
LM654649-902A7 N/A 11.2500 in285.75 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
LM654649-90074 N/A 11.2500 in285.75 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
LM654649-90081 N/A 11.2500 in285.75 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
LM654649-90082 N/A 11.2500 in285.75 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
LM654649-90084 N/A 11.2500 in285.75 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
3951 - 4000 of 4804 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »