Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4001 - 4050 of 4804 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

LM654649-90085 N/A 11.2500 in285.75 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
LM654649-902A3 N/A 11.2500 in285.75 mm N/A 14.9960 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A CAD Icon (for items table)
EE921124 / 921851D N/A 11.2500 in285.75 mm N/A 18.5000 in469.900 mm N/A 5 in127 mm N/A 6.9994 in177.785 mm N/A 591000 lbf2630000 N N/A 88000 lbf391000 N N/A CAD Icon (for items table)
EE921124-90018 N/A 11.2500 in285.75 mm N/A 18.7500 in476.250 mm N/A 5 in127 mm N/A 6.9994 in177.785 mm N/A 591000 lbf2630000 N N/A 88000 lbf391000 N N/A CAD Icon (for items table)
EE147112-90016 N/A 11.2500 in285.75 mm N/A 19.7500 in501.650 mm N/A 4.75 in120.65 mm N/A 8 in203.2 mm N/A 533000 lbf2370000 N N/A 79400 lbf353000 N N/A CAD Icon (for items table)
EE147112 / 147198DC N/A 11.2500 in285.75 mm N/A 19.7500 in501.650 mm N/A 4.75 in120.65 mm N/A 8 in203.2 mm N/A 533000 lbf2370000 N N/A 79400 lbf353000 N N/A CAD Icon (for items table)
M255449-902B2 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
M255449WS / M255410CD N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 493000 lbf2190000 N N/A 73400 lbf327000 N N/A CAD Icon (for items table)
M255449-902A5 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
M255449-902B1 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
M255449-902C3 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
M255449-902F3 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
M255449-90071 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
M255449-902A2 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
M255449-902A4 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
M255449-902B4 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
M255449-902B9 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
M255449-902D3 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
M255449-902E4 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
M255449-903B7 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
M255449-904C9 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
M255449-904D2 N/A 11.3750 in288.925 mm N/A 16.000 in406.4 mm N/A 5.125 in130.175 mm N/A 6.4999 in165.097 mm N/A 466000 lbf2070000 N N/A 69300 lbf308000 N N/A CAD Icon (for items table)
L555249 / L555210D N/A 11 1/2 in292.1 mm N/A 14.7500 in374.650 mm N/A 3.125 in79.375 mm N/A 4.125 in104.775 mm N/A 203000 lbf905000 N N/A 30300 lbf135000 N N/A CAD Icon (for items table)
L555249 / L555210DC N/A 11 1/2 in292.1 mm N/A 14.7500 in374.650 mm N/A 3.125 in79.375 mm N/A 4.125 in104.775 mm N/A 203000 lbf905000 N N/A 30300 lbf135000 N N/A CAD Icon (for items table)
EE722115-902A2 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
HM456949-90010 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.875 in200.025 mm N/A 681000 lbf3030000 N N/A 101000 lbf451000 N N/A CAD Icon (for items table)
EE722115-902A3 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722115-90048 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722115-90049 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722115-90051 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722115-90052 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722115-90053 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722115-90054 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722115-90055 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
EE722115-902A1 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.8749 in200.022 mm N/A 631000 lbf2810000 N N/A 94000 lbf418000 N N/A CAD Icon (for items table)
HM456949-902A1 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.875 in200.025 mm N/A 681000 lbf3030000 N N/A 101000 lbf451000 N N/A CAD Icon (for items table)
HM456949-902A2 N/A 11 1/2 in292.1 mm N/A 18.5000 in469.900 mm N/A 5.875 in149.225 mm N/A 7.875 in200.025 mm N/A 681000 lbf3030000 N N/A 101000 lbf451000 N N/A CAD Icon (for items table)
EE224115-90017 N/A 11 1/2 in292.1 mm N/A 20.5000 in520.700 mm N/A 6.5 in165.1 mm N/A 9 in228.6 mm N/A 765000 lbf3400000 N N/A 506000 N N/A CAD Icon (for items table)
EE224115-90019 N/A 11 1/2 in292.1 mm N/A 20.5000 in520.700 mm N/A 6.5 in165.1 mm N/A 9 in228.6 mm N/A 765000 lbf3400000 N N/A 114000 lbf506000 N N/A CAD Icon (for items table)
EE224115-90023 N/A 11 1/2 in292.1 mm N/A 20.5000 in520.700 mm N/A 6.5 in165.1 mm N/A 9 in228.6 mm N/A 765000 lbf3400000 N N/A 114000 lbf506000 N N/A CAD Icon (for items table)
EE790114-90041 N/A 11 1/2 in292.1 mm N/A 22.0000 in558.800 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A CAD Icon (for items table)
EE790116 / 790223D N/A 11 1/2 in292.1 mm N/A 22.0000 in558.800 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A CAD Icon (for items table)
EE291175-902A1 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291175-902A3 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291175-902A4 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291175-902A6 N/A 11.7500 in298.450 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
HH258248-902A2 N/A 11.8100 in299.974 mm N/A 19.5000 in495.300 mm N/A 9.75 in247.65 mm N/A 11.8749 in301.622 mm N/A 1120000 lbf5000000 N N/A 167000 lbf744000 N N/A CAD Icon (for items table)
HH258248-902A5 N/A 11.8100 in299.974 mm N/A 19.5000 in495.300 mm N/A 9.75 in247.65 mm N/A 11.8749 in301.622 mm N/A 1120000 lbf5000000 N N/A 167000 lbf744000 N N/A CAD Icon (for items table)
HH258248-90027 N/A 11.8100 in299.974 mm N/A 19.5000 in495.300 mm N/A 9.75 in247.65 mm N/A 11.8749 in301.622 mm N/A 1120000 lbf5000000 N N/A 167000 lbf744000 N N/A CAD Icon (for items table)
HH258248-902A4 N/A 11.8100 in299.974 mm N/A 19.5000 in495.300 mm N/A 9.75 in247.65 mm N/A 11.8749 in301.622 mm N/A 1120000 lbf5000000 N N/A 167000 lbf744000 N N/A CAD Icon (for items table)
4001 - 4050 of 4804 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »