Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4101 - 4150 of 4804 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

EE291201-902A8 N/A 12 in304.8 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE724119-902A1 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 591000 lbf2630000 N N/A 88000 lbf392000 N N/A CAD Icon (for items table)
EE724120-902B1 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A CAD Icon (for items table)
EE941205-90017 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A CAD Icon (for items table)
EE941205X / 941953D N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A CAD Icon (for items table)
EE941205 / 941951XD N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 4.75 in120.65 mm N/A 6.3876 in162.245 mm N/A 607000 lbf2700000 N N/A 402000 N N/A CAD Icon (for items table)
EE724120-902A2 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A CAD Icon (for items table)
EE724120-902A4 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A CAD Icon (for items table)
EE724120-902A5 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A CAD Icon (for items table)
EE724120-902A1 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5.75 in146.05 mm N/A 7.7499 in196.847 mm N/A 660000 lbf2940000 N N/A 98300 lbf437000 N N/A CAD Icon (for items table)
EE941205-90023 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A CAD Icon (for items table)
EE941205-90020 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A CAD Icon (for items table)
EE941205-90024 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A CAD Icon (for items table)
EE941205-90025 N/A 12 in304.8 mm N/A 19.5000 in495.300 mm N/A 5 in127 mm N/A 6.6376 in168.595 mm N/A 607000 lbf2700000 N N/A 90300 lbf402000 N N/A CAD Icon (for items table)
EE790120-90043 N/A 12 in304.8 mm N/A 22.0000 in558.800 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A CAD Icon (for items table)
EE790120-90045 N/A 12 in304.8 mm N/A 22.0000 in558.800 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A CAD Icon (for items table)
HM259047WS / HM259010CD N/A 12.3750 in314.325 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
HM259047WS / HM259010D N/A 12.3750 in314.325 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
EE291251 / 291751CD N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291250-90090 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291250-90091 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291250-90092 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291250-90093 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291250-902A2 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291250-902A3 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291250-902A5 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291250-902B1 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
EE291250-902B2 N/A 12.5000 in317.500 mm N/A 17.5 in444.5 mm N/A 3.875 in98.425 mm N/A 5.7499 in146.047 mm N/A 347000 lbf1540000 N N/A 51700 lbf230000 N N/A CAD Icon (for items table)
HM259048WS / HM259010CD N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
HM259048-902A5 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
HM259049-902D1 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
HM259048 / HM259010D N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
HM259048WS / HM259010D N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
HM259049 / HM259010D N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
HM259048-902A2 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
HM259048-902A3 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
HM259048-902A4 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
HM259048-902A6 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
HM259048-902A8 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
HM259049-902D4 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
HM259049-902B1 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
HM259049-90062 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
HM259049-902D5 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
HM259049-902D6 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
HM259049-902E1 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
HM259049-90063 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
HM259049-90064 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
HM259049-90068 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
HM259049-902A6 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
HM259049-90066 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
4101 - 4150 of 4804 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »