Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4151 - 4200 of 4804 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

HM259049-902A8 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
HM259049-902A9 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
HM259049-902B9 N/A 12.5000 in317.500 mm N/A 17.6250 in447.675 mm N/A 5.75 in146.05 mm N/A 7.1249 in180.972 mm N/A 656000 lbf2920000 N N/A 97800 lbf435000 N N/A CAD Icon (for items table)
H961649-902A4 N/A 12.5000 in317.500 mm N/A 24.5000 in622.300 mm N/A 6.875 in174.625 mm N/A 12 in304.8 mm N/A 1240000 lbf5500000 N N/A 184000 lbf819000 N N/A CAD Icon (for items table)
H961649 / H961610D N/A 12.5000 in317.500 mm N/A 24.5000 in622.300 mm N/A 6.875 in174.625 mm N/A 12 in304.8 mm N/A 1240000 lbf5500000 N N/A 184000 lbf819000 N N/A CAD Icon (for items table)
H961649-902B4 N/A 12.5000 in317.500 mm N/A 24.5000 in622.300 mm N/A 6.875 in174.625 mm N/A 12 in304.8 mm N/A 1240000 lbf5500000 N N/A 184000 lbf819000 N N/A CAD Icon (for items table)
H961649-902B1 N/A 12.5000 in317.500 mm N/A 24.5000 in622.300 mm N/A 6.875 in174.625 mm N/A 12 in304.8 mm N/A 1240000 lbf5500000 N N/A 184000 lbf819000 N N/A CAD Icon (for items table)
H961649-902C2 N/A 12.5000 in317.500 mm N/A 24.5000 in622.300 mm N/A 6.875 in174.625 mm N/A 12 in304.8 mm N/A 1240000 lbf5500000 N N/A 184000 lbf819000 N N/A CAD Icon (for items table)
EE971298 / 972102CD N/A 12.9870 in329.870 mm N/A 21.0000 in533.400 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A CAD Icon (for items table)
EE971298-90042 N/A 12.9870 in329.870 mm N/A 21.5000 in546.100 mm N/A 6 in152.4 mm N/A 7 in177.8 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A CAD Icon (for items table)
EE971298-90064 N/A 12.9870 in329.870 mm N/A 21.5000 in546.100 mm N/A 6 in152.4 mm N/A 7 in177.8 mm N/A 676000 lbf3010000 N N/A 101000 lbf448000 N N/A CAD Icon (for items table)
L860049A / L860010CD N/A 12.9880 in329.895 mm N/A 16.3750 in415.925 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.01 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A CAD Icon (for items table)
L860048-90023 N/A 13.0000 in330.200 mm N/A 16.3750 in415.925 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.01 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A CAD Icon (for items table)
L860049-902A1 N/A 13.0000 in330.200 mm N/A 16.3750 in415.925 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.01 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A CAD Icon (for items table)
L860048-902A1 N/A 13.0000 in330.200 mm N/A 16.3750 in415.925 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.01 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A CAD Icon (for items table)
L860049-902A3 N/A 13.0000 in330.200 mm N/A 16.3750 in415.925 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.01 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A CAD Icon (for items table)
EE161300-902A1 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A CAD Icon (for items table)
EE526130-90057 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A CAD Icon (for items table)
EE526132-902A1 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A CAD Icon (for items table)
EE526130-90059 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A CAD Icon (for items table)
EE526130-902A2 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A CAD Icon (for items table)
EE526130-902B1 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A CAD Icon (for items table)
EE526130-90058 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A CAD Icon (for items table)
EE526130-902A4 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A CAD Icon (for items table)
EE526130-902C1 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A CAD Icon (for items table)
EE526130-902C2 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A CAD Icon (for items table)
EE526130-902D1 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A CAD Icon (for items table)
EE526132-902A2 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A CAD Icon (for items table)
EE526132-902A4 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A CAD Icon (for items table)
EE526132-902A6 N/A 13.0000 in330.200 mm N/A 19.0000 in482.600 mm N/A 5 in127 mm N/A 7 in177.8 mm N/A 489000 lbf2180000 N N/A 72900 lbf324000 N N/A CAD Icon (for items table)
L860049AA / L860010CD N/A 13.1102 in332.999 mm N/A 16.3750 in415.925 mm N/A 2.9375 in74.613 mm N/A 3.9374 in100.01 mm N/A 190000 lbf844000 N N/A 28300 lbf126000 N N/A CAD Icon (for items table)
HM261049-90077 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A CAD Icon (for items table)
HM261049-90078 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A CAD Icon (for items table)
HM261049-90076 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A CAD Icon (for items table)
HM261049-90079 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A CAD Icon (for items table)
HM261049-90080 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A CAD Icon (for items table)
HM261049-90073 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A CAD Icon (for items table)
HM261049-902C1 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A CAD Icon (for items table)
HM261049-90074 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A CAD Icon (for items table)
HM261049-90075 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A CAD Icon (for items table)
HM261049-902B1 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A CAD Icon (for items table)
HM261049-902B2 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A CAD Icon (for items table)
HM261049-902B8 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A CAD Icon (for items table)
HM261049-902C3 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A CAD Icon (for items table)
HM261049-902C9 N/A 13.1250 in333.375 mm N/A 18.5000 in469.900 mm N/A 6 in152.4 mm N/A 7.5 in190.5 mm N/A 626000 lbf2780000 N N/A 93200 lbf415000 N N/A CAD Icon (for items table)
LM961548-90040 N/A 13.5000 in342.9 mm N/A 17.9960 in457.098 mm N/A 4 in101.6 mm N/A 5.625 in142.875 mm N/A 322000 lbf1430000 N N/A 48000 lbf213000 N N/A CAD Icon (for items table)
LM961548-902B7 N/A 13.5000 in342.9 mm N/A 17.9960 in457.098 mm N/A 4 in101.6 mm N/A 5.625 in142.875 mm N/A 322000 lbf1430000 N N/A 213000 N N/A CAD Icon (for items table)
LM961548-90039 N/A 13.5000 in342.9 mm N/A 17.9960 in457.098 mm N/A 4 in101.6 mm N/A 5.625 in142.875 mm N/A 322000 lbf1430000 N N/A 48000 lbf213000 N N/A CAD Icon (for items table)
LM961548-902A4 N/A 13.5000 in342.9 mm N/A 17.9960 in457.098 mm N/A 4 in101.6 mm N/A 5.625 in142.875 mm N/A 322000 lbf1430000 N N/A 48000 lbf213000 N N/A CAD Icon (for items table)
LM961548-90041 N/A 13.5000 in342.9 mm N/A 17.9960 in457.098 mm N/A 4 in101.6 mm N/A 5.625 in142.875 mm N/A 322000 lbf1430000 N N/A 48000 lbf213000 N N/A CAD Icon (for items table)
4151 - 4200 of 4804 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »