Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4251 - 4300 of 4804 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

L163149-90057 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A CAD Icon (for items table)
L163149-90058 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A CAD Icon (for items table)
L163149-90066 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A CAD Icon (for items table)
L163149-902A3 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A CAD Icon (for items table)
L163149-902A4 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A CAD Icon (for items table)
L163149-902A9 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A CAD Icon (for items table)
L163149-902A5 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A CAD Icon (for items table)
EE161400-902C7 N/A 14 in355.6 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A CAD Icon (for items table)
EE161400-903A9 N/A 14 in355.6 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A CAD Icon (for items table)
EE161400-90067 N/A 14 in355.6 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A CAD Icon (for items table)
EE161400-902A1 N/A 14 in355.6 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A CAD Icon (for items table)
EE161400-902A5 N/A 14 in355.6 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A CAD Icon (for items table)
EE161400-902A7 N/A 14 in355.6 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A CAD Icon (for items table)
EE161400-902B3 N/A 14 in355.6 mm N/A 19.0000 in482.600 mm N/A 3.5 in88.9 mm N/A 5.2499 in133.347 mm N/A 246000 lbf1090000 N N/A 36600 lbf163000 N N/A CAD Icon (for items table)
EE231400-902A3 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231400-90114 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231400-90117 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231400-90111 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231400-90113 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231400-90118 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231400-902A1 N/A 14 in355.6 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231400-90044 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE333140-902A2 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A CAD Icon (for items table)
EE333140-90038 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A CAD Icon (for items table)
EE333140-90040 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A CAD Icon (for items table)
EE333140-90041 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A CAD Icon (for items table)
EE333140-90042 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A CAD Icon (for items table)
EE333140-90043 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A CAD Icon (for items table)
EE333140-90044 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A CAD Icon (for items table)
EE333140-90046 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A CAD Icon (for items table)
EE333140-90047 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A CAD Icon (for items table)
EE333140-902A1 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A CAD Icon (for items table)
EE333140-902A3 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A CAD Icon (for items table)
EE333140-902A4 N/A 14 in355.6 mm N/A 20.2500 in514.350 mm N/A 6 in152.4 mm N/A 7.6249 in193.672 mm N/A 529000 lbf2350000 N N/A 78700 lbf350000 N N/A CAD Icon (for items table)
LM763848 / LM763811DC N/A 14.2500 in361.950 mm N/A 18.8125 in477.838 mm N/A 4.0625 in103.188 mm N/A 5.4374 in138.11 mm N/A 396000 lbf1760000 N N/A 59000 lbf263000 N N/A CAD Icon (for items table)
HM265049-90062 N/A 14.4980 in368.249 mm N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A CAD Icon (for items table)
HM265049-90068 N/A 14.4980 in368.249 mm N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A CAD Icon (for items table)
HM265049-90071 N/A 14.4980 in368.249 mm N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A CAD Icon (for items table)
HM265049-90084 N/A 14.4980 in368.249 mm N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A CAD Icon (for items table)
HM265049-902A1 N/A 14.4980 in368.249 mm N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A CAD Icon (for items table)
HM265049-902D6 N/A 14.4980 in368.249 mm N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A CAD Icon (for items table)
HM265049-902D2 N/A 14.4980 in368.249 mm N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A CAD Icon (for items table)
HM265049-902C9 N/A 14.4980 in368.249 mm N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A CAD Icon (for items table)
HM265049-902D3 N/A 14.4980 in368.249 mm N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A CAD Icon (for items table)
HM265049-902D1 N/A 14.4980 in368.249 mm N/A 20.6250 in523.875 mm N/A 6.6875 in169.863 mm N/A 8.4374 in214.31 mm N/A 890000 lbf3960000 N N/A 132000 lbf589000 N N/A CAD Icon (for items table)
EE181453-90029 N/A 14.5000 in368.300 mm N/A 23.5000 in596.900 mm N/A 5.25 in133.35 mm N/A 7.9999 in203.197 mm N/A 694000 lbf3090000 N N/A 103000 lbf460000 N N/A CAD Icon (for items table)
EE181453-90037 N/A 14.5000 in368.300 mm N/A 23.5000 in596.900 mm N/A 5.25 in133.35 mm N/A 7.9999 in203.197 mm N/A 694000 lbf3090000 N N/A 103000 lbf460000 N N/A CAD Icon (for items table)
EE231462-902A2 N/A 14.6250 in371.475 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231462-902A4 N/A 14.6250 in371.475 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
EE231462-902A5 N/A 14.6250 in371.475 mm N/A 19.7500 in501.650 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A CAD Icon (for items table)
4251 - 4300 of 4804 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »