Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4351 - 4400 of 4804 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

HM266449-90157 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266448-902A1 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266448-902A2 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266448-902A4 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266448-902A5 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266448-902A8 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266448-902A9 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266448-902B1 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266448-902B3 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266448-902C1 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 887000 lbf3950000 N N/A 132000 lbf588000 N N/A CAD Icon (for items table)
HM266449-90158 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266449-90159 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266449-90160 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266449-90161 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266449-90163 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266449-90166 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266449-90162 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266449-90164 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266449-902A6 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266449-902B8 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
HM266449-902C1 N/A 15.1250 in384.175 mm N/A 21.5000 in546.100 mm N/A 7 in177.8 mm N/A 8.7499 in222.247 mm N/A 963000 lbf4290000 N N/A 143000 lbf638000 N N/A CAD Icon (for items table)
LM665949-902A1 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A CAD Icon (for items table)
LM665949A-902A8 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A CAD Icon (for items table)
LM665949-902A2 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A CAD Icon (for items table)
LM665949-902A4 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A CAD Icon (for items table)
LM665949-902A5 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A CAD Icon (for items table)
LM665949-902A7 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A CAD Icon (for items table)
LM665949-902B3 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A CAD Icon (for items table)
LM665949-902B5 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A CAD Icon (for items table)
LM665949-902C3 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A CAD Icon (for items table)
LM665949-902C5 N/A 15.1875 in385.763 mm N/A 20.2500 in514.350 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A CAD Icon (for items table)
M667935 / M667910D N/A 15.2460 in387.248 mm N/A 21.5000 in546.100 mm N/A 5.6875 in144.463 mm N/A 7.3124 in185.735 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A CAD Icon (for items table)
M667935-90057 N/A 15.2460 in387.248 mm N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A CAD Icon (for items table)
M667935 / M667911DC N/A 15.2460 in387.248 mm N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A CAD Icon (for items table)
M667935-90060 N/A 15.2460 in387.248 mm N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A CAD Icon (for items table)
M667935-90061 N/A 15.2460 in387.248 mm N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A CAD Icon (for items table)
M667935-90085 N/A 15.2460 in387.248 mm N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A CAD Icon (for items table)
EE234154-90207 N/A 15.5 in393.7 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A CAD Icon (for items table)
EE234154-90208 N/A 15.5 in393.7 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A CAD Icon (for items table)
EE234154-90210 N/A 15.5 in393.7 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A CAD Icon (for items table)
EE234154-90121 N/A 15.5 in393.7 mm N/A 21.5000 in546.100 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A CAD Icon (for items table)
EE234154 / 234216DC N/A 15.5 in393.7 mm N/A 21.5000 in546.100 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A CAD Icon (for items table)
EE234154 / 234221D N/A 15.5 in393.7 mm N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A CAD Icon (for items table)
EE234154 / 234221DC N/A 15.5 in393.7 mm N/A 22.0000 in558.800 mm N/A 4.125 in104.775 mm N/A 5.7499 in146.047 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A CAD Icon (for items table)
EE234156-902A6 N/A 15.6250 in396.875 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A CAD Icon (for items table)
EE234156W / 234213CD N/A 15.6250 in396.875 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A CAD Icon (for items table)
EE234156-90204 N/A 15.6250 in396.875 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A CAD Icon (for items table)
EE234156W / 234216D N/A 15.6250 in396.875 mm N/A 21.5000 in546.100 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A CAD Icon (for items table)
EE234156-902A5 N/A 15.6250 in396.875 mm N/A 21.5000 in546.100 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A CAD Icon (for items table)
EE234156 / 234216DC N/A 15.6250 in396.875 mm N/A 21.5000 in546.100 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A CAD Icon (for items table)
4351 - 4400 of 4804 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »