Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4451 - 4500 of 4804 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

EE736160 / 736239DC N/A 16.0000 in406.400 mm N/A 23.9970 in609.524 mm N/A 5.25 in133.35 mm N/A 7 in177.8 mm N/A 673000 lbf2990000 N N/A 100000 lbf446000 N N/A CAD Icon (for items table)
EE911600-90045 N/A 16.0000 in406.400 mm N/A 24.0000 in609.600 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 721000 lbf3210000 N N/A 477000 N N/A CAD Icon (for items table)
EE911600-90046 N/A 16.0000 in406.400 mm N/A 24.0000 in609.600 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 721000 lbf3210000 N N/A 107000 lbf477000 N N/A CAD Icon (for items table)
EE911600-90048 N/A 16.0000 in406.400 mm N/A 24.0000 in609.600 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 721000 lbf3210000 N N/A 107000 lbf477000 N N/A CAD Icon (for items table)
EE911600-90049 N/A 16.0000 in406.400 mm N/A 24.0000 in609.600 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 721000 lbf3210000 N N/A 107000 lbf477000 N N/A CAD Icon (for items table)
EE911600-90051 N/A 16.0000 in406.400 mm N/A 24.0000 in609.600 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 721000 lbf3210000 N N/A 107000 lbf477000 N N/A CAD Icon (for items table)
EE911600-90053 N/A 16.0000 in406.400 mm N/A 24.0000 in609.600 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 721000 lbf3210000 N N/A 107000 lbf477000 N N/A CAD Icon (for items table)
EE911600-902A1 N/A 16.0000 in406.400 mm N/A 24.0000 in609.600 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 721000 lbf3210000 N N/A 107000 lbf477000 N N/A CAD Icon (for items table)
EE911600-902A2 N/A 16.0000 in406.400 mm N/A 24.0000 in609.600 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 721000 lbf3210000 N N/A 107000 lbf477000 N N/A CAD Icon (for items table)
EE571602-90026 N/A 16.0000 in406.400 mm N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 797000 lbf3540000 N N/A 528000 N N/A CAD Icon (for items table)
EE571602-90028 N/A 16.0000 in406.400 mm N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A CAD Icon (for items table)
EE571602-90035 N/A 16.0000 in406.400 mm N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A CAD Icon (for items table)
H969249-902A1 N/A 16.0000 in406.400 mm N/A 30.0000 in762.000 mm N/A 8.75 in222.25 mm N/A 14.4999 in368.297 mm N/A 1640000 lbf7280000 N N/A 244000 lbf1080000 N N/A CAD Icon (for items table)
M667948 / M667910D N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 5.6875 in144.463 mm N/A 7.3124 in185.735 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
M667947 / M667910D N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 5.6875 in144.463 mm N/A 7.3124 in185.735 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A CAD Icon (for items table)
M667948-90075 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
M667947 / M667911D N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A CAD Icon (for items table)
M667947 / M667911DC N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 731000 lbf3250000 N N/A 109000 lbf484000 N N/A CAD Icon (for items table)
M667948 / M667911DC N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
M667948-90046 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
M667948-90067 N/A 16.1250 in409.575 mm N/A 21.5000 in546.100 mm N/A 5.8125 in147.638 mm N/A 7.3124 in185.735 mm N/A 661000 lbf2940000 N N/A 98500 lbf438000 N N/A CAD Icon (for items table)
EE285162-90034 N/A 16.1250 in409.575 mm N/A 22.6250 in574.675 mm N/A 4.1875 in106.363 mm N/A 6.1874 in157.16 mm N/A 434000 lbf1930000 N N/A 64600 lbf287000 N N/A CAD Icon (for items table)
EE285162 / 285228DC N/A 16.1250 in409.575 mm N/A 22.6250 in574.675 mm N/A 4.1875 in106.363 mm N/A 6.1874 in157.16 mm N/A 434000 lbf1930000 N N/A 64600 lbf287000 N N/A CAD Icon (for items table)
EE285162-90045 N/A 16.1250 in409.575 mm N/A 22.6250 in574.675 mm N/A 4.1875 in106.363 mm N/A 6.1874 in157.16 mm N/A 434000 lbf1930000 N N/A 64600 lbf287000 N N/A CAD Icon (for items table)
M268744WS / M268710CD N/A 16.1250 in409.575 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1220000 lbf5440000 N N/A 182000 lbf810000 N N/A CAD Icon (for items table)
M270730-902A1 N/A 16.1250 in409.575 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270730-902A2 N/A 16.1250 in409.575 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270730-902A9 N/A 16.1250 in409.575 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
EE911618-90017 N/A 16.1875 in411.163 mm N/A 24.0000 in609.600 mm N/A 4.875 in123.825 mm N/A 7.375 in187.325 mm N/A 721000 lbf3210000 N N/A 477000 N N/A CAD Icon (for items table)
M268749WS / M268710CD N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1220000 lbf5440000 N N/A 182000 lbf810000 N N/A CAD Icon (for items table)
M268749-90113 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-902D1 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-90013 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-902E4 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-902E2 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-90114 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-90115 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-90118 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-90119 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-90120 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-90121 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-90122 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-90123 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-902A6 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-902C3 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-902C6 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-902E1 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
M268749-902E3 N/A 16.3750 in415.925 mm N/A 23.2500 in590.550 mm N/A 7.625 in193.675 mm N/A 9.6249 in244.472 mm N/A 1120000 lbf4970000 N N/A 166000 lbf740000 N N/A CAD Icon (for items table)
EE328167-902A3 N/A 16.7500 in425.450 mm N/A 26.9960 in685.698 mm N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 1230000 lbf5450000 N N/A 812000 N N/A CAD Icon (for items table)
EE328167-90024 N/A 16.7500 in425.450 mm N/A 26.9960 in685.698 mm N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 1230000 lbf5450000 N N/A 183000 lbf812000 N N/A CAD Icon (for items table)
4451 - 4500 of 4804 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »