Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4501 - 4550 of 4804 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

EE328167-90031 N/A 16.7500 in425.450 mm N/A 26.9960 in685.698 mm N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 1230000 lbf5450000 N N/A 183000 lbf812000 N N/A CAD Icon (for items table)
EE328167-902A4 N/A 16.7500 in425.450 mm N/A 26.9960 in685.698 mm N/A 9.25 in234.95 mm N/A 12.25 in311.15 mm N/A 1230000 lbf5450000 N N/A 183000 lbf812000 N N/A CAD Icon (for items table)
EE241693-902A1 N/A 16.9375 in430.213 mm N/A 23.7500 in603.250 mm N/A 4.125 in104.775 mm N/A 6.2849 in159.636 mm N/A 441000 lbf1960000 N N/A 65700 lbf292000 N N/A CAD Icon (for items table)
EE241693-90032 N/A 16.9375 in430.213 mm N/A 23.7500 in603.250 mm N/A 3.875 in98.425 mm N/A 6.035 in153.289 mm N/A 441000 lbf1960000 N N/A 292000 N N/A CAD Icon (for items table)
EE241693-90033 N/A 16.9375 in430.213 mm N/A 23.7500 in603.250 mm N/A 3.875 in98.425 mm N/A 6.035 in153.289 mm N/A 441000 lbf1960000 N N/A 65700 lbf292000 N N/A CAD Icon (for items table)
LM769349X-902B1 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 5.75 in146.05 mm N/A 7.5625 in192.088 mm N/A 747000 lbf3320000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
LM869448-90063 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
LM769349X-902B3 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 5.75 in146.05 mm N/A 7.5625 in192.088 mm N/A 747000 lbf3320000 N N/A 111000 lbf495000 N N/A CAD Icon (for items table)
LM869448-90064 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
LM869448-902A2 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
LM869448-90072 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
LM869448-90065 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
LM869448-90066 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
LM869448-90069 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
LM869448-90070 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
LM869448-90067 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
LM869448-90068 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
LM869448-90071 N/A 17.0000 in431.800 mm N/A 22.5000 in571.500 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A CAD Icon (for items table)
EE241701-90047 N/A 17.0000 in431.800 mm N/A 23.7500 in603.250 mm N/A 4.125 in104.775 mm N/A 6.2849 in159.636 mm N/A 441000 lbf1960000 N N/A 65700 lbf292000 N N/A CAD Icon (for items table)
EE241701-902A9 N/A 17.0000 in431.800 mm N/A 23.7500 in603.250 mm N/A 3.875 in98.425 mm N/A 6.035 in153.289 mm N/A 441000 lbf1960000 N N/A 292000 N N/A CAD Icon (for items table)
EE241701-902A1 N/A 17.0000 in431.800 mm N/A 23.7500 in603.250 mm N/A 4.125 in104.775 mm N/A 6.2849 in159.636 mm N/A 441000 lbf1960000 N N/A 65700 lbf292000 N N/A CAD Icon (for items table)
EE241701-902A3 N/A 17.0000 in431.800 mm N/A 23.7500 in603.250 mm N/A 4.125 in104.775 mm N/A 6.2849 in159.636 mm N/A 441000 lbf1960000 N N/A 65700 lbf292000 N N/A CAD Icon (for items table)
EE241701-902A4 N/A 17.0000 in431.800 mm N/A 23.7500 in603.250 mm N/A 4.125 in104.775 mm N/A 6.2849 in159.636 mm N/A 441000 lbf1960000 N N/A 65700 lbf292000 N N/A CAD Icon (for items table)
EE571703-90013 N/A 17.0000 in431.800 mm N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 797000 lbf3540000 N N/A 528000 N N/A CAD Icon (for items table)
EE571703-90031 N/A 17.0000 in431.800 mm N/A 26.5000 in673.100 mm N/A 6 in152.4 mm N/A 7.5842 in192.639 mm N/A 797000 lbf3540000 N N/A 528000 N N/A CAD Icon (for items table)
EE571703-902A2 N/A 17.0000 in431.800 mm N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 797000 lbf3540000 N N/A 528000 N N/A CAD Icon (for items table)
EE571703-90033 N/A 17.0000 in431.800 mm N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A CAD Icon (for items table)
EE571703-902A3 N/A 17.0000 in431.800 mm N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A CAD Icon (for items table)
EE571703-90014 N/A 17.0000 in431.800 mm N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A CAD Icon (for items table)
EE571703-90023 N/A 17.0000 in431.800 mm N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A CAD Icon (for items table)
EE571703-902A4 N/A 17.0000 in431.800 mm N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A CAD Icon (for items table)
EE571703-902A5 N/A 17.0000 in431.800 mm N/A 26.5000 in673.100 mm N/A 5 in127 mm N/A 7.5842 in192.639 mm N/A 797000 lbf3540000 N N/A 119000 lbf528000 N N/A CAD Icon (for items table)
EE650170-902A4 N/A 17.0040 in431.902 mm N/A 26.9960 in685.698 mm N/A 11.625 in295.275 mm N/A 14.375 in365.125 mm N/A 1820000 lbf8080000 N N/A 270000 lbf1200000 N N/A CAD Icon (for items table)
EE650170-90015 N/A 17.0040 in431.902 mm N/A 26.9960 in685.698 mm N/A 11.625 in295.275 mm N/A 14.375 in365.125 mm N/A 1820000 lbf8080000 N N/A 270000 lbf1200000 N N/A CAD Icon (for items table)
EE650170-902A2 N/A 17.0040 in431.902 mm N/A 26.9960 in685.698 mm N/A 11.625 in295.275 mm N/A 14.375 in365.125 mm N/A 1820000 lbf8080000 N N/A 270000 lbf1200000 N N/A CAD Icon (for items table)
EE650170-902A3 N/A 17.0040 in431.902 mm N/A 26.9960 in685.698 mm N/A 11.625 in295.275 mm N/A 14.375 in365.125 mm N/A 1820000 lbf8080000 N N/A 270000 lbf1200000 N N/A CAD Icon (for items table)
EE650170-902A6 N/A 17.0040 in431.902 mm N/A 26.9960 in685.698 mm N/A 11.625 in295.275 mm N/A 14.375 in365.125 mm N/A 1820000 lbf8080000 N N/A 270000 lbf1200000 N N/A CAD Icon (for items table)
EE650170-902A7 N/A 17.0040 in431.902 mm N/A 26.9960 in685.698 mm N/A 11.625 in295.275 mm N/A 14.375 in365.125 mm N/A 1820000 lbf8080000 N N/A 270000 lbf1200000 N N/A CAD Icon (for items table)
EE737173-90029 N/A 17.3750 in441.325 mm N/A 26.0000 in660.400 mm N/A 5.4375 in138.113 mm N/A 7.6875 in195.262 mm N/A 689000 lbf3070000 N N/A 457000 N N/A CAD Icon (for items table)
EE737173-90039 N/A 17.3750 in441.325 mm N/A 26.0000 in660.400 mm N/A 5.4375 in138.113 mm N/A 7.6875 in195.262 mm N/A 689000 lbf3070000 N N/A 103000 lbf457000 N N/A CAD Icon (for items table)
M270744 / M270710CD N/A 17.5 in444.5 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-90120 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749A-902B5 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1210000 lbf5370000 N N/A 799000 N N/A CAD Icon (for items table)
M270749-902G3 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-902H6 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-902G7 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-90115 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-90117 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-90118 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
M270749-90116 N/A 17.6250 in447.675 mm N/A 25.0000 in635.000 mm N/A 8.125 in206.375 mm N/A 10.125 in257.175 mm N/A 1280000 lbf5700000 N N/A 191000 lbf849000 N N/A CAD Icon (for items table)
4501 - 4550 of 4804 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »