Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4601 - 4650 of 4804 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

M272749-902E9 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902F1 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902F3 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902B3 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902B7 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902B8 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902B9 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902C2 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902C6 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902E5 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902G2 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902F2 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902F4 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902D3 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
M272749-902G3 N/A 18.8750 in479.425 mm N/A 26.7500 in679.450 mm N/A 8.75 in222.25 mm N/A 10.875 in276.225 mm N/A 1460000 lbf6500000 N N/A 218000 lbf968000 N N/A CAD Icon (for items table)
LM272249-90021 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
LM272249 / LM272210DC N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
LM272249-902B9 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 439000 N N/A CAD Icon (for items table)
LM272249-90022 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
LM272249-902D5 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
LM272249-902D8 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
LM272249-902C2 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
LM272249-902C3 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
LM272249-902C4 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
LM272249-902C5 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
LM272249-902C6 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
LM272249-902C8 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
LM272249-902D7 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
LM272249-902F5 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
LM272249-902F9 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
LM272249-902G3 N/A 19.0000 in482.600 mm N/A 24.2500 in615.950 mm N/A 5.75 in146.05 mm N/A 7.25 in184.15 mm N/A 662000 lbf2950000 N N/A 98600 lbf439000 N N/A CAD Icon (for items table)
EE243190-902A1 N/A 19.0000 in482.600 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243190-902A9 N/A 19.0000 in482.600 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243190-902B3 N/A 19.0000 in482.600 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243190-902A2 N/A 19.0000 in482.600 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243190-902C3 N/A 19.0000 in482.600 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
LM772748-902A7 N/A 19.2500 in488.950 mm N/A 24.9950 in634.873 mm N/A 5.375 in136.525 mm N/A 7.125 in180.975 mm N/A 728000 lbf3240000 N N/A 108000 lbf482000 N N/A CAD Icon (for items table)
LM772748-902A1 N/A 19.2500 in488.950 mm N/A 24.9950 in634.873 mm N/A 5.375 in136.525 mm N/A 7.125 in180.975 mm N/A 728000 lbf3240000 N N/A 108000 lbf482000 N N/A CAD Icon (for items table)
LM772748-902A2 N/A 19.2500 in488.950 mm N/A 24.9950 in634.873 mm N/A 5.375 in136.525 mm N/A 7.125 in180.975 mm N/A 728000 lbf3240000 N N/A 108000 lbf482000 N N/A CAD Icon (for items table)
LM772748-902A3 N/A 19.2500 in488.950 mm N/A 24.9950 in634.873 mm N/A 5.375 in136.525 mm N/A 7.125 in180.975 mm N/A 728000 lbf3240000 N N/A 108000 lbf482000 N N/A CAD Icon (for items table)
LM772748-902A4 N/A 19.2500 in488.950 mm N/A 24.9950 in634.873 mm N/A 5.375 in136.525 mm N/A 7.125 in180.975 mm N/A 728000 lbf3240000 N N/A 108000 lbf482000 N N/A CAD Icon (for items table)
LM772748-902A6 N/A 19.2500 in488.950 mm N/A 24.9950 in634.873 mm N/A 5.375 in136.525 mm N/A 7.125 in180.975 mm N/A 728000 lbf3240000 N N/A 108000 lbf482000 N N/A CAD Icon (for items table)
LM772748-902B3 N/A 19.2500 in488.950 mm N/A 24.9950 in634.873 mm N/A 5.375 in136.525 mm N/A 7.125 in180.975 mm N/A 728000 lbf3240000 N N/A 108000 lbf482000 N N/A CAD Icon (for items table)
EE640192-902A6 N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
EE640192-902A8 N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
EE640192-902A2 N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
EE640192-902A3 N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
EE640192-902A4 N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
EE640192-902B1 N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
EE640192-902B2 N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
4601 - 4650 of 4804 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »