Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4651 - 4700 of 4804 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

EE640192-902B8 N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
EE640192-902B9 N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
EE640192-902C1 N/A 19.2500 in488.950 mm N/A 26.0000 in660.400 mm N/A 6.25 in158.75 mm N/A 8.1249 in206.372 mm N/A 928000 lbf4130000 N N/A 138000 lbf614000 N N/A CAD Icon (for items table)
EE640192 / 640262D N/A 19.2500 in488.950 mm N/A 26.2470 in666.674 mm N/A 6.25 in158.75 mm N/A 8.125 in206.375 mm N/A 928000 lbf4130000 N N/A 614000 N N/A CAD Icon (for items table)
EE243192-902A6 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 380000 N N/A CAD Icon (for items table)
EE243192-902B9 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243192-902A7 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243192-902C1 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243192-902C2 N/A 19.2530 in489.026 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243196-903A1 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243196-90127 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243196-90128 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243196-902A2 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243196-902A3 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243196-902B6 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243196-902B8 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
EE243196-902A5 N/A 19.6250 in498.475 mm N/A 24.9950 in634.873 mm N/A 5.625 in142.875 mm N/A 7 in177.8 mm N/A 574000 lbf2560000 N N/A 85500 lbf380000 N N/A CAD Icon (for items table)
M274149-90028 N/A 19.7500 in501.650 mm N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 1380000 lbf6150000 N N/A 916000 N N/A CAD Icon (for items table)
M274149-90031 N/A 19.7500 in501.650 mm N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A CAD Icon (for items table)
M274149-90034 N/A 19.7500 in501.650 mm N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A CAD Icon (for items table)
M274149-902A2 N/A 19.7500 in501.650 mm N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A CAD Icon (for items table)
M274149-902B1 N/A 19.7500 in501.650 mm N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A CAD Icon (for items table)
M274149-902B4 N/A 19.7500 in501.650 mm N/A 28.0000 in711.2 mm N/A 9.125 in231.775 mm N/A 11.5 in292.1 mm N/A 1380000 lbf6150000 N N/A 206000 lbf916000 N N/A CAD Icon (for items table)
EE426200-902A1 N/A 20.0000 in508.000 mm N/A 33.0000 in838.2 mm N/A 8.75 in222.25 mm N/A 12 in304.8 mm N/A 1410000 lbf6290000 N N/A 936000 N N/A CAD Icon (for items table)
EE426200-902A6 N/A 20.0000 in508.000 mm N/A 33.0000 in838.2 mm N/A 8.75 in222.25 mm N/A 12 in304.8 mm N/A 1410000 lbf6290000 N N/A 210000 lbf936000 N N/A CAD Icon (for items table)
EE982051-90057 N/A 20.5000 in520.700 mm N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A 7.3426 in186.502 mm N/A 778000 lbf3460000 N N/A 516000 N N/A CAD Icon (for items table)
EE982051-90061 N/A 20.5000 in520.700 mm N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A 7.3426 in186.502 mm N/A 778000 lbf3460000 N N/A 116000 lbf516000 N N/A CAD Icon (for items table)
EE982051-90065 N/A 20.5000 in520.700 mm N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A 7.3426 in186.502 mm N/A 778000 lbf3460000 N N/A 116000 lbf516000 N N/A CAD Icon (for items table)
M276449 / M276410D N/A 21.1250 in536.575 mm N/A 29.9950 in761.873 mm N/A 9.75 in247.65 mm N/A 12.25 in311.15 mm N/A 1570000 lbf6980000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
M276449 / M276410DC N/A 21.1250 in536.575 mm N/A 29.9950 in761.873 mm N/A 9.75 in247.65 mm N/A 12.25 in311.15 mm N/A 1570000 lbf6980000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
M276449-902B2 N/A 21.1250 in536.575 mm N/A 29.9950 in761.873 mm N/A 9.75 in247.65 mm N/A 12.25 in311.15 mm N/A 1570000 lbf6980000 N N/A 1040000 N N/A CAD Icon (for items table)
M276449-902B4 N/A 21.1250 in536.575 mm N/A 29.9950 in761.873 mm N/A 9.75 in247.65 mm N/A 12.25 in311.15 mm N/A 1570000 lbf6980000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
M276449-902B5 N/A 21.1250 in536.575 mm N/A 29.9950 in761.873 mm N/A 9.75 in247.65 mm N/A 12.25 in311.15 mm N/A 1570000 lbf6980000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
M276449-902C2 N/A 21.1250 in536.575 mm N/A 29.9950 in761.873 mm N/A 9.75 in247.65 mm N/A 12.25 in311.15 mm N/A 1570000 lbf6980000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
M276449-902C6 N/A 21.1250 in536.575 mm N/A 29.9950 in761.873 mm N/A 9.75 in247.65 mm N/A 12.25 in311.15 mm N/A 1570000 lbf6980000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
M276449-902D1 N/A 21.1250 in536.575 mm N/A 29.9950 in761.873 mm N/A 9.75 in247.65 mm N/A 12.25 in311.15 mm N/A 1570000 lbf6980000 N N/A 234000 lbf1040000 N N/A CAD Icon (for items table)
EE542215-902A3; N/A 21.5000 in546.100 mm N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A CAD Icon (for items table)
EE542215-90051 N/A 21.5000 in546.100 mm N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A CAD Icon (for items table)
EE542215-90053 N/A 21.5000 in546.100 mm N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A CAD Icon (for items table)
EE542215-90054 N/A 21.5000 in546.100 mm N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A CAD Icon (for items table)
EE542215-90056 N/A 21.5000 in546.100 mm N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A CAD Icon (for items table)
L476549-902A3 N/A 21.6250 in549.275 mm N/A 27.2500 in692.150 mm N/A 5.375 in136.525 mm N/A 6.8749 in174.622 mm N/A 595000 lbf2650000 N N/A 88500 lbf394000 N N/A CAD Icon (for items table)
L476549-902A1 N/A 21.6250 in549.275 mm N/A 27.2500 in692.150 mm N/A 5.375 in136.525 mm N/A 6.8749 in174.622 mm N/A 595000 lbf2650000 N N/A 88500 lbf394000 N N/A CAD Icon (for items table)
L476549-902A2 N/A 21.6250 in549.275 mm N/A 27.2500 in692.150 mm N/A 5.375 in136.525 mm N/A 6.8749 in174.622 mm N/A 595000 lbf2650000 N N/A 88500 lbf394000 N N/A CAD Icon (for items table)
L476549-903A1 N/A 21.6250 in549.275 mm N/A 27.2500 in692.150 mm N/A 5.375 in136.525 mm N/A 6.8749 in174.622 mm N/A 595000 lbf2650000 N N/A 88500 lbf394000 N N/A CAD Icon (for items table)
EE542220-90050 N/A 22 in558.8 mm N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A CAD Icon (for items table)
LM377449-902D1 N/A 22 in558.8 mm N/A 29.0000 in736.600 mm N/A 7 in177.8 mm N/A 8.875 in225.425 mm N/A 1010000 lbf4480000 N N/A 150000 lbf667000 N N/A CAD Icon (for items table)
EE843220-902B2 N/A 22 in558.8 mm N/A 29.0000 in736.600 mm N/A 5.4375 in138.113 mm N/A 7.3751 in187.328 mm N/A 810000 lbf3600000 N N/A 536000 N N/A CAD Icon (for items table)
EE542220-902A7 N/A 22 in558.8 mm N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A CAD Icon (for items table)
EE542220-90060 N/A 22 in558.8 mm N/A 29.0000 in736.600 mm N/A 4.5 in114.3 mm N/A 6.5 in165.1 mm N/A 548000 lbf2440000 N N/A 81600 lbf363000 N N/A CAD Icon (for items table)
4651 - 4700 of 4804 | Results Per Page | View | Unit of Measure
« 91 92 93 94 95 »