Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
4751 - 4800 of 4804 | Results Per Page | View | Unit of Measure
« 96 97 
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

CAD

EE743240-902A5 N/A 24.0000 in609.600 mm N/A 32.0000 in812.8 mm N/A 5.75 in146.05 mm N/A 7.5 in190.5 mm N/A 812000 lbf3610000 N N/A 121000 lbf538000 N N/A CAD Icon (for items table)
EE743240-902B7 N/A 24.0000 in609.600 mm N/A 32.0000 in812.8 mm N/A 5.75 in146.05 mm N/A 7.5 in190.5 mm N/A 812000 lbf3610000 N N/A 121000 lbf538000 N N/A CAD Icon (for items table)
LM281049-904A5 N/A 25.4375 in646.113 mm N/A 33.7500 in857.250 mm N/A 9.5 in241.3 mm N/A 12 in304.8 mm N/A 1840000 lbf8180000 N N/A 1220000 N N/A CAD Icon (for items table)
LM281049-904A9 N/A 25.4375 in646.113 mm N/A 33.7500 in857.250 mm N/A 9.5 in241.3 mm N/A 12 in304.8 mm N/A 1840000 lbf8180000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
LM281049-904C3 N/A 25.4375 in646.113 mm N/A 33.7500 in857.250 mm N/A 9.5 in241.3 mm N/A 12 in304.8 mm N/A 1840000 lbf8180000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
LM281049-904C6 N/A 25.4375 in646.113 mm N/A 33.7500 in857.250 mm N/A 9.5 in241.3 mm N/A 12 in304.8 mm N/A 1840000 lbf8180000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
L281148-904A2 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A CAD Icon (for items table)
L281147-904A1 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 1070000 lbf4760000 N N/A 709000 N N/A CAD Icon (for items table)
L281148-904A6 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A CAD Icon (for items table)
L281148-904A8 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A CAD Icon (for items table)
L281148-904A9 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A CAD Icon (for items table)
L281148-904B2 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A CAD Icon (for items table)
L281148-904B3 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A CAD Icon (for items table)
L281148-904B4 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A CAD Icon (for items table)
L281148-904B5 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A CAD Icon (for items table)
L281148-904B6 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A CAD Icon (for items table)
L281148-904B8 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A CAD Icon (for items table)
L281148-904B9 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A CAD Icon (for items table)
L281148-904C1 N/A 26.0000 in660.400 mm N/A 32.0000 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A CAD Icon (for items table)
EE749260-904A7 N/A 26.0000 in660.400 mm N/A 33.6584 in854.923 mm N/A 5.3504 in135.900 mm N/A 7.3358 in186.329 mm N/A 877000 lbf3900000 N N/A 581000 N N/A CAD Icon (for items table)
LM281849-904A9 N/A 26.7500 in679.450 mm N/A 35.5000 in901.700 mm N/A 9.625 in244.475 mm N/A 12.125 in307.975 mm N/A 1960000 lbf8740000 N N/A 1300000 N N/A CAD Icon (for items table)
LM281849-904A2 N/A 26.7500 in679.450 mm N/A 35.5000 in901.700 mm N/A 9.625 in244.475 mm N/A 12.125 in307.975 mm N/A 1960000 lbf8740000 N N/A 292000 lbf1300000 N N/A CAD Icon (for items table)
LM281849-904B1 N/A 26.7500 in679.450 mm N/A 35.5000 in901.700 mm N/A 9.625 in244.475 mm N/A 12.125 in307.975 mm N/A 1960000 lbf8740000 N N/A 292000 lbf1300000 N N/A CAD Icon (for items table)
LM281849-904B2 N/A 26.7500 in679.450 mm N/A 35.5000 in901.700 mm N/A 9.625 in244.475 mm N/A 12.125 in307.975 mm N/A 1960000 lbf8740000 N N/A 292000 lbf1300000 N N/A CAD Icon (for items table)
LM281849-904A3 N/A 26.7500 in679.450 mm N/A 35.5000 in901.700 mm N/A 9.625 in244.475 mm N/A 12.125 in307.975 mm N/A 1960000 lbf8740000 N N/A 292000 lbf1300000 N N/A CAD Icon (for items table)
LM281849-904A4 N/A 26.7500 in679.450 mm N/A 35.5000 in901.700 mm N/A 9.625 in244.475 mm N/A 12.125 in307.975 mm N/A 1960000 lbf8740000 N N/A 292000 lbf1300000 N N/A CAD Icon (for items table)
EE655270-904A5 N/A 27.0000 in685.800 mm N/A 34.5000 in876.300 mm N/A 6 in152.4 mm N/A 7.875 in200.025 mm N/A 1080000 lbf4790000 N N/A 714000 N N/A CAD Icon (for items table)
EE655270-90049 N/A 27.0000 in685.800 mm N/A 34.5000 in876.300 mm N/A 6 in152.4 mm N/A 7.875 in200.025 mm N/A 1080000 lbf4790000 N N/A 160000 lbf714000 N N/A CAD Icon (for items table)
EE655270-90050 N/A 27.0000 in685.800 mm N/A 34.5000 in876.300 mm N/A 6 in152.4 mm N/A 7.875 in200.025 mm N/A 1080000 lbf4790000 N N/A 160000 lbf714000 N N/A CAD Icon (for items table)
EE655270-90053 N/A 27.0000 in685.800 mm N/A 34.5000 in876.300 mm N/A 6 in152.4 mm N/A 7.875 in200.025 mm N/A 1080000 lbf4790000 N N/A 160000 lbf714000 N N/A CAD Icon (for items table)
EE755280-90063 N/A 28.0000 in711.200 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.4999 in190.497 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755280-90064 N/A 28.0000 in711.200 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.4999 in190.497 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755280-90065 N/A 28.0000 in711.200 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.4999 in190.497 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755280-90066 N/A 28.0000 in711.200 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.4999 in190.497 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755280-904A5 N/A 28.0000 in711.200 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.4999 in190.497 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-90077 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-904B9 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-904B1 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-904B2 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-90060 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-90079 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-90081 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-904B4 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-90080 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-90082 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-90084 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-90083 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-90085 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-90087 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
EE755285-904B3 N/A 28.5000 in723.900 mm N/A 36.0000 in914.400 mm N/A 5.5 in139.7 mm N/A 7.3749 in187.322 mm N/A 934000 lbf4150000 N N/A 139000 lbf619000 N N/A CAD Icon (for items table)
4751 - 4800 of 4804 | Results Per Page | View | Unit of Measure
« 96 97