Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
For CAD models and more information, click Directly on the part number below.
larger image
(Product only available in the US and Canada at this time)
Results Per Page :
25
50
100
200
Results 101 - 125 of 260
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Lubrication Type
Bearing Number
Dynamic Load Rating
Static Load Rating
CAD
SUCBF206-20-IP69K/F
1 1/4
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206-20-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBF206-20-IP69K/FVSL613
1 1/4
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206-20-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCBF207-20-IP69K/F
1 1/4
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC207-20-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCBF207-20-IP69K/FVSL613
1 1/4
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC207-20-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK206-20-IP69K/F
1 1/4
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206-20-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFQK206-20-IP69K/FVSL613
1 1/4
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206-20-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFQK207-20-IP69K/F
1 1/4
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC207-20-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207-20-IP69K/FVSL613
1 1/4
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC207-20-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCPLF206-20-IP69K/F
1 1/4
in
White Thermoplastic (Polymer)
Standard Food Safe Grease
SUC206-20-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCPLF206-20-IP69K/FVSL613
1 1/4
in
White Thermoplastic (Polymer)
Food Grade Solid Lube
SUC206-20-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCPLF207-20-IP69K/F
1 1/4
in
White Thermoplastic (Polymer)
Standard Food Safe Grease
SUC207-20-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCPLF207-20-IP69K/FVSL613
1 1/4
in
White Thermoplastic (Polymer)
Food Grade Solid Lube
SUC207-20-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCSF206-20-IP69K/F
1 1/4
in
Cast Stainless Steel
Standard Food Safe Grease
SUC206-20-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCSF206-20-IP69K/FVSL613
1 1/4
in
Cast Stainless Steel
Food Grade Solid Lube
SUC206-20-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCSF207-20-IP69K/F
1 1/4
in
Cast Stainless Steel
Standard Food Safe Grease
SUC207-20-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCSF207-20-IP69K/FVSL613
1 1/4
in
Cast Stainless Steel
Food Grade Solid Lube
SUC207-20-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK206-20-IP69K/F
1 1/4
in
Cast Stainless Steel
Standard Food Safe Grease
SUC206-20-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCSFQK206-20-IP69K/FVSL613
1 1/4
in
Cast Stainless Steel
Food Grade Solid Lube
SUC206-20-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCSFQK207-20-IP69K/F
1 1/4
in
Cast Stainless Steel
Standard Food Safe Grease
SUC207-20-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCSFQK207-20-IP69K/FVSL613
1 1/4
in
Cast Stainless Steel
Food Grade Solid Lube
SUC207-20-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCAF207-21-IP69K/F
1 5/16
in
Machined Stainless Steel
Standard Food Safe Grease
SUC207-21-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCAF207-21-IP69K/FVSL613
1 5/16
in
Machined Stainless Steel
Food Grade Solid Lube
SUC207-21-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCBF207-21-IP69K/F
1 5/16
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC207-21-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
SUCBF207-21-IP69K/FVSL613
1 5/16
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC207-21-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
SUCBFQK207-21-IP69K/F
1 5/16
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC207-21-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
Results 101 - 125 of 260
1
2
3
4
5
»
<