Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K)

For CAD models and more information, click Directly on the part number below.

(Product only available in the US and Canada at this time)



Add To Cart Request Quote
   
  Results 76 - 100 of 172 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCSP207-20-IP69K/FVSL613 1 1/4 in Cast Stainless Steel SUC207-20-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube
SUCAP207-21-IP69K/F 1 5/16 in Machined Stainless Steel SUC207-21-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease
SUCAP207-21-IP69K/FVSL613 1 5/16 in Machined Stainless Steel SUC207-21-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube
SUCBP207-21-IP69K/F 1 5/16 in Blue Thermoset (Polymer) SUC207-21-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease
SUCBP207-21-IP69K/FVSL613 1 5/16 in Blue Thermoset (Polymer) SUC207-21-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube
SUCAP207-22-IP69K/F 1 3/8 in Machined Stainless Steel SUC207-22-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease
SUCAP207-22-IP69K/FVSL613 1 3/8 in Machined Stainless Steel SUC207-22-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube
SUCBP207-22-IP69K/F 1 3/8 in Blue Thermoset (Polymer) SUC207-22-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease
SUCBP207-22-IP69K/FVSL613 1 3/8 in Blue Thermoset (Polymer) SUC207-22-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube
SUCAP207-IP69K/F 35 mm Machined Stainless Steel SUC207-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease
SUCAP207-IP69K/FVSL613 35 mm Machined Stainless Steel SUC207-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube
SUCBP207-IP69K/F 35 mm Blue Thermoset (Polymer) SUC207-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease
SUCBP207-IP69K/FVSL613 35 mm Blue Thermoset (Polymer) SUC207-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube
SUCPLP207-IP69K/F 35 mm White Thermoplastic (Polymer) SUC207-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease
SUCPLP207-IP69K/FVSL613 35 mm White Thermoplastic (Polymer) SUC207-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube
SUCSP207-IP69K/F 35 mm Cast Stainless Steel SUC207-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease
SUCSP207-IP69K/FVSL613 35 mm Cast Stainless Steel SUC207-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube
SUCAP207-23-IP69K/F 1 7/16 in Machined Stainless Steel SUC207-23-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease
SUCAP207-23-IP69K/FVSL613 1 7/16 in Machined Stainless Steel SUC207-23-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube
SUCBP207-23-IP69K/F 1 7/16 in Blue Thermoset (Polymer) SUC207-23-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease
SUCBP207-23-IP69K/FVSL613 1 7/16 in Blue Thermoset (Polymer) SUC207-23-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube
SUCPLP207-23-IP69K/F 1 7/16 in White Thermoplastic (Polymer) SUC207-23-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease
SUCPLP207-23-IP69K/FVSL613 1 7/16 in White Thermoplastic (Polymer) SUC207-23-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube
SUCSP207-23-IP69K/F 1 7/16 in Cast Stainless Steel SUC207-23-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
Standard Food Safe Grease
SUCSP207-23-IP69K/FVSL613 1 7/16 in Cast Stainless Steel SUC207-23-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
Food Grade Solid Lube
  Results 76 - 100 of 172  1 2 3 4 5 »  
<