Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking (IP69K)

For CAD models and more information, click Directly on the part number below.

(Product only available in the US and Canada at this time)



Add To Cart Request Quote
   
  Results 101 - 125 of 172 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCAP208-24-IP69K/F 1 1/2 in Machined Stainless Steel SUC208-24-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease
SUCAP208-24-IP69K/FVSL613 1 1/2 in Machined Stainless Steel SUC208-24-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube
SUCBP208-24-IP69K/F 1 1/2 in Blue Thermoset (Polymer) SUC208-24-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease
SUCBP208-24-IP69K/FVSL613 1 1/2 in Blue Thermoset (Polymer) SUC208-24-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube
SUCPLP208-24-IP69K/F 1 1/2 in White Thermoplastic (Polymer) SUC208-24-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease
SUCPLP208-24-IP69K/FVSL613 1 1/2 in White Thermoplastic (Polymer) SUC208-24-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube
SUCSP208-24-IP69K/F 1 1/2 in Cast Stainless Steel SUC208-24-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease
SUCSP208-24-IP69K/FVSL613 1 1/2 in Cast Stainless Steel SUC208-24-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube
SUCAP208-25-IP69K/F 1 9/16 in Machined Stainless Steel SUC208-25-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease
SUCAP208-25-IP69K/FVSL613 1 9/16 in Machined Stainless Steel SUC208-25-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube
SUCBP208-25-IP69K/F 1 9/16 in Blue Thermoset (Polymer) SUC208-25-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease
SUCBP208-25-IP69K/FVSL613 1 9/16 in Blue Thermoset (Polymer) SUC208-25-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube
SUCAP208-IP69K/F 40 mm Machined Stainless Steel SUC208-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease
SUCAP208-IP69K/FVSL613 40 mm Machined Stainless Steel SUC208-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube
SUCBP208-IP69K/F 40 mm Blue Thermoset (Polymer) SUC208-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease
SUCBP208-IP69K/FVSL613 40 mm Blue Thermoset (Polymer) SUC208-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube
SUCPLP208-IP69K/F 40 mm White Thermoplastic (Polymer) SUC208-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease
SUCPLP208-IP69K/FVSL613 40 mm White Thermoplastic (Polymer) SUC208-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube
SUCSP208-IP69K/F 40 mm Cast Stainless Steel SUC208-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
Standard Food Safe Grease
SUCSP208-IP69K/FVSL613 40 mm Cast Stainless Steel SUC208-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
Food Grade Solid Lube
SUCAP209-26-IP69K/F 1 5/8 in Machined Stainless Steel SUC209-26-IP69K/F 6250 lbf
27800
N
3642 lbf
16200
N
Standard Food Safe Grease
SUCAP209-26-IP69K/FVSL613 1 5/8 in Machined Stainless Steel SUC209-26-IP69K/FVSL613 6250 lbf
27800
N
3642 lbf
16200
N
Food Grade Solid Lube
SUCBP209-26-IP69K/F 1 5/8 in Blue Thermoset (Polymer) SUC209-26-IP69K/F 6250 lbf
27800
N
3642 lbf
16200
N
Standard Food Safe Grease
SUCBP209-26-IP69K/FVSL613 1 5/8 in Blue Thermoset (Polymer) SUC209-26-IP69K/FVSL613 6250 lbf
27800
N
3642 lbf
16200
N
Food Grade Solid Lube
SUCAP209-27-IP69K/F 1 11/16 in Machined Stainless Steel SUC209-27-IP69K/F 6250 lbf
27800
N
3642 lbf
16200
N
Standard Food Safe Grease
  Results 101 - 125 of 172  1 2 3 4 5 »  
<