All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 96
1
2
3
4
Part Number
Bore Size
Housing Material
Lubrication Type
Bearing Number
Dynamic Load Rating
Static Load Rating
CAD
SUCAFC205-14-IP69K/F
7/8
in
Machined Stainless Steel
Standard Food Safe Grease
SUC205-14-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCAFC205-14-IP69K/FVSL613
7/8
in
Machined Stainless Steel
Food Grade Solid Lube
SUC205-14-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFC205-14-IP69K/F
7/8
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC205-14-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFC205-14-IP69K/FVSL613
7/8
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC205-14-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCAFC205-15-IP69K/F
15/16
in
Machined Stainless Steel
Standard Food Safe Grease
SUC205-15-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCAFC205-15-IP69K/FVSL613
15/16
in
Machined Stainless Steel
Food Grade Solid Lube
SUC205-15-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFC205-15-IP69K/F
15/16
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC205-15-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFC205-15-IP69K/FVSL613
15/16
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC205-15-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCAFC205-IP69K/F
25
mm
Machined Stainless Steel
Standard Food Safe Grease
SUC205-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCAFC205-IP69K/FVSL613
25
mm
Machined Stainless Steel
Food Grade Solid Lube
SUC205-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFC205-IP69K/F
25
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC205-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFC205-IP69K/FVSL613
25
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC205-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCAFC205-16-IP69K/F
1
in
Machined Stainless Steel
Standard Food Safe Grease
SUC205-16-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCAFC205-16-IP69K/FVSL613
1
in
Machined Stainless Steel
Food Grade Solid Lube
SUC205-16-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFC205-16-IP69K/F
1
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC205-16-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFC205-16-IP69K/FVSL613
1
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC205-16-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
SUCAFC206-18-IP69K/F
1 1/8
in
Machined Stainless Steel
Standard Food Safe Grease
SUC206-18-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC206-18-IP69K/FVSL613
1 1/8
in
Machined Stainless Steel
Food Grade Solid Lube
SUC206-18-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFC206-18-IP69K/F
1 1/8
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206-18-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFC206-18-IP69K/FVSL613
1 1/8
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206-18-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC206-IP69K/F
30
mm
Machined Stainless Steel
Standard Food Safe Grease
SUC206-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC206-IP69K/FVSL613
30
mm
Machined Stainless Steel
Food Grade Solid Lube
SUC206-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFC206-IP69K/F
30
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC206-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
SUCBFC206-IP69K/FVSL613
30
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC206-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
SUCAFC206-19-IP69K/F
1 3/16
in
Machined Stainless Steel
Standard Food Safe Grease
SUC206-19-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
Results 1 - 25 of 96
1
2
3
4