All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking (IP69K) > View Items  

Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking (IP69K)

Check up to five results to perform an action.

(Product only available in the US and Canada at this time)

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 96 1 2 3 4 

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

SUCBFC207-23-IP69K/F 1 7/16 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC207-23-IP69K/F 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCBFC207-23-IP69K/FVSL613 1 7/16 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC207-23-IP69K/FVSL613 4901 lbf
21800
N
2766 lbf
12300
N
CAD Icon (for items table)
SUCAFC208-24-IP69K/F 1 1/2 in Machined Stainless Steel Standard Food Safe Grease SUC208-24-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCAFC208-24-IP69K/FVSL613 1 1/2 in Machined Stainless Steel Food Grade Solid Lube SUC208-24-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCBFC208-24-IP69K/F 1 1/2 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC208-24-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCBFC208-24-IP69K/FVSL613 1 1/2 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC208-24-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCAFC208-25-IP69K/F 1 9/16 in Machined Stainless Steel Standard Food Safe Grease SUC208-25-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCAFC208-25-IP69K/FVSL613 1 9/16 in Machined Stainless Steel Food Grade Solid Lube SUC208-25-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCBFC208-25-IP69K/F 1 9/16 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC208-25-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCBFC208-25-IP69K/FVSL613 1 9/16 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC208-25-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCAFC208-IP69K/F 40 mm Machined Stainless Steel Standard Food Safe Grease SUC208-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCAFC208-IP69K/FVSL613 40 mm Machined Stainless Steel Food Grade Solid Lube SUC208-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCBFC208-IP69K/F 40 mm Blue Thermoset (Polymer) Standard Food Safe Grease SUC208-IP69K/F 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCBFC208-IP69K/FVSL613 40 mm Blue Thermoset (Polymer) Food Grade Solid Lube SUC208-IP69K/FVSL613 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCAFC209-26-IP69K/F 1 5/8 in Machined Stainless Steel Standard Food Safe Grease SUC209-26-IP69K/F 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCAFC209-26-IP69K/FVSL613 1 5/8 in Machined Stainless Steel Food Grade Solid Lube SUC209-26-IP69K/FVSL613 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCBFC209-26-IP69K/F 1 5/8 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC209-26-IP69K/F 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCBFC209-26-IP69K/FVSL613 1 5/8 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC209-26-IP69K/FVSL613 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCAFC209-27-IP69K/F 1 11/16 in Machined Stainless Steel Standard Food Safe Grease SUC209-27-IP69K/F 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCAFC209-27-IP69K/FVSL613 1 11/16 in Machined Stainless Steel Food Grade Solid Lube SUC209-27-IP69K/FVSL613 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCBFC209-27-IP69K/F 1 11/16 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC209-27-IP69K/F 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCBFC209-27-IP69K/FVSL613 1 11/16 in Blue Thermoset (Polymer) Food Grade Solid Lube SUC209-27-IP69K/FVSL613 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCAFC209-28-IP69K/F 1 3/4 in Machined Stainless Steel Standard Food Safe Grease SUC209-28-IP69K/F 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCAFC209-28-IP69K/FVSL613 1 3/4 in Machined Stainless Steel Food Grade Solid Lube SUC209-28-IP69K/FVSL613 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCBFC209-28-IP69K/F 1 3/4 in Blue Thermoset (Polymer) Standard Food Safe Grease SUC209-28-IP69K/F 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
  Results 51 - 75 of 96 1 2 3 4