All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 96 of 96
1
2
3
4
Part Number
Bore Size
Housing Material
Lubrication Type
Bearing Number
Dynamic Load Rating
Static Load Rating
CAD
SUCBFC209-28-IP69K/FVSL613
1 3/4
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC209-28-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFC209-IP69K/F
45
mm
Machined Stainless Steel
Standard Food Safe Grease
SUC209-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFC209-IP69K/FVSL613
45
mm
Machined Stainless Steel
Food Grade Solid Lube
SUC209-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
SUCBFC209-IP69K/F
45
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC209-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
SUCBFC209-IP69K/FVSL613
45
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC209-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
SUCAFC210-30-IP69K/F
1 7/8
in
Machined Stainless Steel
Standard Food Safe Grease
SUC210-30-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFC210-30-IP69K/FVSL613
1 7/8
in
Machined Stainless Steel
Food Grade Solid Lube
SUC210-30-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFC210-30-IP69K/F
1 7/8
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC210-30-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFC210-30-IP69K/FVSL613
1 7/8
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC210-30-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFC210-31-IP69K/F
1 15/16
in
Machined Stainless Steel
Standard Food Safe Grease
SUC210-31-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFC210-31-IP69K/FVSL613
1 15/16
in
Machined Stainless Steel
Food Grade Solid Lube
SUC210-31-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFC210-31-IP69K/F
1 15/16
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC210-31-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFC210-31-IP69K/FVSL613
1 15/16
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC210-31-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFC210-IP69K/F
50
mm
Machined Stainless Steel
Standard Food Safe Grease
SUC210-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFC210-IP69K/FVSL613
50
mm
Machined Stainless Steel
Food Grade Solid Lube
SUC210-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFC210-IP69K/F
50
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC210-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFC210-IP69K/FVSL613
50
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC210-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFC210-32-IP69K/F
2
in
Machined Stainless Steel
Standard Food Safe Grease
SUC210-32-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFC210-32-IP69K/FVSL613
2
in
Machined Stainless Steel
Food Grade Solid Lube
SUC210-32-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFC210-32-IP69K/F
2
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
SUC210-32-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFC210-32-IP69K/FVSL613
2
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
SUC210-32-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Results 76 - 96 of 96
1
2
3
4