COMPANY HEADER
CAD (0)
  • Cart is empty
76 - 96 of 96 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size (in)

Bore Size (mm)

Housing Material

Dynamic Load Rating (lbf)

Dynamic Load Rating (N)

Part Number

Bore Size

Housing Material

Lubrication Type

Bearing Number

Dynamic Load Rating

Static Load Rating

CAD

Add To Cart/Request Quote
N/A 1 3/4 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC209-28-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC209-IP69K/F N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 45 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC209-IP69K/FVSL613 N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-30-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-30-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210-30-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/8 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210-30-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-31-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-31-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210-31-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 15/16 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210-31-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 50 mm N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Machined Stainless Steel N/A Standard Food Safe Grease N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Machined Stainless Steel N/A Food Grade Solid Lube N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Blue Thermoset (Polymer) N/A Standard Food Safe Grease N/A SUC210-32-IP69K/F N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2 in N/A Blue Thermoset (Polymer) N/A Food Grade Solid Lube N/A SUC210-32-IP69K/FVSL613 N/A 6700 lbf29800 N N/A 4182 lbf18600 N N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 96 of 96 | Results Per Page | View | Unit of Measure
1 2 3 4