Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)

For CAD models and more information, click Directly on the part number below.

(Product only available in the US and Canada at this time)



Add To Cart Request Quote
   
  Results 26 - 50 of 206 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCAFL205-15-IP69K/FVSL613 15/16 in Machined Stainless Steel Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFL205-15-IP69K/F 15/16 in Blue Thermoset (Polymer) Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFL205-15-IP69K/FVSL613 15/16 in Blue Thermoset (Polymer) Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFL205-IP69K/F 25 mm Machined Stainless Steel Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFL205-IP69K/FVSL613 25 mm Machined Stainless Steel Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFL205-IP69K/F 25 mm Blue Thermoset (Polymer) Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFL205-IP69K/FVSL613 25 mm Blue Thermoset (Polymer) Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
SUCPLFL205-IP69K/F 25 mm White Thermoplastic (Polymer) Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
SUCPLFL205-IP69K/FVSL613 25 mm White Thermoplastic (Polymer) Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFL205-IP69K/F 25 mm Cast Stainless Steel Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFL205-IP69K/FVSL613 25 mm Cast Stainless Steel Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFLY205-IP69K/F 25 mm Cast Stainless Steel Standard Food Safe Grease 2675 lbf
11900
N
1416 lbf
6300
N
SUCSFLY205-IP69K/FVSL613 25 mm Cast Stainless Steel Food Grade Solid Lube 2675 lbf
11900
N
1416 lbf
6300
N
SUCAFL205-16-IP69K/F 1 in Machined Stainless Steel Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
SUCAFL205-16-IP69K/FVSL613 1 in Machined Stainless Steel Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFL205-16-IP69K/F 1 in Blue Thermoset (Polymer) Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
SUCBFL205-16-IP69K/FVSL613 1 in Blue Thermoset (Polymer) Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
SUCPLFL205-16-IP69K/F 1 in White Thermoplastic (Polymer) Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
SUCPLFL205-16-IP69K/FVSL613 1 in White Thermoplastic (Polymer) Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFL205-16-IP69K/F 1 in Cast Stainless Steel Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFL205-16-IP69K/FVSL613 1 in Cast Stainless Steel Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
SUCSFLY205-16-IP69K/F 1 in Cast Stainless Steel Standard Food Safe Grease 2675 lbf
11900
N
1416 lbf
6300
N
SUCSFLY205-16-IP69K/FVSL613 1 in Cast Stainless Steel Food Grade Solid Lube 2675 lbf
11900
N
1416 lbf
6300
N
SUCAFL206-18-IP69K/F 1 1/8 in Machined Stainless Steel Standard Food Safe Grease 3710 lbf
16500
N
2035 lbf
9050
N
SUCAFL206-18-IP69K/FVSL613 1 1/8 in Machined Stainless Steel Food Grade Solid Lube 3710 lbf
16500
N
2035 lbf
9050
N
  Results 26 - 50 of 206  1 2 3 4 5 »  
<