All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K) > View Items  

Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)

Check up to five results to perform an action.

(Product only available in the US and Canada at this time)

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 206 « 6 7 8 9 

Part Number

Bore Size

Housing Material

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCPLFL208-24-IP69K/FVSL613 1 1/2 in White Thermoplastic (Polymer) Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCSFL208-24-IP69K/F 1 1/2 in Cast Stainless Steel Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCSFL208-24-IP69K/FVSL613 1 1/2 in Cast Stainless Steel Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCSFLY208-24-IP69K/F 1 1/2 in Cast Stainless Steel Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCSFLY208-24-IP69K/FVSL613 1 1/2 in Cast Stainless Steel Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCAFL208-25-IP69K/F 1 9/16 in Machined Stainless Steel Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCAFL208-25-IP69K/FVSL613 1 9/16 in Machined Stainless Steel Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCBFL208-25-IP69K/F 1 9/16 in Blue Thermoset (Polymer) Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCBFL208-25-IP69K/FVSL613 1 9/16 in Blue Thermoset (Polymer) Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCAFL208-IP69K/F 40 mm Machined Stainless Steel Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCAFL208-IP69K/FVSL613 40 mm Machined Stainless Steel Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCBFL208-IP69K/F 40 mm Blue Thermoset (Polymer) Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCBFL208-IP69K/FVSL613 40 mm Blue Thermoset (Polymer) Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCPLFL208-IP69K/F 40 mm White Thermoplastic (Polymer) Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCPLFL208-IP69K/FVSL613 40 mm White Thermoplastic (Polymer) Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCSFL208-IP69K/F 40 mm Cast Stainless Steel Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCSFL208-IP69K/FVSL613 40 mm Cast Stainless Steel Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCSFLY208-IP69K/F 40 mm Cast Stainless Steel Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCSFLY208-IP69K/FVSL613 40 mm Cast Stainless Steel Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
CAD Icon (for items table)
SUCAFL209-26-IP69K/F 1 5/8 in Machined Stainless Steel Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCAFL209-26-IP69K/FVSL613 1 5/8 in Machined Stainless Steel Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCBFL209-26-IP69K/F 1 5/8 in Blue Thermoset (Polymer) Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCBFL209-26-IP69K/FVSL613 1 5/8 in Blue Thermoset (Polymer) Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCAFL209-27-IP69K/F 1 11/16 in Machined Stainless Steel Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
SUCAFL209-27-IP69K/FVSL613 1 11/16 in Machined Stainless Steel Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
CAD Icon (for items table)
  Results 126 - 150 of 206 « 6 7 8 9