Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)

For CAD models and more information, click Directly on the part number below.

(Product only available in the US and Canada at this time)



Add To Cart Request Quote
   
  Results 151 - 175 of 206 Unit of Measure: Imperial Metric Both « 6 7 8 9 

Part Number

Bore Size

Housing Material

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCBFL209-27-IP69K/F 1 11/16 in Blue Thermoset (Polymer) Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
SUCBFL209-27-IP69K/FVSL613 1 11/16 in Blue Thermoset (Polymer) Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
SUCPLFL209-27-IP69K/F 1 11/16 in White Thermoplastic (Polymer) Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
SUCPLFL209-27-IP69K/FVSL613 1 11/16 in White Thermoplastic (Polymer) Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
SUCSFL209-27-IP69K/F 1 11/16 in Cast Stainless Steel Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
SUCSFL209-27-IP69K/FVSL613 1 11/16 in Cast Stainless Steel Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
SUCSFLY209-27-IP69K/F 1 11/16 in Cast Stainless Steel Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
SUCSFLY209-27-IP69K/FVSL613 1 11/16 in Cast Stainless Steel Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
SUCAFL209-28-IP69K/F 1 3/4 in Machined Stainless Steel Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
SUCAFL209-28-IP69K/FVSL613 1 3/4 in Machined Stainless Steel Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
SUCBFL209-28-IP69K/F 1 3/4 in Blue Thermoset (Polymer) Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
SUCBFL209-28-IP69K/FVSL613 1 3/4 in Blue Thermoset (Polymer) Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
SUCAFL209-IP69K/F 45 mm Machined Stainless Steel Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
SUCAFL209-IP69K/FVSL613 45 mm Machined Stainless Steel Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
SUCBFL209-IP69K/F 45 mm Blue Thermoset (Polymer) Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
SUCBFL209-IP69K/FVSL613 45 mm Blue Thermoset (Polymer) Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
SUCPLFL209-IP69K/F 45 mm White Thermoplastic (Polymer) Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
SUCPLFL209-IP69K/FVSL613 45 mm White Thermoplastic (Polymer) Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
SUCSFL209-IP69K/F 45 mm Cast Stainless Steel Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
SUCSFL209-IP69K/FVSL613 45 mm Cast Stainless Steel Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
SUCSFLY209-IP69K/F 45 mm Cast Stainless Steel Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
SUCSFLY209-IP69K/FVSL613 45 mm Cast Stainless Steel Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
SUCAFL210-30-IP69K/F 1 7/8 in Machined Stainless Steel Standard Food Safe Grease 6700 lbf
29800
N
4182 lbf
18600
N
SUCAFL210-30-IP69K/FVSL613 1 7/8 in Machined Stainless Steel Food Grade Solid Lube 6700 lbf
29800
N
4182 lbf
18600
N
SUCBFL210-30-IP69K/F 1 7/8 in Blue Thermoset (Polymer) Standard Food Safe Grease 6700 lbf
29800
N
4182 lbf
18600
N
  Results 151 - 175 of 206 « 6 7 8 9 
<