Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
For CAD models and more information, click Directly on the part number below.
larger image
(Product only available in the US and Canada at this time)
Results Per Page :
25
50
100
200
Results 176 - 200 of 206
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
Part Number
Bore Size
Housing Material
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCBFL210-30-IP69K/FVSL613
1 7/8
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFL210-31-IP69K/F
1 15/16
in
Machined Stainless Steel
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFL210-31-IP69K/FVSL613
1 15/16
in
Machined Stainless Steel
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFL210-31-IP69K/F
1 15/16
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFL210-31-IP69K/FVSL613
1 15/16
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCPLFL210-31-IP69K/F
1 15/16
in
White Thermoplastic (Polymer)
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCPLFL210-31-IP69K/FVSL613
1 15/16
in
White Thermoplastic (Polymer)
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCSFL210-31-IP69K/F
1 15/16
in
Cast Stainless Steel
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCSFL210-31-IP69K/FVSL613
1 15/16
in
Cast Stainless Steel
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCSFLY210-31-IP69K/F
1 15/16
in
Cast Stainless Steel
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCSFLY210-31-IP69K/FVSL613
1 15/16
in
Cast Stainless Steel
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFL210-IP69K/F
50
mm
Machined Stainless Steel
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFL210-IP69K/FVSL613
50
mm
Machined Stainless Steel
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFL210-IP69K/F
50
mm
Blue Thermoset (Polymer)
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFL210-IP69K/FVSL613
50
mm
Blue Thermoset (Polymer)
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCPLFL210-IP69K/F
50
mm
White Thermoplastic (Polymer)
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCPLFL210-IP69K/FVSL613
50
mm
White Thermoplastic (Polymer)
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCSFL210-IP69K/F
50
mm
Cast Stainless Steel
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCSFL210-IP69K/FVSL613
50
mm
Cast Stainless Steel
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCSFLY210-IP69K/F
50
mm
Cast Stainless Steel
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCSFLY210-IP69K/FVSL613
50
mm
Cast Stainless Steel
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFL210-32-IP69K/F
2
in
Machined Stainless Steel
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCAFL210-32-IP69K/FVSL613
2
in
Machined Stainless Steel
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFL210-32-IP69K/F
2
in
Blue Thermoset (Polymer)
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCBFL210-32-IP69K/FVSL613
2
in
Blue Thermoset (Polymer)
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
Results 176 - 200 of 206
«
6
7
8
9
<