All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking (IP69K) > View Items  

Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking (IP69K)

Check up to five results to perform an action.

(Product only available in the US and Canada at this time)

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 138  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCAT204-12-IP69K/F 3/4 in Machined Stainless Steel SUC204-12-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCAT204-12-IP69K/FVSL613 3/4 in Machined Stainless Steel SUC204-12-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBT204-12-IP69K/F 3/4 in Blue Thermoset (Polymer) SUC204-12-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBT204-12-IP69K/FVSL613 3/4 in Blue Thermoset (Polymer) SUC204-12-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCST204-12-IP69K/F 3/4 in Cast Stainless Steel SUC204-12-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCST204-12-IP69K/FVSL613 3/4 in Cast Stainless Steel SUC204-12-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCAT204-IP69K/F 20 mm Machined Stainless Steel SUC204-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCAT204-IP69K/FVSL613 20 mm Machined Stainless Steel SUC204-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBT204-IP69K/F 20 mm Blue Thermoset (Polymer) SUC204-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCBT204-IP69K/FVSL613 20 mm Blue Thermoset (Polymer) SUC204-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCST204-IP69K/F 20 mm Cast Stainless Steel SUC204-IP69K/F Standard Food Safe Grease 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCST204-IP69K/FVSL613 20 mm Cast Stainless Steel SUC204-IP69K/FVSL613 Food Grade Solid Lube 2451 lbf
10900
N
1203 lbf
5350
N
CAD Icon (for items table)
SUCAT205-14-IP69K/F 7/8 in Machined Stainless Steel SUC205-14-IP69K/F Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCAT205-14-IP69K/FVSL613 7/8 in Machined Stainless Steel SUC205-14-IP69K/FVSL613 Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBT205-14-IP69K/F 7/8 in Blue Thermoset (Polymer) SUC205-14-IP69K/F Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBT205-14-IP69K/FVSL613 7/8 in Blue Thermoset (Polymer) SUC205-14-IP69K/FVSL613 Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCAT205-15-IP69K/F 15/16 in Machined Stainless Steel SUC205-15-IP69K/F Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCAT205-15-IP69K/FVSL613 15/16 in Machined Stainless Steel SUC205-15-IP69K/FVSL613 Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBT205-15-IP69K/F 15/16 in Blue Thermoset (Polymer) SUC205-15-IP69K/F Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBT205-15-IP69K/FVSL613 15/16 in Blue Thermoset (Polymer) SUC205-15-IP69K/FVSL613 Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCAT205-IP69K/F 25 mm Machined Stainless Steel SUC205-IP69K/F Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCAT205-IP69K/FVSL613 25 mm Machined Stainless Steel SUC205-IP69K/FVSL613 Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBT205-IP69K/F 25 mm Blue Thermoset (Polymer) SUC205-IP69K/F Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCBT205-IP69K/FVSL613 25 mm Blue Thermoset (Polymer) SUC205-IP69K/FVSL613 Food Grade Solid Lube 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
SUCST205-IP69K/F 25 mm Cast Stainless Steel SUC205-IP69K/F Standard Food Safe Grease 2676 lbf
11900
N
1417 lbf
6300
N
CAD Icon (for items table)
  Results 1 - 25 of 138  1 2 3 4 5 »