All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 138
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCAT207-20-IP69K/F
1 1/4
in
Machined Stainless Steel
SUC207-20-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-20-IP69K/FVSL613
1 1/4
in
Machined Stainless Steel
SUC207-20-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT206-20-IP69K/F
1 1/4
in
Blue Thermoset (Polymer)
SUC206-20-IP69K/F
Standard Food Safe Grease
3710
lbf
16500
N
2035
lbf
9050
N
SUCBT206-20-IP69K/FVSL613
1 1/4
in
Blue Thermoset (Polymer)
SUC206-20-IP69K/FVSL613
Food Grade Solid Lube
3710
lbf
16500
N
2035
lbf
9050
N
SUCBT207-20-IP69K/F
1 1/4
in
Blue Thermoset (Polymer)
SUC207-20-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT207-20-IP69K/FVSL613
1 1/4
in
Blue Thermoset (Polymer)
SUC207-20-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCST206-20-IP69K/F
1 1/4
in
Cast Stainless Steel
SUC206-20-IP69K/F
Standard Food Safe Grease
3710
lbf
16500
N
2035
lbf
9050
N
SUCST206-20-IP69K/FVSL613
1 1/4
in
Cast Stainless Steel
SUC206-20-IP69K/FVSL613
Food Grade Solid Lube
3710
lbf
16500
N
2035
lbf
9050
N
SUCST207-20-IP69K/F
1 1/4
in
Cast Stainless Steel
SUC207-20-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCST207-20-IP69K/FVSL613
1 1/4
in
Cast Stainless Steel
SUC207-20-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-21-IP69K/F
1 5/16
in
Machined Stainless Steel
SUC207-21-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-21-IP69K/FVSL613
1 5/16
in
Machined Stainless Steel
SUC207-21-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT207-21-IP69K/F
1 5/16
in
Blue Thermoset (Polymer)
SUC207-21-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT207-21-IP69K/FVSL613
1 5/16
in
Blue Thermoset (Polymer)
SUC207-21-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-22-IP69K/F
1 3/8
in
Machined Stainless Steel
SUC207-22-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-22-IP69K/FVSL613
1 3/8
in
Machined Stainless Steel
SUC207-22-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT207-22-IP69K/F
1 3/8
in
Blue Thermoset (Polymer)
SUC207-22-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT207-22-IP69K/FVSL613
1 3/8
in
Blue Thermoset (Polymer)
SUC207-22-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-IP69K/F
35
mm
Machined Stainless Steel
SUC207-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-IP69K/FVSL613
35
mm
Machined Stainless Steel
SUC207-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT207-IP69K/F
35
mm
Blue Thermoset (Polymer)
SUC207-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCBT207-IP69K/FVSL613
35
mm
Blue Thermoset (Polymer)
SUC207-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCST207-IP69K/F
35
mm
Cast Stainless Steel
SUC207-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
SUCST207-IP69K/FVSL613
35
mm
Cast Stainless Steel
SUC207-IP69K/FVSL613
Food Grade Solid Lube
4901
lbf
21800
N
2766
lbf
12300
N
SUCAT207-23-IP69K/F
1 7/16
in
Machined Stainless Steel
SUC207-23-IP69K/F
Standard Food Safe Grease
4901
lbf
21800
N
2766
lbf
12300
N
Results 51 - 75 of 138
1
2
3
4
5
»