Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking (IP69K)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking (IP69K) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking (IP69K)

For CAD models and more information, click Directly on the part number below.

(Product only available in the US and Canada at this time)



Add To Cart Request Quote
   
  Results 76 - 100 of 138 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCAT207-23-IP69K/FVSL613 1 7/16 in Machined Stainless Steel SUC207-23-IP69K/FVSL613 Food Grade Solid Lube 4901 lbf
21800
N
2766 lbf
12300
N
SUCBT207-23-IP69K/F 1 7/16 in Blue Thermoset (Polymer) SUC207-23-IP69K/F Standard Food Safe Grease 4901 lbf
21800
N
2766 lbf
12300
N
SUCBT207-23-IP69K/FVSL613 1 7/16 in Blue Thermoset (Polymer) SUC207-23-IP69K/FVSL613 Food Grade Solid Lube 4901 lbf
21800
N
2766 lbf
12300
N
SUCST207-23-IP69K/F 1 7/16 in Cast Stainless Steel SUC207-23-IP69K/F Standard Food Safe Grease 4901 lbf
21800
N
2766 lbf
12300
N
SUCST207-23-IP69K/FVSL613 1 7/16 in Cast Stainless Steel SUC207-23-IP69K/FVSL613 Food Grade Solid Lube 4901 lbf
21800
N
2766 lbf
12300
N
SUCAT208-24-IP69K/F 1 1/2 in Machined Stainless Steel SUC208-24-IP69K/F Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
SUCAT208-24-IP69K/FVSL613 1 1/2 in Machined Stainless Steel SUC208-24-IP69K/FVSL613 Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
SUCBT208-24-IP69K/F 1 1/2 in Blue Thermoset (Polymer) SUC208-24-IP69K/F Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
SUCBT208-24-IP69K/FVSL613 1 1/2 in Blue Thermoset (Polymer) SUC208-24-IP69K/FVSL613 Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
SUCST208-24-IP69K/F 1 1/2 in Cast Stainless Steel SUC208-24-IP69K/F Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
SUCST208-24-IP69K/FVSL613 1 1/2 in Cast Stainless Steel SUC208-24-IP69K/FVSL613 Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
SUCAT208-25-IP69K/F 1 9/16 in Machined Stainless Steel SUC208-25-IP69K/F Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
SUCAT208-25-IP69K/FVSL613 1 9/16 in Machined Stainless Steel SUC208-25-IP69K/FVSL613 Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
SUCBT208-25-IP69K/F 1 9/16 in Blue Thermoset (Polymer) SUC208-25-IP69K/F Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
SUCBT208-25-IP69K/FVSL613 1 9/16 in Blue Thermoset (Polymer) SUC208-25-IP69K/FVSL613 Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
SUCAT208-IP69K/F 40 mm Machined Stainless Steel SUC208-IP69K/F Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
SUCAT208-IP69K/FVSL613 40 mm Machined Stainless Steel SUC208-IP69K/FVSL613 Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
SUCBT208-IP69K/F 40 mm Blue Thermoset (Polymer) SUC208-IP69K/F Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
SUCBT208-IP69K/FVSL613 40 mm Blue Thermoset (Polymer) SUC208-IP69K/FVSL613 Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
SUCST208-IP69K/F 40 mm Cast Stainless Steel SUC208-IP69K/F Standard Food Safe Grease 5576 lbf
24800
N
3215 lbf
14300
N
SUCST208-IP69K/FVSL613 40 mm Cast Stainless Steel SUC208-IP69K/FVSL613 Food Grade Solid Lube 5576 lbf
24800
N
3215 lbf
14300
N
SUCAT209-26-IP69K/F 1 5/8 in Machined Stainless Steel SUC209-26-IP69K/F Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
SUCAT209-26-IP69K/FVSL613 1 5/8 in Machined Stainless Steel SUC209-26-IP69K/FVSL613 Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
SUCBT209-26-IP69K/F 1 5/8 in Blue Thermoset (Polymer) SUC209-26-IP69K/F Standard Food Safe Grease 6250 lbf
27800
N
3642 lbf
16200
N
SUCBT209-26-IP69K/FVSL613 1 5/8 in Blue Thermoset (Polymer) SUC209-26-IP69K/FVSL613 Food Grade Solid Lube 6250 lbf
27800
N
3642 lbf
16200
N
  Results 76 - 100 of 138  1 2 3 4 5 »  
<