All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 101 - 125 of 138
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCAT209-27-IP69K/F
1 11/16
in
Machined Stainless Steel
SUC209-27-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCAT209-27-IP69K/FVSL613
1 11/16
in
Machined Stainless Steel
SUC209-27-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCBT209-27-IP69K/F
1 11/16
in
Blue Thermoset (Polymer)
SUC209-27-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCBT209-27-IP69K/FVSL613
1 11/16
in
Blue Thermoset (Polymer)
SUC209-27-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCST209-27-IP69K/F
1 11/16
in
Cast Stainless Steel
SUC209-27-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCST209-27-IP69K/FVSL613
1 11/16
in
Cast Stainless Steel
SUC209-27-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAT209-28-IP69K/F
1 3/4
in
Machined Stainless Steel
SUC209-28-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCAT209-28-IP69K/FVSL613
1 3/4
in
Machined Stainless Steel
SUC209-28-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCBT209-28-IP69K/F
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCBT209-28-IP69K/FVSL613
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAT209-IP69K/F
45
mm
Machined Stainless Steel
SUC209-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCAT209-IP69K/FVSL613
45
mm
Machined Stainless Steel
SUC209-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCBT209-IP69K/F
45
mm
Blue Thermoset (Polymer)
SUC209-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCBT209-IP69K/FVSL613
45
mm
Blue Thermoset (Polymer)
SUC209-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCST209-IP69K/F
45
mm
Cast Stainless Steel
SUC209-IP69K/F
Standard Food Safe Grease
6250
lbf
27800
N
3642
lbf
16200
N
SUCST209-IP69K/FVSL613
45
mm
Cast Stainless Steel
SUC209-IP69K/FVSL613
Food Grade Solid Lube
6250
lbf
27800
N
3642
lbf
16200
N
SUCAT210-30-IP69K/F
1 7/8
in
Machined Stainless Steel
SUC210-30-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCAT210-30-IP69K/FVSL613
1 7/8
in
Machined Stainless Steel
SUC210-30-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCBT210-30-IP69K/F
1 7/8
in
Blue Thermoset (Polymer)
SUC210-30-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCBT210-30-IP69K/FVSL613
1 7/8
in
Blue Thermoset (Polymer)
SUC210-30-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCAT210-31-IP69K/F
1 15/16
in
Machined Stainless Steel
SUC210-31-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCAT210-31-IP69K/FVSL613
1 15/16
in
Machined Stainless Steel
SUC210-31-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCBT210-31-IP69K/F
1 15/16
in
Blue Thermoset (Polymer)
SUC210-31-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
SUCBT210-31-IP69K/FVSL613
1 15/16
in
Blue Thermoset (Polymer)
SUC210-31-IP69K/FVSL613
Food Grade Solid Lube
6700
lbf
29800
N
4182
lbf
18600
N
SUCST210-31-IP69K/F
1 15/16
in
Cast Stainless Steel
SUC210-31-IP69K/F
Standard Food Safe Grease
6700
lbf
29800
N
4182
lbf
18600
N
Results 101 - 125 of 138
1
2
3
4
5
»