All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking (IP69K) > View Items  

Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking (IP69K)

Check up to five results to perform an action.

(Product only available in the US and Canada at this time)

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 138 of 138 « 6 

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

SUCST210-31-IP69K/FVSL613 1 15/16 in Cast Stainless Steel SUC210-31-IP69K/FVSL613 Food Grade Solid Lube 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCAT210-IP69K/F 50 mm Machined Stainless Steel SUC210-IP69K/F Standard Food Safe Grease 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCAT210-IP69K/FVSL613 50 mm Machined Stainless Steel SUC210-IP69K/FVSL613 Food Grade Solid Lube 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCBT210-IP69K/F 50 mm Blue Thermoset (Polymer) SUC210-IP69K/F Standard Food Safe Grease 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCBT210-IP69K/FVSL613 50 mm Blue Thermoset (Polymer) SUC210-IP69K/FVSL613 Food Grade Solid Lube 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCST210-IP69K/F 50 mm Cast Stainless Steel SUC210-IP69K/F Standard Food Safe Grease 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCST210-IP69K/FVSL613 50 mm Cast Stainless Steel SUC210-IP69K/FVSL613 Food Grade Solid Lube 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCAT210-32-IP69K/F 2 in Machined Stainless Steel SUC210-32-IP69K/F Standard Food Safe Grease 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCAT210-32-IP69K/FVSL613 2 in Machined Stainless Steel SUC210-32-IP69K/FVSL613 Food Grade Solid Lube 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCBT210-32-IP69K/F 2 in Blue Thermoset (Polymer) SUC210-32-IP69K/F Standard Food Safe Grease 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCBT210-32-IP69K/FVSL613 2 in Blue Thermoset (Polymer) SUC210-32-IP69K/FVSL613 Food Grade Solid Lube 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCST210-32-IP69K/F 2 in Cast Stainless Steel SUC210-32-IP69K/F Standard Food Safe Grease 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
SUCST210-32-IP69K/FVSL613 2 in Cast Stainless Steel SUC210-32-IP69K/FVSL613 Food Grade Solid Lube 6700 lbf
29800
N
4182 lbf
18600
N
CAD Icon (for items table)
  Results 126 - 138 of 138 « 6