All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 278
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Bearing Number
Dynamic Load Rating
Static Load Rating
Lubrication Type
CAD
SUCATBY204-12-IP69K/F
3/4
in
Machined Stainless Steel
SUC204-12-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCATBY204-12-IP69K/FVSL613
3/4
in
Machined Stainless Steel
SUC204-12-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCATBYM204-12-IP69K/F
3/4
in
Hygienic Stainless Steel
SUC204-12-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCATBYM204-12-IP69K/FVSL613
3/4
in
Hygienic Stainless Steel
SUC204-12-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCBTBY204-12-IP69K/F
3/4
in
Blue Thermoset (Polymer)
SUC204-12-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCBTBY204-12-IP69K/FVSL613
3/4
in
Blue Thermoset (Polymer)
SUC204-12-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCBTBYM204-12-IP69K/F
3/4
in
Blue Thermoset (Polymer)
SUC204-12-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCBTBYM204-12-IP69K/FVSL613
3/4
in
Blue Thermoset (Polymer)
SUC204-12-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSTB204-12-IP69K/F
3/4
in
Cast Stainless Steel
SUC204-12-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSTB204-12-IP69K/FVSL613
3/4
in
Cast Stainless Steel
SUC204-12-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSTBYM204-12-IP69K/F
3/4
in
Cast Stainless Steel
SUC204-12-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSTBYM204-12-IP69K/FVSL613
3/4
in
Cast Stainless Steel
SUC204-12-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCATBY204-IP69K/F
20
mm
Machined Stainless Steel
SUC204-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCATBY204-IP69K/FVSL613
20
mm
Machined Stainless Steel
SUC204-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCATBYM204-IP69K/F
20
mm
Hygienic Stainless Steel
SUC204-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCATBYM204-IP69K/FVSL613
20
mm
Hygienic Stainless Steel
SUC204-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCBTBY204-IP69K/F
20
mm
Blue Thermoset (Polymer)
SUC204-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCBTBY204-IP69K/FVSL613
20
mm
Blue Thermoset (Polymer)
SUC204-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCBTBYM204-IP69K/F
20
mm
Blue Thermoset (Polymer)
SUC204-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCBTBYM204-IP69K/FVSL613
20
mm
Blue Thermoset (Polymer)
SUC204-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSTB204-IP69K/F
20
mm
Cast Stainless Steel
SUC204-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSTB204-IP69K/FVSL613
20
mm
Cast Stainless Steel
SUC204-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCSTBYM204-IP69K/F
20
mm
Cast Stainless Steel
SUC204-IP69K/F
2451
lbf
10900
N
1203
lbf
5350
N
Standard Food Safe Grease
SUCSTBYM204-IP69K/FVSL613
20
mm
Cast Stainless Steel
SUC204-IP69K/FVSL613
2451
lbf
10900
N
1203
lbf
5350
N
Food Grade Solid Lube
SUCATBY205-14-IP69K/F
7/8
in
Machined Stainless Steel
SUC205-14-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
Results 1 - 25 of 278
1
2
3
4
5
»