All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 226 - 250 of 278
«
6
7
8
9
10
»
Part Number
Bore Size
Housing Material
Bearing Number
Dynamic Load Rating
Static Load Rating
Lubrication Type
CAD
SUCATBYM209-28-IP69K/FVSL613
1 3/4
in
Hygienic Stainless Steel
SUC209-28-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCBTBY209-28-IP69K/F
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCBTBY209-28-IP69K/FVSL613
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCBTBYM209-28-IP69K/F
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCBTBYM209-28-IP69K/FVSL613
1 3/4
in
Blue Thermoset (Polymer)
SUC209-28-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCATBY209-IP69K/F
45
mm
Machined Stainless Steel
SUC209-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCATBY209-IP69K/FVSL613
45
mm
Machined Stainless Steel
SUC209-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCATBYM209-IP69K/F
45
mm
Hygienic Stainless Steel
SUC209-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCATBYM209-IP69K/FVSL613
45
mm
Hygienic Stainless Steel
SUC209-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCBTBY209-IP69K/F
45
mm
Blue Thermoset (Polymer)
SUC209-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCBTBY209-IP69K/FVSL613
45
mm
Blue Thermoset (Polymer)
SUC209-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCBTBYM209-IP69K/F
45
mm
Blue Thermoset (Polymer)
SUC209-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCBTBYM209-IP69K/FVSL613
45
mm
Blue Thermoset (Polymer)
SUC209-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCSTB209-IP69K/F
45
mm
Cast Stainless Steel
SUC209-IP69K/F
6250
lbf
27800
N
3642
lbf
16200
N
Standard Food Safe Grease
SUCSTB209-IP69K/FVSL613
45
mm
Cast Stainless Steel
SUC209-IP69K/FVSL613
6250
lbf
27800
N
3642
lbf
16200
N
Food Grade Solid Lube
SUCATBY210-30-IP69K/F
1 7/8
in
Machined Stainless Steel
SUC210-30-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCATBY210-30-IP69K/FVSL613
1 7/8
in
Machined Stainless Steel
SUC210-30-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCATBYM210-30-IP69K/F
1 7/8
in
Hygienic Stainless Steel
SUC210-30-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCATBYM210-30-IP69K/FVSL613
1 7/8
in
Hygienic Stainless Steel
SUC210-30-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCBTBY210-30-IP69K/F
1 7/8
in
Blue Thermoset (Polymer)
SUC210-30-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCBTBY210-30-IP69K/FVSL613
1 7/8
in
Blue Thermoset (Polymer)
SUC210-30-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCBTBYM210-30-IP69K/F
1 7/8
in
Blue Thermoset (Polymer)
SUC210-30-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCBTBYM210-30-IP69K/FVSL613
1 7/8
in
Blue Thermoset (Polymer)
SUC210-30-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
SUCATBY210-31-IP69K/F
1 15/16
in
Machined Stainless Steel
SUC210-31-IP69K/F
6700
lbf
29800
N
4182
lbf
18600
N
Standard Food Safe Grease
SUCATBY210-31-IP69K/FVSL613
1 15/16
in
Machined Stainless Steel
SUC210-31-IP69K/FVSL613
6700
lbf
29800
N
4182
lbf
18600
N
Food Grade Solid Lube
Results 226 - 250 of 278
«
6
7
8
9
10
»