All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K) > View Items  

Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)

Check up to five results to perform an action.

(Product only available in the US and Canada at this time)

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 276 - 278 of 278 « 11 12 

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCBTBYM210-32-IP69K/FVSL613 2 in Blue Thermoset (Polymer) SUC210-32-IP69K/FVSL613 6700 lbf
29800
N
4182 lbf
18600
N
Food Grade Solid Lube CAD Icon (for items table)
SUCSTB210-32-IP69K/F 2 in Cast Stainless Steel SUC210-32-IP69K/F 6700 lbf
29800
N
4182 lbf
18600
N
Standard Food Safe Grease CAD Icon (for items table)
SUCSTB210-32-IP69K/FVSL613 2 in Cast Stainless Steel SUC210-32-IP69K/FVSL613 6700 lbf
29800
N
4182 lbf
18600
N
Food Grade Solid Lube CAD Icon (for items table)
  Results 276 - 278 of 278 « 11 12