Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)

For CAD models and more information, click Directly on the part number below.

(Product only available in the US and Canada at this time)



Add To Cart Request Quote
   
  Results 26 - 50 of 278 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCATBY205-14-IP69K/FVSL613 7/8 in Machined Stainless Steel SUC205-14-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube
SUCATBYM205-14-IP69K/F 7/8 in Hygienic Stainless Steel SUC205-14-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease
SUCATBYM205-14-IP69K/FVSL613 7/8 in Hygienic Stainless Steel SUC205-14-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube
SUCBTBY205-14-IP69K/F 7/8 in Blue Thermoset (Polymer) SUC205-14-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease
SUCBTBY205-14-IP69K/FVSL613 7/8 in Blue Thermoset (Polymer) SUC205-14-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube
SUCBTBYM205-14-IP69K/F 7/8 in Blue Thermoset (Polymer) SUC205-14-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease
SUCBTBYM205-14-IP69K/FVSL613 7/8 in Blue Thermoset (Polymer) SUC205-14-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube
SUCSTBYM205-14-IP69K/F 7/8 in Cast Stainless Steel SUC205-14-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease
SUCSTBYM205-14-IP69K/FVSL613 7/8 in Cast Stainless Steel SUC205-14-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube
SUCATBY205-15-IP69K/F 15/16 in Machined Stainless Steel SUC205-15-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease
SUCATBY205-15-IP69K/FVSL613 15/16 in Machined Stainless Steel SUC205-15-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube
SUCATBYM205-15-IP69K/F 15/16 in Hygienic Stainless Steel SUC205-15-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease
SUCATBYM205-15-IP69K/FVSL613 15/16 in Hygienic Stainless Steel SUC205-15-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube
SUCBTBY205-15-IP69K/F 15/16 in Blue Thermoset (Polymer) SUC205-15-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease
SUCBTBY205-15-IP69K/FVSL613 15/16 in Blue Thermoset (Polymer) SUC205-15-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube
SUCBTBYM205-15-IP69K/F 15/16 in Blue Thermoset (Polymer) SUC205-15-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease
SUCBTBYM205-15-IP69K/FVSL613 15/16 in Blue Thermoset (Polymer) SUC205-15-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube
SUCSTBYM205-15-IP69K/F 15/16 in Cast Stainless Steel SUC205-15-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease
SUCSTBYM205-15-IP69K/FVSL613 15/16 in Cast Stainless Steel SUC205-15-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube
SUCATBY205-IP69K/F 25 mm Machined Stainless Steel SUC205-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease
SUCATBY205-IP69K/FVSL613 25 mm Machined Stainless Steel SUC205-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube
SUCATBYM205-IP69K/F 25 mm Hygienic Stainless Steel SUC205-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease
SUCATBYM205-IP69K/FVSL613 25 mm Hygienic Stainless Steel SUC205-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube
SUCBTBY205-IP69K/F 25 mm Blue Thermoset (Polymer) SUC205-IP69K/F 2676 lbf
11900
N
1417 lbf
6300
N
Standard Food Safe Grease
SUCBTBY205-IP69K/FVSL613 25 mm Blue Thermoset (Polymer) SUC205-IP69K/FVSL613 2676 lbf
11900
N
1417 lbf
6300
N
Food Grade Solid Lube
  Results 26 - 50 of 278  1 2 3 4 5 »  
<