All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 278
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Bearing Number
Dynamic Load Rating
Static Load Rating
Lubrication Type
CAD
SUCBTBYM205-IP69K/F
25
mm
Blue Thermoset (Polymer)
SUC205-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCBTBYM205-IP69K/FVSL613
25
mm
Blue Thermoset (Polymer)
SUC205-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSTB205-IP69K/F
25
mm
Cast Stainless Steel
SUC205-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTB205-IP69K/FVSL613
25
mm
Cast Stainless Steel
SUC205-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSTBYM205-IP69K/F
25
mm
Cast Stainless Steel
SUC205-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTBYM205-IP69K/FVSL613
25
mm
Cast Stainless Steel
SUC205-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCATBY205-16-IP69K/F
1
in
Machined Stainless Steel
SUC205-16-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCATBY205-16-IP69K/FVSL613
1
in
Machined Stainless Steel
SUC205-16-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCATBYM205-16-IP69K/F
1
in
Hygienic Stainless Steel
SUC205-16-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCATBYM205-16-IP69K/FVSL613
1
in
Hygienic Stainless Steel
SUC205-16-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCBTBY205-16-IP69K/F
1
in
Blue Thermoset (Polymer)
SUC205-16-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCBTBY205-16-IP69K/FVSL613
1
in
Blue Thermoset (Polymer)
SUC205-16-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCBTBYM205-16-IP69K/F
1
in
Blue Thermoset (Polymer)
SUC205-16-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCBTBYM205-16-IP69K/FVSL613
1
in
Blue Thermoset (Polymer)
SUC205-16-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSTB205-16-IP69K/F
1
in
Cast Stainless Steel
SUC205-16-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTB205-16-IP69K/FVSL613
1
in
Cast Stainless Steel
SUC205-16-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCSTBYM205-16-IP69K/F
1
in
Cast Stainless Steel
SUC205-16-IP69K/F
2676
lbf
11900
N
1417
lbf
6300
N
Standard Food Safe Grease
SUCSTBYM205-16-IP69K/FVSL613
1
in
Cast Stainless Steel
SUC205-16-IP69K/FVSL613
2676
lbf
11900
N
1417
lbf
6300
N
Food Grade Solid Lube
SUCATBY206-18-IP69K/F
1 1/8
in
Machined Stainless Steel
SUC206-18-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
Standard Food Safe Grease
SUCATBY206-18-IP69K/FVSL613
1 1/8
in
Machined Stainless Steel
SUC206-18-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
Food Grade Solid Lube
SUCATBYM206-18-IP69K/F
1 1/8
in
Hygienic Stainless Steel
SUC206-18-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
Standard Food Safe Grease
SUCATBYM206-18-IP69K/FVSL613
1 1/8
in
Hygienic Stainless Steel
SUC206-18-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
Food Grade Solid Lube
SUCBTBY206-18-IP69K/F
1 1/8
in
Blue Thermoset (Polymer)
SUC206-18-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
Standard Food Safe Grease
SUCBTBY206-18-IP69K/FVSL613
1 1/8
in
Blue Thermoset (Polymer)
SUC206-18-IP69K/FVSL613
3710
lbf
16500
N
2035
lbf
9050
N
Food Grade Solid Lube
SUCBTBYM206-18-IP69K/F
1 1/8
in
Blue Thermoset (Polymer)
SUC206-18-IP69K/F
3710
lbf
16500
N
2035
lbf
9050
N
Standard Food Safe Grease
Results 51 - 75 of 278
1
2
3
4
5
»