Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Timken® IP69K Hygienic Mounted Ball Bearings > Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)

For CAD models and more information, click Directly on the part number below.

(Product only available in the US and Canada at this time)



Add To Cart Request Quote
   
  Results 76 - 100 of 278 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bore Size

Housing Material

Bearing Number

Dynamic Load Rating

Static Load Rating

Lubrication Type

CAD

SUCBTBYM206-18-IP69K/FVSL613 1 1/8 in Blue Thermoset (Polymer) SUC206-18-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube
SUCSTBYM206-18-IP69K/F 1 1/8 in Cast Stainless Steel SUC206-18-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease
SUCSTBYM206-18-IP69K/FVSL613 1 1/8 in Cast Stainless Steel SUC206-18-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube
SUCATBY206-IP69K/F 30 mm Machined Stainless Steel SUC206-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease
SUCATBY206-IP69K/FVSL613 30 mm Machined Stainless Steel SUC206-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube
SUCATBYM206-IP69K/F 30 mm Hygienic Stainless Steel SUC206-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease
SUCATBYM206-IP69K/FVSL613 30 mm Hygienic Stainless Steel SUC206-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube
SUCBTBY206-IP69K/F 30 mm Blue Thermoset (Polymer) SUC206-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease
SUCBTBY206-IP69K/FVSL613 30 mm Blue Thermoset (Polymer) SUC206-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube
SUCBTBYM206-IP69K/F 30 mm Blue Thermoset (Polymer) SUC206-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease
SUCBTBYM206-IP69K/FVSL613 30 mm Blue Thermoset (Polymer) SUC206-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube
SUCSTB206-IP69K/F 30 mm Cast Stainless Steel SUC206-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease
SUCSTB206-IP69K/FVSL613 30 mm Cast Stainless Steel SUC206-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube
SUCSTBYM206-IP69K/F 30 mm Cast Stainless Steel SUC206-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease
SUCSTBYM206-IP69K/FVSL613 30 mm Cast Stainless Steel SUC206-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube
SUCATBY206-19-IP69K/F 1 3/16 in Machined Stainless Steel SUC206-19-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease
SUCATBY206-19-IP69K/FVSL613 1 3/16 in Machined Stainless Steel SUC206-19-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube
SUCATBYM206-19-IP69K/F 1 3/16 in Hygienic Stainless Steel SUC206-19-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease
SUCATBYM206-19-IP69K/FVSL613 1 3/16 in Hygienic Stainless Steel SUC206-19-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube
SUCBTBY206-19-IP69K/F 1 3/16 in Blue Thermoset (Polymer) SUC206-19-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease
SUCBTBY206-19-IP69K/FVSL613 1 3/16 in Blue Thermoset (Polymer) SUC206-19-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube
SUCBTBYM206-19-IP69K/F 1 3/16 in Blue Thermoset (Polymer) SUC206-19-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease
SUCBTBYM206-19-IP69K/FVSL613 1 3/16 in Blue Thermoset (Polymer) SUC206-19-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube
SUCSTB206-19-IP69K/F 1 3/16 in Cast Stainless Steel SUC206-19-IP69K/F 3710 lbf
16500
N
2035 lbf
9050
N
Standard Food Safe Grease
SUCSTB206-19-IP69K/FVSL613 1 3/16 in Cast Stainless Steel SUC206-19-IP69K/FVSL613 3710 lbf
16500
N
2035 lbf
9050
N
Food Grade Solid Lube
  Results 76 - 100 of 278  1 2 3 4 5 »  
<