All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 278
«
6
7
8
9
10
»
Part Number
Bore Size
Housing Material
Bearing Number
Dynamic Load Rating
Static Load Rating
Lubrication Type
CAD
SUCBTBY207-IP69K/F
35
mm
Blue Thermoset (Polymer)
SUC207-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
Standard Food Safe Grease
SUCBTBY207-IP69K/FVSL613
35
mm
Blue Thermoset (Polymer)
SUC207-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Solid Lube
SUCBTBYM207-IP69K/F
35
mm
Blue Thermoset (Polymer)
SUC207-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
Standard Food Safe Grease
SUCBTBYM207-IP69K/FVSL613
35
mm
Blue Thermoset (Polymer)
SUC207-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Solid Lube
SUCSTB207-IP69K/F
35
mm
Cast Stainless Steel
SUC207-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
Standard Food Safe Grease
SUCSTB207-IP69K/FVSL613
35
mm
Cast Stainless Steel
SUC207-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Solid Lube
SUCSTBYM207-IP69K/F
35
mm
Cast Stainless Steel
SUC207-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
Standard Food Safe Grease
SUCSTBYM207-IP69K/FVSL613
35
mm
Cast Stainless Steel
SUC207-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Solid Lube
SUCATBY207-23-IP69K/F
1 7/16
in
Machined Stainless Steel
SUC207-23-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
Standard Food Safe Grease
SUCATBY207-23-IP69K/FVSL613
1 7/16
in
Machined Stainless Steel
SUC207-23-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Solid Lube
SUCATBYM207-23-IP69K/F
1 7/16
in
Hygienic Stainless Steel
SUC207-23-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
Standard Food Safe Grease
SUCATBYM207-23-IP69K/FVSL613
1 7/16
in
Hygienic Stainless Steel
SUC207-23-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Solid Lube
SUCBTBY207-23-IP69K/F
1 7/16
in
Blue Thermoset (Polymer)
SUC207-23-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
Standard Food Safe Grease
SUCBTBY207-23-IP69K/FVSL613
1 7/16
in
Blue Thermoset (Polymer)
SUC207-23-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Solid Lube
SUCBTBYM207-23-IP69K/F
1 7/16
in
Blue Thermoset (Polymer)
SUC207-23-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
Standard Food Safe Grease
SUCBTBYM207-23-IP69K/FVSL613
1 7/16
in
Blue Thermoset (Polymer)
SUC207-23-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Solid Lube
SUCSTB207-23-IP69K/F
1 7/16
in
Cast Stainless Steel
SUC207-23-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
Standard Food Safe Grease
SUCSTB207-23-IP69K/FVSL613
1 7/16
in
Cast Stainless Steel
SUC207-23-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Solid Lube
SUCSTBYM207-23-IP69K/F
1 7/16
in
Cast Stainless Steel
SUC207-23-IP69K/F
4901
lbf
21800
N
2766
lbf
12300
N
Standard Food Safe Grease
SUCSTBYM207-23-IP69K/FVSL613
1 7/16
in
Cast Stainless Steel
SUC207-23-IP69K/FVSL613
4901
lbf
21800
N
2766
lbf
12300
N
Food Grade Solid Lube
SUCATBY208-24-IP69K/F
1 1/2
in
Machined Stainless Steel
SUC208-24-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCATBY208-24-IP69K/FVSL613
1 1/2
in
Machined Stainless Steel
SUC208-24-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCATBYM208-24-IP69K/F
1 1/2
in
Hygienic Stainless Steel
SUC208-24-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCATBYM208-24-IP69K/FVSL613
1 1/2
in
Hygienic Stainless Steel
SUC208-24-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCBTBY208-24-IP69K/F
1 1/2
in
Blue Thermoset (Polymer)
SUC208-24-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
Results 151 - 175 of 278
«
6
7
8
9
10
»