All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 176 - 200 of 278
«
6
7
8
9
10
»
Part Number
Bore Size
Housing Material
Bearing Number
Dynamic Load Rating
Static Load Rating
Lubrication Type
CAD
SUCBTBY208-24-IP69K/FVSL613
1 1/2
in
Blue Thermoset (Polymer)
SUC208-24-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCBTBYM208-24-IP69K/F
1 1/2
in
Blue Thermoset (Polymer)
SUC208-24-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCBTBYM208-24-IP69K/FVSL613
1 1/2
in
Blue Thermoset (Polymer)
SUC208-24-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCSTB208-24-IP69K/F
1 1/2
in
Cast Stainless Steel
SUC208-24-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCSTB208-24-IP69K/FVSL613
1 1/2
in
Cast Stainless Steel
SUC208-24-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCSTBYM208-24-IP69K/F
1 1/2
in
Cast Stainless Steel
SUC208-24-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCSTBYM208-24-IP69K/FVSL613
1 1/2
in
Cast Stainless Steel
SUC208-24-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCATBY208-25-IP69K/F
1 9/16
in
Machined Stainless Steel
SUC208-25-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCATBY208-25-IP69K/FVSL613
1 9/16
in
Machined Stainless Steel
SUC208-25-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCATBYM208-25-IP69K/F
1 9/16
in
Hygienic Stainless Steel
SUC208-25-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCATBYM208-25-IP69K/FVSL613
1 9/16
in
Hygienic Stainless Steel
SUC208-25-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCBTBY208-25-IP69K/F
1 9/16
in
Blue Thermoset (Polymer)
SUC208-25-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCBTBY208-25-IP69K/FVSL613
1 9/16
in
Blue Thermoset (Polymer)
SUC208-25-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCBTBYM208-25-IP69K/F
1 9/16
in
Blue Thermoset (Polymer)
SUC208-25-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCBTBYM208-25-IP69K/FVSL613
1 9/16
in
Blue Thermoset (Polymer)
SUC208-25-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCSTBYM208-25-IP69K/F
1 9/16
in
Cast Stainless Steel
SUC208-25-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCSTBYM208-25-IP69K/FVSL613
1 9/16
in
Cast Stainless Steel
SUC208-25-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCATBY208-IP69K/F
40
mm
Machined Stainless Steel
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCATBY208-IP69K/FVSL613
40
mm
Machined Stainless Steel
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCATBYM208-IP69K/F
40
mm
Hygienic Stainless Steel
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCATBYM208-IP69K/FVSL613
40
mm
Hygienic Stainless Steel
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCBTBY208-IP69K/F
40
mm
Blue Thermoset (Polymer)
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCBTBY208-IP69K/FVSL613
40
mm
Blue Thermoset (Polymer)
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
SUCBTBYM208-IP69K/F
40
mm
Blue Thermoset (Polymer)
SUC208-IP69K/F
5576
lbf
24800
N
3215
lbf
14300
N
Standard Food Safe Grease
SUCBTBYM208-IP69K/FVSL613
40
mm
Blue Thermoset (Polymer)
SUC208-IP69K/FVSL613
5576
lbf
24800
N
3215
lbf
14300
N
Food Grade Solid Lube
Results 176 - 200 of 278
«
6
7
8
9
10
»