Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
---|---|---|---|---|---|---|---|
SUCPLFB204-IP69K/F | Bore Size N/A 20 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC204-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCPLFB205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC205-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCPLFB206-IP69K/F | Bore Size N/A 30 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCPLFB207-IP69K/F | Bore Size N/A 35 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC207-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCPLFB204-12-IP69K/F | Bore Size N/A 0.7500 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC204-12-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCPLFB205-16-IP69K/F | Bore Size N/A 1.0000 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC205-16-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCPLFB206-19-IP69K/F | Bore Size N/A 1.1875 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-19-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCPLFB206-20-IP69K/F | Bore Size N/A 1.2500 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCPLFB207-20-IP69K/F | Bore Size N/A 1.2500 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC207-20-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCPLFB207-23-IP69K/F | Bore Size N/A 1 7/16 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC207-23-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCPLFB204-IP69K/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC204-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCPLFB205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC205-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCPLFB206-IP69K/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCPLFB207-IP69K/FVSL613 | Bore Size N/A 35 mm | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC207-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCPLFB204-12-IP69K/FVSL613 | Bore Size N/A 0.7500 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC204-12-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCPLFB205-16-IP69K/FVSL613 | Bore Size N/A 1.0000 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCPLFB206-19-IP69K/FVSL613 | Bore Size N/A 1.1875 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-19-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCPLFB206-20-IP69K/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC206-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCPLFB207-20-IP69K/FVSL613 | Bore Size N/A 1.2500 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC207-20-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCPLFB207-23-IP69K/FVSL613 | Bore Size N/A 1 7/16 in | Housing Material N/A White Thermoplastic (Polymer) | Bearing Number N/A SUC207-23-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCSFB204-IP69K/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N | CAD N/A |
SUCSFB205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N | CAD N/A |
SUCSFB206-IP69K/FVSL613 | Bore Size N/A 30 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC206-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N | CAD N/A |
SUCSFB207-IP69K/FVSL613 | Bore Size N/A 35 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC207-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 4901 lbf21800 N | Static Load Rating N/A 2766 lbf12300 N | CAD N/A |
SUCSFB208-IP69K/FVSL613 | Bore Size N/A 40 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC208-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 5576 lbf24800 N | Static Load Rating N/A 3215 lbf14300 N | CAD N/A |