All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® IP69K Hygienic Mounted Ball Bearings
>
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
>
View Items
Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking (IP69K)
Check up to five results to perform an action.
larger image
(Product only available in the US and Canada at this time)
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 50 of 236
1
2
3
4
5
»
Part Number
Bore Size
Housing Material
Bearing Number
Lubrication Type
Dynamic Load Rating
Static Load Rating
CAD
SUCAFB205-14-IP69K/FVSL613
7/8
in
Machined Stainless Steel
SUC205-14-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFB205-14-IP69K/F
7/8
in
Blue Thermoset (Polymer)
SUC205-14-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFB205-14-IP69K/FVSL613
7/8
in
Blue Thermoset (Polymer)
SUC205-14-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFBQK205-14-IP69K/F
7/8
in
Blue Thermoset (Polymer)
SUC205-14-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFBQK205-14-IP69K/FVSL613
7/8
in
Blue Thermoset (Polymer)
SUC205-14-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFBQK205-14-IP69K/F
7/8
in
Cast Stainless Steel
SUC205-14-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFBQK205-14-IP69K/FVSL613
7/8
in
Cast Stainless Steel
SUC205-14-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCAFB205-15-IP69K/F
15/16
in
Machined Stainless Steel
SUC205-15-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCAFB205-15-IP69K/FVSL613
15/16
in
Machined Stainless Steel
SUC205-15-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFB205-15-IP69K/F
15/16
in
Blue Thermoset (Polymer)
SUC205-15-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFB205-15-IP69K/FVSL613
15/16
in
Blue Thermoset (Polymer)
SUC205-15-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFBQK205-15-IP69K/F
15/16
in
Blue Thermoset (Polymer)
SUC205-15-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFBQK205-15-IP69K/FVSL613
15/16
in
Blue Thermoset (Polymer)
SUC205-15-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFBQK205-15-IP69K/F
15/16
in
Cast Stainless Steel
SUC205-15-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFBQK205-15-IP69K/FVSL613
15/16
in
Cast Stainless Steel
SUC205-15-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCAFB205-IP69K/F
25
mm
Machined Stainless Steel
SUC205-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCAFB205-IP69K/FVSL613
25
mm
Machined Stainless Steel
SUC205-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFB205-IP69K/F
25
mm
Blue Thermoset (Polymer)
SUC205-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFB205-IP69K/FVSL613
25
mm
Blue Thermoset (Polymer)
SUC205-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFBQK205-IP69K/F
25
mm
Blue Thermoset (Polymer)
SUC205-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCBFBQK205-IP69K/FVSL613
25
mm
Blue Thermoset (Polymer)
SUC205-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCPLFB205-IP69K/F
25
mm
White Thermoplastic (Polymer)
SUC205-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCPLFB205-IP69K/FVSL613
25
mm
White Thermoplastic (Polymer)
SUC205-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFB205-IP69K/F
25
mm
Cast Stainless Steel
SUC205-IP69K/F
Standard Food Safe Grease
2676
lbf
11900
N
1417
lbf
6300
N
SUCSFB205-IP69K/FVSL613
25
mm
Cast Stainless Steel
SUC205-IP69K/FVSL613
Food Grade Solid Lube
2676
lbf
11900
N
1417
lbf
6300
N
Results 26 - 50 of 236
1
2
3
4
5
»