All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
FDA/EC Compliant Corrosion-Resistant Ball Bearings
>
FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
>
View Items
FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
Check up to five results to perform an action.
(Product only available in the US and Canada at this time)
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 62
1
2
3
Part Number
Bore Size
Outside Diameter D
Inside Ring Width B
Static Load Rating
Dynamic Load Rating
Lubrication Type
CAD
SUC201-IP69K/F
12
mm
1.85
in
47
mm
1.22
in
31
mm
1203
lbf
5350
N
2451
lbf
10900
N
Standard Food Safe Grease
SUC201-IP69K/FVSL613
12
mm
1.85
in
47
mm
1.22
in
31
mm
1203
lbf
5350
N
2451
lbf
10900
N
Food Grade Solid Lube
SUC201-8-IP69K/F
1/2
in
1.85
in
47
mm
1.22
in
31
mm
1203
lbf
5350
N
2451
lbf
10900
N
Standard Food Safe Grease
SUC201-8-IP69K/FVSL613
1/2
in
1.85
in
47
mm
1.22
in
31
mm
1203
lbf
5350
N
2451
lbf
10900
N
Food Grade Solid Lube
SUC202-IP69K/F
15
mm
1.85
in
47
mm
1.22
in
31
mm
1203
lbf
5350
N
2451
lbf
10900
N
Standard Food Safe Grease
SUC202-IP69K/FVSL613
15
mm
1.85
in
47
mm
1.22
in
31
mm
1203
lbf
5350
N
2451
lbf
10900
N
Food Grade Solid Lube
SUC202-10-IP69K/F
5/8
in
1.85
in
47
mm
1.22
in
31
mm
1203
lbf
5350
N
2451
lbf
10900
N
Standard Food Safe Grease
SUC202-10-IP69K/FVSL613
5/8
in
1.85
in
47
mm
1.22
in
31
mm
1203
lbf
5350
N
2451
lbf
10900
N
Food Grade Solid Lube
SUC203-IP69K/F
17
mm
1.85
in
47
mm
1.22
in
31
mm
1203
lbf
5350
N
2451
lbf
10900
N
Standard Food Safe Grease
SUC203-IP69K/FVSL613
17
mm
1.85
in
47
mm
1.22
in
31
mm
1203
lbf
5350
N
2451
lbf
10900
N
Food Grade Solid Lube
SUC204-12-IP69K/F
3/4
in
1.85
in
47
mm
1.22
in
31
mm
1203
lbf
5350
N
2451
lbf
10900
N
Standard Food Safe Grease
SUC204-12-IP69K/FVSL613
3/4
in
1.85
in
47
mm
1.22
in
31
mm
1203
lbf
5350
N
2451
lbf
10900
N
Food Grade Solid Lube
SUC204-IP69K/F
20
mm
1.85
in
47
mm
1.22
in
31
mm
1203
lbf
5350
N
2451
lbf
10900
N
Standard Food Safe Grease
SUC204-IP69K/FVSL613
20
mm
1.85
in
47
mm
1.22
in
31
mm
1203
lbf
5350
N
2451
lbf
10900
N
Food Grade Solid Lube
SUC205-14-IP69K/F
7/8
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Standard Food Safe Grease
SUC205-14-IP69K/FVSL613
7/8
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Food Grade Solid Lube
SUC205-15-IP69K/F
15/16
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Standard Food Safe Grease
SUC205-15-IP69K/FVSL613
15/16
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Food Grade Solid Lube
SUC205-IP69K/F
25
mm
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Standard Food Safe Grease
SUC205-IP69K/FVSL613
25
mm
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Food Grade Solid Lube
SUC205-16-IP69K/F
1
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Standard Food Safe Grease
SUC205-16-IP69K/FVSL613
1
in
2.047
in
52
mm
1.343
in
34.1
mm
1417
lbf
6300
N
2676
lbf
11900
N
Food Grade Solid Lube
SUC206-18-IP69K/F
1 1/8
in
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Standard Food Safe Grease
SUC206-18-IP69K/FVSL613
1 1/8
in
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Food Grade Solid Lube
SUC206-IP69K/F
30
mm
2.441
in
62
mm
1.5
in
38.1
mm
2035
lbf
9050
N
3710
lbf
16500
N
Standard Food Safe Grease
Results 1 - 25 of 62
1
2
3