All Product Types > ENGINEERED BEARINGS > Ball Bearings > FDA/EC Compliant Corrosion-Resistant Ball Bearings > FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K) > View Items  

FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)

Check up to five results to perform an action.


(Product only available in the US and Canada at this time)




    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 62 1 2 3 

Part Number

Bore Size

Outside Diameter D

Inside Ring Width B

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

SUC206-IP69K/FVSL613 30 mm 2.441 in
62
mm
1.5 in
38.1
mm
2035 lbf
9050
N
3710 lbf
16500
N
Food Grade Solid Lube CAD Icon (for items table)
SUC206-19-IP69K/F 1 3/16 in 2.441 in
62
mm
1.5 in
38.1
mm
2035 lbf
9050
N
3710 lbf
16500
N
Standard Food Safe Grease CAD Icon (for items table)
SUC206-19-IP69K/FVSL613 1 3/16 in 2.441 in
62
mm
1.5 in
38.1
mm
2035 lbf
9050
N
3710 lbf
16500
N
Food Grade Solid Lube CAD Icon (for items table)
SUC206-20-IP69K/F 1 1/4 in 2.441 in
62
mm
1.5 in
38.1
mm
2035 lbf
9050
N
3710 lbf
16500
N
Standard Food Safe Grease CAD Icon (for items table)
SUC206-20-IP69K/FVSL613 1 1/4 in 2.441 in
62
mm
1.5 in
38.1
mm
2035 lbf
9050
N
3710 lbf
16500
N
Food Grade Solid Lube CAD Icon (for items table)
SUC207-20-IP69K/F 1 1/4 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC207-20-IP69K/FVSL613 1 1/4 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Food Grade Solid Lube CAD Icon (for items table)
SUC207-21-IP69K/F 1 5/16 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC207-21-IP69K/FVSL613 1 5/16 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Food Grade Solid Lube CAD Icon (for items table)
SUC207-22-IP69K/F 1 3/8 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC207-22-IP69K/FVSL613 1 3/8 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Food Grade Solid Lube CAD Icon (for items table)
SUC207-IP69K/F 35 mm 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC207-IP69K/FVSL613 35 mm 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Food Grade Solid Lube CAD Icon (for items table)
SUC207-23-IP69K/F 1 7/16 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC207-23-IP69K/FVSL613 1 7/16 in 2.835 in
72
mm
1.689 in
42.9
mm
2766 lbf
12300
N
4901 lbf
21800
N
Food Grade Solid Lube CAD Icon (for items table)
SUC208-24-IP69K/F 1 1/2 in 3.15 in
80
mm
1.937 in
49.2
mm
3215 lbf
14300
N
5576 lbf
24800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC208-24-IP69K/FVSL613 1 1/2 in 3.15 in
80
mm
1.937 in
49.2
mm
3215 lbf
14300
N
5576 lbf
24800
N
Food Grade Solid Lube CAD Icon (for items table)
SUC208-25-IP69K/F 1 9/16 in 3.15 in
80
mm
1.937 in
49.2
mm
3215 lbf
14300
N
5576 lbf
24800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC208-25-IP69K/FVSL613 1 9/16 in 3.15 in
80
mm
1.937 in
49.2
mm
3215 lbf
14300
N
5576 lbf
24800
N
Food Grade Solid Lube CAD Icon (for items table)
SUC208-IP69K/F 40 mm 3.15 in
80
mm
1.937 in
49.2
mm
3215 lbf
14300
N
5576 lbf
24800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC208-IP69K/FVSL613 40 mm 3.15 in
80
mm
1.937 in
49.2
mm
3215 lbf
14300
N
5576 lbf
24800
N
Food Grade Solid Lube CAD Icon (for items table)
SUC209-26-IP69K/F 1 5/8 in 3.346 in
85
mm
1.937 in
49.2
mm
3642 lbf
16200
N
6250 lbf
27800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC209-26-IP69K/FVSL613 1 5/8 in 3.346 in
85
mm
1.937 in
49.2
mm
3642 lbf
16200
N
6250 lbf
27800
N
Food Grade Solid Lube CAD Icon (for items table)
SUC209-27-IP69K/F 1 11/16 in 3.346 in
85
mm
1.937 in
49.2
mm
3642 lbf
16200
N
6250 lbf
27800
N
Standard Food Safe Grease CAD Icon (for items table)
SUC209-27-IP69K/FVSL613 1 11/16 in 3.346 in
85
mm
1.937 in
49.2
mm
3642 lbf
16200
N
6250 lbf
27800
N
Food Grade Solid Lube CAD Icon (for items table)
  Results 26 - 50 of 62 1 2 3