Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| SUC206-IP69K/FVSL613 | Bore Size N/A 30 mm | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC206-19-IP69K/F | Bore Size N/A 1 3/16 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC206-19-IP69K/FVSL613 | Bore Size N/A 1 3/16 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC206-20-IP69K/F | Bore Size N/A 1 1/4 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC206-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC207-20-IP69K/F | Bore Size N/A 1 1/4 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC207-20-IP69K/FVSL613 | Bore Size N/A 1 1/4 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC207-21-IP69K/F | Bore Size N/A 1 5/16 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC207-21-IP69K/FVSL613 | Bore Size N/A 1 5/16 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC207-22-IP69K/F | Bore Size N/A 1 3/8 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC207-22-IP69K/FVSL613 | Bore Size N/A 1 3/8 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC207-IP69K/F | Bore Size N/A 35 mm | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC207-IP69K/FVSL613 | Bore Size N/A 35 mm | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC207-23-IP69K/F | Bore Size N/A 1 7/16 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC207-23-IP69K/FVSL613 | Bore Size N/A 1 7/16 in | Outside Diameter D N/A 2.835 in72 mm | Inside Ring Width B N/A 1.689 in42.9 mm | Static Load Rating N/A 2766 lbf12300 N | Dynamic Load Rating N/A 4901 lbf21800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC208-24-IP69K/F | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC208-24-IP69K/FVSL613 | Bore Size N/A 1 1/2 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC208-25-IP69K/F | Bore Size N/A 1 9/16 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC208-25-IP69K/FVSL613 | Bore Size N/A 1 9/16 in | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC208-IP69K/F | Bore Size N/A 40 mm | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC208-IP69K/FVSL613 | Bore Size N/A 40 mm | Outside Diameter D N/A 3.150 in80 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3215 lbf14300 N | Dynamic Load Rating N/A 5576 lbf24800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC209-26-IP69K/F | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 3.346 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC209-26-IP69K/FVSL613 | Bore Size N/A 1 5/8 in | Outside Diameter D N/A 3.346 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC209-27-IP69K/F | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 3.346 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC209-27-IP69K/FVSL613 | Bore Size N/A 1 11/16 in | Outside Diameter D N/A 3.346 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |