FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
FDA/EC Compliant Corrosion-Resistant Ball Bearings
>
FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
For CAD models and more information, click Directly on the part number below.
(Product only available in the US and Canada at this time)
larger image
larger image
Results Per Page :
25
50
100
200
Results 51 - 62 of 62
Unit of Measure:
Imperial
Metric
Both
1
2
3
Part Number
Bore Size
Outside Diameter D
Inside Ring Width B
Static Load Rating
Dynamic Load Rating
Lubrication Type
CAD
SUC209-28-IP69K/F
1 3/4
in
3.346
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Standard Food Safe Grease
SUC209-28-IP69K/FVSL613
1 3/4
in
3.346
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Solid Lube
SUC209-IP69K/F
45
mm
3.346
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Standard Food Safe Grease
SUC209-IP69K/FVSL613
45
mm
3.346
in
85
mm
1.937
in
49.2
mm
3642
lbf
16200
N
6250
lbf
27800
N
Food Grade Solid Lube
SUC210-30-IP69K/F
1 7/8
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Standard Food Safe Grease
SUC210-30-IP69K/FVSL613
1 7/8
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Solid Lube
SUC210-31-IP69K/F
1 15/16
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Standard Food Safe Grease
SUC210-31-IP69K/FVSL613
1 15/16
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Solid Lube
SUC210-IP69K/F
50
mm
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Standard Food Safe Grease
SUC210-IP69K/FVSL613
50
mm
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Solid Lube
SUC210-32-IP69K/F
2
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Standard Food Safe Grease
SUC210-32-IP69K/FVSL613
2
in
3.543
in
90
mm
2.031
in
51.6
mm
4182
lbf
18600
N
6700
lbf
29800
N
Food Grade Solid Lube
Results 51 - 62 of 62
1
2
3
<