Part Number | 
                        
                            Bore Size | 
                        
                            Outside Diameter D | 
                        
                            Inside Ring Width B | 
                        
                            Static Load Rating | 
                        
                            Dynamic Load Rating | 
                        
                            Lubrication Type | 
                        
                            CAD | 
                                                                Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|---|
| SUC209-28-IP69K/F | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 3.346 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| SUC209-28-IP69K/FVSL613 | Bore Size N/A 1 3/4 in | Outside Diameter D N/A 3.346 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| SUC209-IP69K/F | Bore Size N/A 45 mm | Outside Diameter D N/A 3.346 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Standard Food Safe Grease | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| SUC209-IP69K/FVSL613 | Bore Size N/A 45 mm | Outside Diameter D N/A 3.346 in85 mm | Inside Ring Width B N/A 1.937 in49.2 mm | Static Load Rating N/A 3642 lbf16200 N | Dynamic Load Rating N/A 6250 lbf27800 N | Lubrication Type N/A Food Grade Solid Lube | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| SUC210-30-IP69K/F | Bore Size N/A 1 7/8 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| SUC210-30-IP69K/FVSL613 | Bore Size N/A 1 7/8 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| SUC210-31-IP69K/F | Bore Size N/A 1 15/16 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| SUC210-31-IP69K/FVSL613 | Bore Size N/A 1 15/16 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| SUC210-IP69K/F | Bore Size N/A 50 mm | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| SUC210-IP69K/FVSL613 | Bore Size N/A 50 mm | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| SUC210-32-IP69K/F | Bore Size N/A 2 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Standard Food Safe Grease | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  | 
                    
| SUC210-32-IP69K/FVSL613 | Bore Size N/A 2 in | Outside Diameter D N/A 3.543 in90 mm | Inside Ring Width B N/A 2.031 in51.6 mm | Static Load Rating N/A 4182 lbf18600 N | Dynamic Load Rating N/A 6700 lbf29800 N | Lubrication Type N/A Food Grade Solid Lube | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  |