Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > FDA/EC Compliant Corrosion-Resistant Ball Bearings > FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K)

For CAD models and more information, click Directly on the part number below.


(Product only available in the US and Canada at this time)



Add To Cart Request Quote
   
  Results 1 - 25 of 62 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bore Size

Outside Diameter D

Inside Ring Width B

Static Load Rating

Dynamic Load Rating

Lubrication Type

CAD

SUC201-IP69K/F 12 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease
SUC201-IP69K/FVSL613 12 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube
SUC201-8-IP69K/F 0.5000 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease
SUC201-8-IP69K/FVSL613 0.5000 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube
SUC202-IP69K/F 15 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease
SUC202-IP69K/FVSL613 15 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube
SUC202-10-IP69K/F 0.6250 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease
SUC202-10-IP69K/FVSL613 0.6250 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube
SUC203-IP69K/F 17 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease
SUC203-IP69K/FVSL613 17 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube
SUC204-12-IP69K/F 0.7500 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease
SUC204-12-IP69K/FVSL613 0.7500 in 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube
SUC204-IP69K/F 20 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Standard Food Safe Grease
SUC204-IP69K/FVSL613 20 mm 1.850 in
47
mm
1.22 in
31
mm
1203 lbf
5350
N
2451 lbf
10900
N
Food Grade Solid Lube
SUC205-14-IP69K/F 0.8750 in 2.047 in
52
mm
1.343 in
34.1
mm
1417 lbf
6300
N
2676 lbf
11900
N
Standard Food Safe Grease
SUC205-14-IP69K/FVSL613 0.8750 in 2.047 in
52
mm
1.343 in
34.1
mm
1417 lbf
6300
N
2676 lbf
11900
N
Food Grade Solid Lube
SUC205-15-IP69K/F 0.9375 in 2.047 in
52
mm
1.343 in
34.1
mm
1417 lbf
6300
N
2676 lbf
11900
N
Standard Food Safe Grease
SUC205-15-IP69K/FVSL613 0.9375 in 2.047 in
52
mm
1.343 in
34.1
mm
1417 lbf
6300
N
2676 lbf
11900
N
Food Grade Solid Lube
SUC205-IP69K/F 25 mm 2.047 in
52
mm
1.343 in
34.1
mm
1417 lbf
6300
N
2676 lbf
11900
N
Standard Food Safe Grease
SUC205-IP69K/FVSL613 25 mm 2.047 in
52
mm
1.343 in
34.1
mm
1417 lbf
6300
N
2676 lbf
11900
N
Food Grade Solid Lube
SUC205-16-IP69K/F 1.0000 in 2.047 in
52
mm
1.343 in
34.1
mm
1417 lbf
6300
N
2676 lbf
11900
N
Standard Food Safe Grease
SUC205-16-IP69K/FVSL613 1.0000 in 2.047 in
52
mm
1.343 in
34.1
mm
1417 lbf
6300
N
2676 lbf
11900
N
Food Grade Solid Lube
SUC206-18-IP69K/F 1.1250 in 2.441 in
62
mm
1.5 in
38.1
mm
2035 lbf
9050
N
3710 lbf
16500
N
Standard Food Safe Grease
SUC206-18-IP69K/FVSL613 1.1250 in 2.441 in
62
mm
1.5 in
38.1
mm
2035 lbf
9050
N
3710 lbf
16500
N
Food Grade Solid Lube
SUC206-IP69K/F 30 mm 2.441 in
62
mm
1.5 in
38.1
mm
2035 lbf
9050
N
3710 lbf
16500
N
Standard Food Safe Grease
  Results 1 - 25 of 62 1 2 3 
<