Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| SUC201-IP69K/F | Bore Size N/A 12 mm | Outside Diameter D N/A 1.85 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC201-IP69K/FVSL613 | Bore Size N/A 12 mm | Outside Diameter D N/A 1.85 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC201-8-IP69K/F | Bore Size N/A 1/2 in | Outside Diameter D N/A 1.85 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC201-8-IP69K/FVSL613 | Bore Size N/A 1/2 in | Outside Diameter D N/A 1.85 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC202-IP69K/F | Bore Size N/A 15 mm | Outside Diameter D N/A 1.85 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC202-IP69K/FVSL613 | Bore Size N/A 15 mm | Outside Diameter D N/A 1.85 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC202-10-IP69K/F | Bore Size N/A 5/8 in | Outside Diameter D N/A 1.85 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC202-10-IP69K/FVSL613 | Bore Size N/A 5/8 in | Outside Diameter D N/A 1.85 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC203-IP69K/F | Bore Size N/A 17 mm | Outside Diameter D N/A 1.85 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC203-IP69K/FVSL613 | Bore Size N/A 17 mm | Outside Diameter D N/A 1.85 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC204-12-IP69K/F | Bore Size N/A 3/4 in | Outside Diameter D N/A 1.85 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC204-12-IP69K/FVSL613 | Bore Size N/A 3/4 in | Outside Diameter D N/A 1.85 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC204-IP69K/F | Bore Size N/A 20 mm | Outside Diameter D N/A 1.85 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC204-IP69K/FVSL613 | Bore Size N/A 20 mm | Outside Diameter D N/A 1.85 in47 mm | Inside Ring Width B N/A 1.22 in31 mm | Static Load Rating N/A 1203 lbf5350 N | Dynamic Load Rating N/A 2451 lbf10900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC205-14-IP69K/F | Bore Size N/A 7/8 in | Outside Diameter D N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC205-14-IP69K/FVSL613 | Bore Size N/A 7/8 in | Outside Diameter D N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC205-15-IP69K/F | Bore Size N/A 15/16 in | Outside Diameter D N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC205-15-IP69K/FVSL613 | Bore Size N/A 15/16 in | Outside Diameter D N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC205-IP69K/F | Bore Size N/A 25 mm | Outside Diameter D N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC205-IP69K/FVSL613 | Bore Size N/A 25 mm | Outside Diameter D N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC205-16-IP69K/F | Bore Size N/A 1 in | Outside Diameter D N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC205-16-IP69K/FVSL613 | Bore Size N/A 1 in | Outside Diameter D N/A 2.047 in52 mm | Inside Ring Width B N/A 1.343 in34.1 mm | Static Load Rating N/A 1417 lbf6300 N | Dynamic Load Rating N/A 2676 lbf11900 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC206-18-IP69K/F | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |
| SUC206-18-IP69K/FVSL613 | Bore Size N/A 1 1/8 in | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Food Grade Solid Lube |
CAD
N/A |
Add To Cart
Request Quote |
| SUC206-IP69K/F | Bore Size N/A 30 mm | Outside Diameter D N/A 2.441 in62 mm | Inside Ring Width B N/A 1.5 in38.1 mm | Static Load Rating N/A 2035 lbf9050 N | Dynamic Load Rating N/A 3710 lbf16500 N | Lubrication Type N/A Standard Food Safe Grease |
CAD
N/A |
Add To Cart
Request Quote |