Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
501 - 550 of 889 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NJ2219EMAC3 N/A 95 mm N/A 170 mm6.6929 in N/A 1.6929 in43 mm N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 3400 rpm N/A 3000 rpm
NU2219EMAC3 N/A 95 mm N/A 170 mm6.6929 in N/A 1.6929 in43 mm N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 3400 rpm N/A 3000 rpm
NJ219EMAC3 N/A 95 mm N/A 170 mm6.6929 in N/A 1.2598 in32 mm N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 4200 rpm N/A 3500 rpm
NU219EMAC3 N/A 95 mm N/A 170 mm6.6929 in N/A 1.2598 in32 mm N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 4200 rpm N/A 3500 rpm
NJ219EJ N/A 95 mm N/A 170 mm6.6929 in N/A 1.2598 in32 mm N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 4200 rpm N/A 3500 rpm
NJ2219EJ N/A 95 mm N/A 170 mm6.6929 in N/A 1.6929 in43 mm N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 3400 rpm N/A 3000 rpm
NU219EJ N/A 95 mm N/A 170 mm6.6929 in N/A 1.2598 in32 mm N/A 271000 N60900 lbf N/A 248000 N55800 lbf N/A 4200 rpm N/A 3500 rpm
NU2219EJ N/A 95 mm N/A 170 mm6.6929 in N/A 1.6929 in43 mm N/A 378000 N85000 lbf N/A 324000 N72800 lbf N/A 3400 rpm N/A 3000 rpm
NJ2319EMA N/A 95 mm N/A 200 mm7.874 in N/A 2.6378 in67 mm N/A 593000 N133000 lbf N/A 525000 N118000 lbf N/A 3200 rpm N/A 2800 rpm
NJ319EMA N/A 95 mm N/A 200 mm7.874 in N/A 1.7717 in45 mm N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 3900 rpm N/A 3400 rpm
NU2319EMA N/A 95 mm N/A 200 mm7.874 in N/A 2.6378 in67 mm N/A 593000 N133000 lbf N/A 525000 N118000 lbf N/A 2800 rpm N/A 2500 rpm
NU319EMA N/A 95 mm N/A 200 mm7.874 in N/A 1.7717 in45 mm N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 3900 rpm N/A 3400 rpm
NJ2319EMAC3 N/A 95 mm N/A 200 mm7.874 in N/A 2.6378 in67 mm N/A 593000 N133000 lbf N/A 525000 N118000 lbf N/A 3200 rpm N/A 2800 rpm
NJ2319EMAC4 N/A 95 mm N/A 200 mm7.874 in N/A 2.6378 in67 mm N/A 593000 N133000 lbf N/A 525000 N118000 lbf N/A 3200 rpm N/A 2800 rpm
NJ319EMAC4 N/A 95 mm N/A 200 mm7.874 in N/A 1.7717 in45 mm N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 3900 rpm N/A 3400 rpm
NU2319EMAC3 N/A 95 mm N/A 200 mm7.874 in N/A 2.6378 in67 mm N/A 593000 N133000 lbf N/A 525000 N118000 lbf N/A 2800 rpm N/A 2500 rpm
NU319EMAC4 N/A 95 mm N/A 200 mm7.874 in N/A 1.7717 in45 mm N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 3900 rpm N/A 3400 rpm
NJ319EMAC3 N/A 95 mm N/A 200 mm7.874 in N/A 1.7717 in45 mm N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 3900 rpm N/A 3400 rpm
NU319EMAC3 N/A 95 mm N/A 200 mm7.874 in N/A 1.7717 in45 mm N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 3900 rpm N/A 3400 rpm
NJ2319EJ N/A 95 mm N/A 200 mm7.874 in N/A 2.6378 in67 mm N/A 593000 N133000 lbf N/A 525000 N118000 lbf N/A 3200 rpm N/A 2800 rpm
NJ319EJ N/A 95 mm N/A 200 mm7.874 in N/A 1.7717 in45 mm N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 3900 rpm N/A 3400 rpm
NU2319EJ N/A 95 mm N/A 200 mm7.874 in N/A 2.6378 in67 mm N/A 593000 N133000 lbf N/A 525000 N118000 lbf N/A 3200 rpm N/A 2800 rpm
NU319EJ N/A 95 mm N/A 200 mm7.874 in N/A 1.7717 in45 mm N/A 395000 N88800 lbf N/A 379000 N85200 lbf N/A 3900 rpm N/A 3400 rpm
T-5355-B N/A 99.929 mm N/A 214.991 mm8.4642 in N/A 3.252 in82.6 mm N/A 860000 N193000 lbf N/A 756000 N170000 lbf N/A 2700 rpm N/A 2400 rpm
NJ220EMA N/A 100 mm N/A 180 mm7.0866 in N/A 1.3386 in34 mm N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 4000 rpm N/A 3400 rpm
NJ2220EMA N/A 100 mm N/A 180 mm7.0866 in N/A 1.811 in46 mm N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 3200 rpm N/A 2800 rpm
NU220EMA N/A 100 mm N/A 180 mm7.0866 in N/A 1.3386 in34 mm N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 4000 rpm N/A 3400 rpm
NU2220EMA N/A 100 mm N/A 180 mm7.0866 in N/A 1.811 in46 mm N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 3200 rpm N/A 2800 rpm
NJ2220EMAC3 N/A 100 mm N/A 180 mm7.0866 in N/A 1.811 in46 mm N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 3200 rpm N/A 2800 rpm
NU220EMAC3 N/A 100 mm N/A 180 mm7.0866 in N/A 1.3386 in34 mm N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 4000 rpm N/A 3400 rpm
NU2220EMAC3 N/A 100 mm N/A 180 mm7.0866 in N/A 1.811 in46 mm N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 3200 rpm N/A 2800 rpm
NJ220EMAC3 N/A 100 mm N/A 180 mm7.0866 in N/A 1.3386 in34 mm N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 4000 rpm N/A 3400 rpm
NJ220EJ N/A 100 mm N/A 180 mm7.0866 in N/A 1.3386 in34 mm N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 4000 rpm N/A 3400 rpm
NJ2220EJ N/A 100 mm N/A 180 mm7.0866 in N/A 1.811 in46 mm N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 3200 rpm N/A 2800 rpm
NU220EJ N/A 100 mm N/A 180 mm7.0866 in N/A 1.3386 in34 mm N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 4000 rpm N/A 3400 rpm
NU2220EJ N/A 100 mm N/A 180 mm7.0866 in N/A 1.811 in46 mm N/A 451000 N101000 lbf N/A 377000 N84800 lbf N/A 3100 rpm N/A 2800 rpm
NU220EMC3 N/A 100 mm N/A 180 mm7.0866 in N/A 1.3386 in34 mm N/A 311000 N69900 lbf N/A 280000 N62900 lbf N/A 4000 rpm N/A 3400 rpm
NJ320EMA N/A 100 mm N/A 215 mm8.4646 in N/A 1.8504 in47 mm N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3700 rpm N/A 3200 rpm
NJ2320EMA N/A 100 mm N/A 215 mm8.4646 in N/A 2.874 in73 mm N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2800 rpm N/A 2500 rpm
NU2320EMA N/A 100 mm N/A 215 mm8.4646 in N/A 2.874 in73 mm N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2800 rpm N/A 2500 rpm
NU320EMA N/A 100 mm N/A 215 mm8.4646 in N/A 1.8504 in47 mm N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3700 rpm N/A 3200 rpm
NJ2320EMAC3 N/A 100 mm N/A 215 mm8.4646 in N/A 2.874 in73 mm N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2800 rpm N/A 2500 rpm
NJ2320EMAC4 N/A 100 mm N/A 215 mm8.4646 in N/A 2.874 in73 mm N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2800 rpm N/A 2500 rpm
NJ320EMAC3 N/A 100 mm N/A 215 mm8.4646 in N/A 1.8504 in47 mm N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3700 rpm N/A 3200 rpm
NJ320EMAC4 N/A 100 mm N/A 215 mm8.4646 in N/A 1.8504 in47 mm N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3700 rpm N/A 3200 rpm
NU2320EMAC3 N/A 100 mm N/A 215 mm8.4646 in N/A 2.874 in73 mm N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2800 rpm N/A 2500 rpm
NU320EMAC4 N/A 100 mm N/A 215 mm8.4646 in N/A 1.8504 in47 mm N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3700 rpm N/A 3200 rpm
NU320EMAC3 N/A 100 mm N/A 215 mm8.4646 in N/A 1.8504 in47 mm N/A 442000 N99400 lbf N/A 437000 N98200 lbf N/A 3700 rpm N/A 3200 rpm
NJ2320EJ N/A 100 mm N/A 215 mm8.4646 in N/A 2.874 in73 mm N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2800 rpm N/A 2500 rpm
NU2320EJ N/A 100 mm N/A 215 mm8.4646 in N/A 2.874 in73 mm N/A 737000 N166000 lbf N/A 658000 N148000 lbf N/A 2800 rpm N/A 2500 rpm
501 - 550 of 889 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »