Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
601 - 650 of 889 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NJ2324EMA N/A 120 mm N/A 260 mm10.2362 in N/A 3.3858 in86 mm N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 2200 rpm N/A 1900 rpm
NJ324EMA N/A 120 mm N/A 260 mm10.2362 in N/A 2.1654 in55 mm N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2900 rpm N/A 2600 rpm
NUP2324EMA N/A 120 mm N/A 260 mm10.2362 in N/A 3.3858 in86 mm N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 2000 rpm N/A 1800 rpm
NU2324EMA N/A 120 mm N/A 260 mm10.2362 in N/A 3.3858 in86 mm N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 2200 rpm N/A 1900 rpm
NU324EMA N/A 120 mm N/A 260 mm10.2362 in N/A 2.1654 in55 mm N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2900 rpm N/A 2600 rpm
NJ2324EMAC3 N/A 120 mm N/A 260 mm10.2362 in N/A 3.3858 in86 mm N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 2200 rpm N/A 1900 rpm
NJ2324EMAC4 N/A 120 mm N/A 260 mm10.2362 in N/A 3.3858 in86 mm N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 2200 rpm N/A 1900 rpm
NJ324EMAC3 N/A 120 mm N/A 260 mm10.2362 in N/A 2.1654 in55 mm N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2900 rpm N/A 2600 rpm
NJ324EMAC4 N/A 120 mm N/A 260 mm10.2362 in N/A 2.1654 in55 mm N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2900 rpm N/A 2600 rpm
NU2324EMAC4 N/A 120 mm N/A 260 mm10.2362 in N/A 3.3858 in86 mm N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 2200 rpm N/A 1900 rpm
NU324EMAC4 N/A 120 mm N/A 260 mm10.2362 in N/A 2.1654 in55 mm N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2900 rpm N/A 2600 rpm
NU2324EMAC3 N/A 120 mm N/A 260 mm10.2362 in N/A 3.3858 in86 mm N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 2200 rpm N/A 1900 rpm
NU324EMAC3 N/A 120 mm N/A 260 mm10.2362 in N/A 2.1654 in55 mm N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2900 rpm N/A 2600 rpm
NJ324EJ N/A 120 mm N/A 260 mm10.2362 in N/A 2.1654 in55 mm N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2900 rpm N/A 2600 rpm
NU324EJ N/A 120 mm N/A 260 mm10.2362 in N/A 2.1654 in55 mm N/A 614000 N138000 lbf N/A 594000 N134000 lbf N/A 2900 rpm N/A 2600 rpm
NJ2324EMAC5 N/A 120 mm N/A 260 mm10.2362 in N/A 3.3858 in86 mm N/A 1040000 N234000 lbf N/A 902000 N203000 lbf N/A 2200 rpm N/A 1900 rpm
NU1026MA N/A 130 mm N/A 200 mm7.874 in N/A 1.2992 in33 mm N/A 251000 N56500 lbf N/A 197000 N44300 lbf N/A 4200 rpm N/A 3400 rpm
NU1026MAC3 N/A 130 mm N/A 200 mm7.874 in N/A 1.2992 in33 mm N/A 251000 N56500 lbf N/A 197000 N44300 lbf N/A 4200 rpm N/A 3400 rpm
NJ2226EMA N/A 130 mm N/A 230 mm9.0551 in N/A 2.5197 in64 mm N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2500 rpm N/A 2200 rpm
NJ226EMA N/A 130 mm N/A 230 mm9.0551 in N/A 1.5748 in40 mm N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 3200 rpm N/A 2700 rpm
NU2226EMA N/A 130 mm N/A 230 mm9.0551 in N/A 2.5197 in64 mm N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2500 rpm N/A 2200 rpm
NU226EMA N/A 130 mm N/A 230 mm9.0551 in N/A 1.5748 in40 mm N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 3200 rpm N/A 2700 rpm
NJ2226EMAC3 N/A 130 mm N/A 230 mm9.0551 in N/A 2.5197 in64 mm N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2500 rpm N/A 2200 rpm
NJ226EMAC3 N/A 130 mm N/A 230 mm9.0551 in N/A 1.5748 in40 mm N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 3200 rpm N/A 2700 rpm
NU2226EMAC3 N/A 130 mm N/A 230 mm9.0551 in N/A 2.5197 in64 mm N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2500 rpm N/A 2200 rpm
NU226EMAC3 N/A 130 mm N/A 230 mm9.0551 in N/A 1.5748 in40 mm N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 3200 rpm N/A 2700 rpm
NJ2226EJ N/A 130 mm N/A 230 mm9.0551 in N/A 2.5197 in64 mm N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2500 rpm N/A 2200 rpm
NJ226EJ N/A 130 mm N/A 230 mm9.0551 in N/A 1.5748 in40 mm N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 3200 rpm N/A 2700 rpm
NU2226EJ N/A 130 mm N/A 230 mm9.0551 in N/A 2.5197 in64 mm N/A 750000 N169000 lbf N/A 603000 N136000 lbf N/A 2500 rpm N/A 2200 rpm
NU226EJ N/A 130 mm N/A 230 mm9.0551 in N/A 1.5748 in40 mm N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 3200 rpm N/A 2700 rpm
NUP226EMAC3 N/A 130 mm N/A 230 mm9.0551 in N/A 1.5748 in40 mm N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 2800 rpm N/A 2400 rpm
NU226EC4P5W5 IR N/A 130 mm N/A 230 mm9.0551 in N/A 1.5748 in40 mm N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 3200 rpm N/A 2700 rpm
NU226EMOP N/A 130 mm N/A 230 mm9.0551 in N/A 1.5748 in40 mm N/A 464000 N104000 lbf N/A 411000 N92400 lbf N/A 3200 rpm N/A 2700 rpm
NJ326EMA N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2500 rpm N/A 2200 rpm
NU326EMA N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2500 rpm N/A 2200 rpm
NJ326EMAC4 N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2500 rpm N/A 2200 rpm
NU326EMAC3 N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2500 rpm N/A 2200 rpm
NU326EMAC4 N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2500 rpm N/A 2200 rpm
NJ326EMAC3 N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2500 rpm N/A 2200 rpm
NJ326EJ N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2500 rpm N/A 2200 rpm
NU326EJ N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2500 rpm N/A 2200 rpm
NJ2326EMAC3 N/A 130 mm N/A 280 mm11.0236 in N/A 3.6614 in93 mm N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1900 rpm N/A 1700 rpm
NJ2326EMAC4 N/A 130 mm N/A 280 mm11.0236 in N/A 3.6614 in93 mm N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1900 rpm N/A 1700 rpm
NU2326EMA N/A 130 mm N/A 280 mm11.0236 in N/A 3.6614 in93 mm N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1900 rpm N/A 1700 rpm
NU2326EMAC3 N/A 130 mm N/A 280 mm11.0236 in N/A 3.6614 in93 mm N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1900 rpm N/A 1700 rpm
NJ2326EMAC6 N/A 130 mm N/A 280 mm11.0236 in N/A 3.6614 in93 mm N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1900 rpm N/A 1700 rpm
NU2326EMAC6 N/A 130 mm N/A 280 mm11.0236 in N/A 3.6614 in93 mm N/A 1240000 N278000 lbf N/A 1040000 N235000 lbf N/A 1900 rpm N/A 1700 rpm
NJ326EMAC5 N/A 130 mm N/A 280 mm11.0236 in N/A 2.2835 in58 mm N/A 753000 N169000 lbf N/A 701000 N158000 lbf N/A 2500 rpm N/A 2200 rpm
NU1028MA N/A 140 mm N/A 210 mm8.2677 in N/A 1.2992 in33 mm N/A 263000 N59200 lbf N/A 201000 N45200 lbf N/A 3900 rpm N/A 3200 rpm
NU1028MAC3 N/A 140 mm N/A 210 mm8.2677 in N/A 1.2992 in33 mm N/A 263000 N59200 lbf N/A 201000 N45200 lbf N/A 3900 rpm N/A 3200 rpm
601 - 650 of 889 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »