Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
651 - 700 of 889 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NJ2228EMA N/A 140 mm N/A 250 mm9.8425 in N/A 2.6772 in68 mm N/A 850000 N191000 lbf N/A 650000 N146000 lbf N/A 2200 rpm N/A 2000 rpm
NJ228EMA N/A 140 mm N/A 250 mm9.8425 in N/A 1.6535 in42 mm N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2900 rpm N/A 2500 rpm
NU2228EMA N/A 140 mm N/A 250 mm9.8425 in N/A 2.6772 in68 mm N/A 850000 N191000 lbf N/A 650000 N146000 lbf N/A 2200 rpm N/A 2000 rpm
NU228EMA N/A 140 mm N/A 250 mm9.8425 in N/A 1.6535 in42 mm N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2900 rpm N/A 2500 rpm
NJ2228EMAC3 N/A 140 mm N/A 250 mm9.8425 in N/A 2.6772 in68 mm N/A 850000 N191000 lbf N/A 650000 N146000 lbf N/A 2200 rpm N/A 2000 rpm
NJ228EMAC3 N/A 140 mm N/A 250 mm9.8425 in N/A 1.6535 in42 mm N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2900 rpm N/A 2500 rpm
NU2228EMAC3 N/A 140 mm N/A 250 mm9.8425 in N/A 2.6772 in68 mm N/A 850000 N191000 lbf N/A 650000 N146000 lbf N/A 2200 rpm N/A 2000 rpm
NU228EMAC3 N/A 140 mm N/A 250 mm9.8425 in N/A 1.6535 in42 mm N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2900 rpm N/A 2500 rpm
NJ228EJ N/A 140 mm N/A 250 mm9.8425 in N/A 1.6535 in42 mm N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2900 rpm N/A 2500 rpm
NU228EJ N/A 140 mm N/A 250 mm9.8425 in N/A 1.6535 in42 mm N/A 526000 N118000 lbf N/A 443000 N99600 lbf N/A 2900 rpm N/A 2500 rpm
NJ2328EMA N/A 140 mm N/A 300 mm11.811 in N/A 4.0157 in102 mm N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3500 rpm N/A 3000 rpm
NJ328EMA N/A 140 mm N/A 300 mm11.811 in N/A 2.4409 in62 mm N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2300 rpm N/A 2100 rpm
NU2328EMA N/A 140 mm N/A 300 mm11.811 in N/A 4.0157 in102 mm N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3500 rpm N/A 3000 rpm
NU328EMA N/A 140 mm N/A 300 mm11.811 in N/A 2.4409 in62 mm N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2300 rpm N/A 2100 rpm
NJ2328EMAC3 N/A 140 mm N/A 300 mm11.811 in N/A 4.0157 in102 mm N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3500 rpm N/A 3000 rpm
NJ328EMAC3 N/A 140 mm N/A 300 mm11.811 in N/A 2.4409 in62 mm N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2300 rpm N/A 2100 rpm
NJ328EMAC4 N/A 140 mm N/A 300 mm11.811 in N/A 2.4409 in62 mm N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2300 rpm N/A 2100 rpm
NU2328EMAC3 N/A 140 mm N/A 300 mm11.811 in N/A 4.0157 in102 mm N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3500 rpm N/A 3000 rpm
NU328EMAC4 N/A 140 mm N/A 300 mm11.811 in N/A 2.4409 in62 mm N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2300 rpm N/A 2100 rpm
NU328EMAC3 N/A 140 mm N/A 300 mm11.811 in N/A 2.4409 in62 mm N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2300 rpm N/A 2100 rpm
NJ328EJ N/A 140 mm N/A 300 mm11.811 in N/A 2.4409 in62 mm N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2300 rpm N/A 2100 rpm
NU328EJ N/A 140 mm N/A 300 mm11.811 in N/A 2.4409 in62 mm N/A 837000 N188000 lbf N/A 771000 N173000 lbf N/A 2300 rpm N/A 2100 rpm
NJ2328EMAC5 N/A 140 mm N/A 300 mm11.811 in N/A 4.0157 in102 mm N/A 1420000 N319000 lbf N/A 1180000 N265000 lbf N/A 3500 rpm N/A 3000 rpm
NU1030MA N/A 150 mm N/A 225 mm8.8583 in N/A 1.378 in35 mm N/A 309000 N69500 lbf N/A 231000 N51900 lbf N/A 3700 rpm N/A 3000 rpm
NU1030MAC3 N/A 150 mm N/A 225 mm8.8583 in N/A 1.378 in35 mm N/A 309000 N69500 lbf N/A 231000 N51900 lbf N/A 3700 rpm N/A 3000 rpm
NJ230EMA N/A 150 mm N/A 270 mm10.6299 in N/A 1.7717 in45 mm N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2700 rpm N/A 2300 rpm
NUP230EMA N/A 150 mm N/A 270 mm10.6299 in N/A 1.7717 in45 mm N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 1900 rpm N/A 1600 rpm
NU230EMA N/A 150 mm N/A 270 mm10.6299 in N/A 1.7717 in45 mm N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2700 rpm N/A 2300 rpm
NJ230EMAC4 N/A 150 mm N/A 270 mm10.6299 in N/A 1.7717 in45 mm N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2700 rpm N/A 2300 rpm
NUP230EMAC3 N/A 150 mm N/A 270 mm10.6299 in N/A 1.7717 in45 mm N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 1900 rpm N/A 1600 rpm
NJ230EMAC3 N/A 150 mm N/A 270 mm10.6299 in N/A 1.7717 in45 mm N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2700 rpm N/A 2300 rpm
NU230EMAC3 N/A 150 mm N/A 270 mm10.6299 in N/A 1.7717 in45 mm N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2700 rpm N/A 2300 rpm
NJ230EJ N/A 150 mm N/A 270 mm10.6299 in N/A 1.7717 in45 mm N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2700 rpm N/A 2300 rpm
NU230EJ N/A 150 mm N/A 270 mm10.6299 in N/A 1.7717 in45 mm N/A 607000 N136000 lbf N/A 506000 N114000 lbf N/A 2600 rpm N/A 2300 rpm
NJ2230EMAC3 N/A 150 mm N/A 270 mm10.6299 in N/A 2.874 in73 mm N/A 998000 N224000 lbf N/A 752000 N169000 lbf N/A 2000 rpm N/A 1800 rpm
NU2230EMA N/A 150 mm N/A 270 mm10.6299 in N/A 2.874 in73 mm N/A 998000 N224000 lbf N/A 752000 N169000 lbf N/A 2000 rpm N/A 1800 rpm
NU2230EMAC3 N/A 150 mm N/A 270 mm10.6299 in N/A 2.874 in73 mm N/A 998000 N224000 lbf N/A 752000 N169000 lbf N/A 2000 rpm N/A 1800 rpm
NU2330EMA N/A 150 mm N/A 320 mm12.5984 in N/A 4.252 in108 mm N/A 1620000 N364000 lbf N/A 1330000 N299000 lbf N/A 1600 rpm N/A 1400 rpm
NU2330EMAC3 N/A 150 mm N/A 320 mm12.5984 in N/A 4.252 in108 mm N/A 1620000 N364000 lbf N/A 1330000 N299000 lbf N/A 1600 rpm N/A 1400 rpm
NJ330EMA N/A 150 mm N/A 320 mm12.5984 in N/A 2.5591 in65 mm N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 2100 rpm N/A 1900 rpm
NJ330EMAC3 N/A 150 mm N/A 320 mm12.5984 in N/A 2.5591 in65 mm N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 2100 rpm N/A 1900 rpm
NU330EMA N/A 150 mm N/A 320 mm12.5984 in N/A 2.5591 in65 mm N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 2100 rpm N/A 1900 rpm
NU330EMAC3 N/A 150 mm N/A 320 mm12.5984 in N/A 2.5591 in65 mm N/A 951000 N214000 lbf N/A 870000 N196000 lbf N/A 2100 rpm N/A 1900 rpm
NU1032MA N/A 160 mm N/A 240 mm9.4488 in N/A 1.4961 in38 mm N/A 367000 N82500 lbf N/A 276000 N62000 lbf N/A 3600 rpm N/A 2900 rpm
NU1032MAC3 N/A 160 mm N/A 240 mm9.4488 in N/A 1.4961 in38 mm N/A 367000 N82500 lbf N/A 276000 N62000 lbf N/A 3600 rpm N/A 2900 rpm
NJ2232EMA N/A 160 mm N/A 290 mm11.4173 in N/A 3.1496 in80 mm N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1800 rpm N/A 1600 rpm
NJ232EMA N/A 160 mm N/A 290 mm11.4173 in N/A 1.8898 in48 mm N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2400 rpm N/A 2100 rpm
NU2232EMA N/A 160 mm N/A 290 mm11.4173 in N/A 3.1496 in80 mm N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1600 rpm N/A 1500 rpm
NU232EMA N/A 160 mm N/A 290 mm11.4173 in N/A 1.8898 in48 mm N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2400 rpm N/A 2100 rpm
NJ2232EMAC3 N/A 160 mm N/A 290 mm11.4173 in N/A 3.1496 in80 mm N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1800 rpm N/A 1600 rpm
651 - 700 of 889 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »