Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
701 - 750 of 889 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NJ232EMAC4 N/A 160 mm N/A 290 mm11.4173 in N/A 1.8898 in48 mm N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2400 rpm N/A 2100 rpm
NU232EMAC3 N/A 160 mm N/A 290 mm11.4173 in N/A 1.8898 in48 mm N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2400 rpm N/A 2100 rpm
NUP232EMAC3 N/A 160 mm N/A 290 mm11.4173 in N/A 1.8898 in48 mm N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2200 rpm N/A 1900 rpm
NJ232EMAC3 N/A 160 mm N/A 290 mm11.4173 in N/A 1.8898 in48 mm N/A 695000 N156000 lbf N/A 572000 N129000 lbf N/A 2400 rpm N/A 2100 rpm
NU2232EMAC3 N/A 160 mm N/A 290 mm11.4173 in N/A 3.1496 in80 mm N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1600 rpm N/A 1500 rpm
NU2232EM2C3W41 N/A 160 mm N/A 290 mm11.4173 in N/A 3.1496 in80 mm N/A 1210000 N272000 lbf N/A 919000 N207000 lbf N/A 1600 rpm N/A 1500 rpm
NJ2332EMA N/A 160 mm N/A 340 mm13.3858 in N/A 4.4885 in114 mm N/A 1840000 N413000 lbf N/A 1500000 N337000 lbf N/A 1400 rpm N/A 1300 rpm
NJ332EMA N/A 160 mm N/A 340 mm13.3858 in N/A 2.6772 in68 mm N/A 1090000 N244000 lbf N/A 985000 N221000 lbf N/A 1900 rpm N/A 1700 rpm
NU2332EMAC3 N/A 160 mm N/A 340 mm13.3858 in N/A 4.4882 in114 mm N/A 1840000 N413000 lbf N/A 1500000 N337000 lbf N/A 1400 rpm N/A 1300 rpm
NU332EMA N/A 160 mm N/A 340 mm13.3858 in N/A 2.6772 in68 mm N/A 1090000 N244000 lbf N/A 985000 N221000 lbf N/A 1900 rpm N/A 1700 rpm
NU332EMAC3 N/A 160 mm N/A 340 mm13.3858 in N/A 2.6772 in68 mm N/A 1090000 N244000 lbf N/A 985000 N221000 lbf N/A 1900 rpm N/A 1700 rpm
NU1034MA N/A 170 mm N/A 260 mm10.2362 in N/A 1.6535 in42 mm N/A 425000 N95500 lbf N/A 321000 N72200 lbf N/A 3300 rpm N/A 2700 rpm
NU3034EMA N/A 170 mm N/A 260 mm10.2362 in N/A 2.6378 in67 mm N/A 1080000 N243000 lbf N/A 722000 N162000 lbf N/A 1700 rpm N/A 1500 rpm
NU1034MAC3 N/A 170 mm N/A 260 mm10.2362 in N/A 1.6535 in42 mm N/A 425000 N95500 lbf N/A 321000 N72200 lbf N/A 3300 rpm N/A 2700 rpm
NU3034EMAC3 N/A 170 mm N/A 260 mm10.2362 in N/A 2.6378 in67 mm N/A 1080000 N243000 lbf N/A 722000 N162000 lbf N/A 1700 rpm N/A 1500 rpm
NU3034EMAC4 N/A 170 mm N/A 260 mm10.2362 in N/A 2.6378 in67 mm N/A 1080000 N243000 lbf N/A 722000 N162000 lbf N/A 1700 rpm N/A 1500 rpm
NU2234EMA N/A 170 mm N/A 310 mm12.2047 in N/A 3.3858 in86 mm N/A 1420000 N319000 lbf N/A 1100000 N247000 lbf N/A 1600 rpm N/A 1400 rpm
NU2234EMAC3 N/A 170 mm N/A 310 mm12.2047 in N/A 3.3858 in86 mm N/A 1420000 N319000 lbf N/A 1100000 N247000 lbf N/A 1600 rpm N/A 1400 rpm
NU234EMA N/A 170 mm N/A 310 mm12.2047 in N/A 2.0472 in52 mm N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 2200 rpm N/A 1900 rpm
NU234EMAC3 N/A 170 mm N/A 310 mm12.2047 in N/A 2.0472 in52 mm N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 2200 rpm N/A 1900 rpm
NU234EMAC4 N/A 170 mm N/A 310 mm12.2047 in N/A 2.0472 in52 mm N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 2200 rpm N/A 1900 rpm
NJ2234EAMAWEW29W254C3 N/A 170 mm N/A 310 mm12.2047 in N/A 3.3858 in86 mm N/A 1420000 N320000 lbf N/A 1100000 N246000 lbf N/A 1600 rpm N/A 1400 rpm
NJ2234EMAC3 N/A 170 mm N/A 310 mm12.2047 in N/A 3.3858 in86 mm N/A 1420000 N320000 lbf N/A 1100000 N246000 lbf N/A 1600 rpm N/A 1400 rpm
NJ234EMA N/A 170 mm N/A 310 mm12.2047 in N/A 2.0472 in52 mm N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 2200 rpm N/A 1900 rpm
NJ234EMAC3 N/A 170 mm N/A 310 mm12.2047 in N/A 2.0472 in52 mm N/A 822000 N185000 lbf N/A 685000 N154000 lbf N/A 2200 rpm N/A 1900 rpm
NJ2334EMAWEW40W58B N/A 170 mm N/A 360 mm14.1732 in N/A 4.7244 in120 mm N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1200 rpm N/A 1100 rpm
NJ2334EMAWE N/A 170 mm N/A 360 mm14.1732 in N/A 4.7244 in120 mm N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1200 rpm N/A 1100 rpm
NU2334EMA N/A 170 mm N/A 360 mm14.1732 in N/A 4.7244 in120 mm N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1300 rpm N/A 1200 rpm
NU2334EMAC3 N/A 170 mm N/A 360 mm14.1732 in N/A 4.7244 in120 mm N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1300 rpm N/A 1200 rpm
NU2334EMAC4 N/A 170 mm N/A 360 mm14.1732 in N/A 4.7244 in120 mm N/A 2110000 N474000 lbf N/A 1710000 N384000 lbf N/A 1300 rpm N/A 1200 rpm
170RN93 R3 N/A 170 mm N/A 360 mm14.1732 in N/A 5.5 in139.7 mm N/A 2580000 N580000 lbf N/A 1830000 N411000 lbf N/A 1200 rpm N/A 1100 rpm
NJ2334EMAC3 N/A 170 mm N/A 360 mm14.1732 in N/A 4.7244 in120 mm N/A 2110000 N474000 lbf N/A 1710000 N385000 lbf N/A 1300 rpm N/A 1200 rpm
NJ2334EMAWEW40W58BC6 N/A 170 mm N/A 360 mm14.1732 in N/A 4.7244 in120 mm N/A 2110000 N474000 lbf N/A 1710000 N385000 lbf N/A 1300 rpm N/A 1200 rpm
NU334EMA N/A 170 mm N/A 360 mm14.1732 in N/A 2.8346 in72 mm N/A 1160000 N261000 lbf N/A 1050000 N236000 lbf N/A 1800 rpm N/A 1600 rpm
NU334EMAC3 N/A 170 mm N/A 360 mm14.1732 in N/A 2.8346 in72 mm N/A 1160000 N261000 lbf N/A 1050000 N236000 lbf N/A 1800 rpm N/A 1600 rpm
P-1972-B N/A 180 mm N/A 280 mm11.0236 in N/A 3.25 in82.55 mm N/A 1270000 N286000 lbf N/A 794000 N178000 lbf N/A 1600 rpm N/A 1400 rpm
NU1036MA N/A 180 mm N/A 280 mm11.0236 in N/A 1.811 in46 mm N/A 500000 N112000 lbf N/A 386000 N86800 lbf N/A 2600 rpm N/A 2100 rpm
NU1036MAC3 N/A 180 mm N/A 280 mm11.0236 in N/A 1.811 in46 mm N/A 500000 N112000 lbf N/A 386000 N86800 lbf N/A 2600 rpm N/A 2100 rpm
NU2236EMA N/A 180 mm N/A 320 mm12.5984 in N/A 3.3858 in86 mm N/A 1520000 N342000 lbf N/A 1140000 N256000 lbf N/A 1500 rpm N/A 1300 rpm
NU2236EMAC3 N/A 180 mm N/A 320 mm12.5984 in N/A 3.3858 in86 mm N/A 1520000 N342000 lbf N/A 1140000 N256000 lbf N/A 1500 rpm N/A 1300 rpm
NJ2236EMAC3 N/A 180 mm N/A 320 mm12.5984 in N/A 3.3858 in86 mm N/A 1520000 N342000 lbf N/A 1140000 N256000 lbf N/A 1500 rpm N/A 1300 rpm
NJ236EMA N/A 180 mm N/A 320 mm12.5984 in N/A 2.0472 in52 mm N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 2000 rpm N/A 1800 rpm
NJ236EMAC3 N/A 180 mm N/A 320 mm12.5984 in N/A 2.0472 in52 mm N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 2000 rpm N/A 1800 rpm
NJ236EMAC4 N/A 180 mm N/A 320 mm12.5984 in N/A 2.0472 in52 mm N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 2000 rpm N/A 1800 rpm
NU236EMA N/A 180 mm N/A 320 mm12.5984 in N/A 2.0472 in52 mm N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 2000 rpm N/A 1800 rpm
NU236EMAC3 N/A 180 mm N/A 320 mm12.5984 in N/A 2.0472 in52 mm N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 2000 rpm N/A 1800 rpm
NU236EMC3 N/A 180 mm N/A 320 mm12.5984 in N/A 2.0472 in52 mm N/A 874000 N196000 lbf N/A 711000 N160000 lbf N/A 2000 rpm N/A 1800 rpm
NJ2336EMA N/A 180 mm N/A 380 mm14.9606 in N/A 4.9606 in126 mm N/A 2250000 N506000 lbf N/A 1860000 N419000 lbf N/A 1200 rpm N/A 1100 rpm
NJ2336EMAC3 N/A 180 mm N/A 380 mm14.9606 in N/A 4.9606 in126 mm N/A 2250000 N506000 lbf N/A 1860000 N419000 lbf N/A 1200 rpm N/A 1100 rpm
NU2336EMAC3 N/A 180 mm N/A 380 mm14.9609 in N/A 4.9606 in126 mm N/A 2250000 N506000 lbf N/A 1860000 N419000 lbf N/A 1200 rpm N/A 1100 rpm
701 - 750 of 889 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »