Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
751 - 800 of 889 | Results Per Page | View | Unit of Measure
« 16 17 18 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (in)

Width (B) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

NU336EMA N/A 180 mm N/A 380 mm14.9606 in N/A 2.9528 in75 mm N/A 1290000 N290000 lbf N/A 1150000 N258000 lbf N/A 1700 rpm N/A 1500 rpm
NU336EMAC3 N/A 180 mm N/A 380 mm14.9606 in N/A 2.9528 in75 mm N/A 1290000 N290000 lbf N/A 1150000 N258000 lbf N/A 1700 rpm N/A 1500 rpm
NU336EMR05 N/A 180 mm N/A 380 mm14.9606 in N/A 2.9528 in75 mm N/A 1290000 N290000 lbf N/A 1150000 N258000 lbf N/A 1700 rpm N/A 1500 rpm
NU1038MA N/A 190 mm N/A 290 mm11.4173 in N/A 1.811 in46 mm N/A 525000 N118000 lbf N/A 396000 N89000 lbf N/A 2900 rpm N/A 2400 rpm
NU1038MAC3 N/A 190 mm N/A 290 mm11.4173 in N/A 1.811 in46 mm N/A 525000 N118000 lbf N/A 396000 N89000 lbf N/A 2900 rpm N/A 2400 rpm
190RN30 R3 N/A 190 mm N/A 290 mm11.4173 in N/A 2.9528 in75 mm N/A 1350000 N303000 lbf N/A 936000 N210000 lbf N/A 1400 rpm N/A 1300 rpm
190RN92 R3 N/A 190 mm N/A 340 mm13.3858 in N/A 4.5 in114.3 mm N/A 2210000 N497000 lbf N/A 1450000 N326000 lbf N/A 1200 rpm N/A 1100 rpm
NJ238EMA N/A 190 mm N/A 340 mm13.3858 in N/A 2.1654 in55 mm N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1900 rpm N/A 1700 rpm
NJ238EMAC3 N/A 190 mm N/A 340 mm13.3858 in N/A 2.1654 in55 mm N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1900 rpm N/A 1700 rpm
NU2238EMA N/A 190 mm N/A 340 mm13.3858 in N/A 3.622 in92 mm N/A 1680000 N377000 lbf N/A 1250000 N281000 lbf N/A 1400 rpm N/A 1200 rpm
NU238EMA N/A 190 mm N/A 340 mm13.3858 in N/A 2.1654 in55 mm N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1900 rpm N/A 1700 rpm
NU238EMAC3 N/A 190 mm N/A 340 mm13.3858 in N/A 2.1654 in55 mm N/A 960000 N216000 lbf N/A 777000 N175000 lbf N/A 1900 rpm N/A 1700 rpm
NJ2338EMAC3 N/A 190 mm N/A 400 mm15.748 in N/A 5.1969 in132 mm N/A 2500000 N561000 lbf N/A 2060000 N464000 lbf N/A 1100 rpm N/A 1000 rpm
NU2338EMAC3 N/A 190 mm N/A 400 mm15.748 in N/A 5.1969 in132 mm N/A 2500000 N561000 lbf N/A 2060000 N464000 lbf N/A 1100 rpm N/A 1000 rpm
NU338EMA N/A 190 mm N/A 400 mm15.748 in N/A 3.0709 in78 mm N/A 1500000 N337000 lbf N/A 1300000 N292000 lbf N/A 1500 rpm N/A 1300 rpm
NU338EMAC3 N/A 190 mm N/A 400 mm15.748 in N/A 3.0709 in78 mm N/A 1500000 N337000 lbf N/A 1300000 N292000 lbf N/A 1500 rpm N/A 1300 rpm
R-3407-A N/A 200 mm N/A 279.989 mm11.0232 in N/A 1.9685 in50 mm N/A 682000 N153000 lbf N/A 426000 N95800 lbf N/A 1400 rpm N/A 1200 rpm
NU1040MA N/A 200 mm N/A 310 mm12.2047 in N/A 2.0079 in51 mm N/A 602000 N135000 lbf N/A 445000 N100000 lbf N/A 2800 rpm N/A 2300 rpm
NU1040MAC3 N/A 200 mm N/A 310 mm12.2047 in N/A 2.0079 in51 mm N/A 602000 N135000 lbf N/A 445000 N100000 lbf N/A 2800 rpm N/A 2300 rpm
NJ240EMA N/A 200 mm N/A 360 mm14.1732 in N/A 2.2835 in58 mm N/A 1050000 N236000 lbf N/A 760000 N171000 lbf N/A 1800 rpm N/A 1500 rpm
NU2240EMA N/A 200 mm N/A 360 mm14.1732 in N/A 3.8583 in98 mm N/A 1900000 N427000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1100 rpm
NU240EMA N/A 200 mm N/A 360 mm14.1732 in N/A 2.2835 in58 mm N/A 1080000 N243000 lbf N/A 870000 N196000 lbf N/A 1800 rpm N/A 1500 rpm
NJ240EMAC3 N/A 200 mm N/A 360 mm14.1732 in N/A 2.2835 in58 mm N/A 1050000 N236000 lbf N/A 760000 N171000 lbf N/A 1800 rpm N/A 1500 rpm
NJ240EMAC4 N/A 200 mm N/A 360 mm14.1732 in N/A 2.2835 in58 mm N/A 1050000 N236000 lbf N/A 760000 N171000 lbf N/A 1800 rpm N/A 1500 rpm
NU240EMAC3 N/A 200 mm N/A 360 mm14.1732 in N/A 2.2835 in58 mm N/A 1080000 N243000 lbf N/A 870000 N196000 lbf N/A 1800 rpm N/A 1500 rpm
NU240EMAC4 N/A 200 mm N/A 360 mm14.1732 in N/A 2.2835 in58 mm N/A 1080000 N243000 lbf N/A 870000 N196000 lbf N/A 1800 rpm N/A 1500 rpm
NU2240EMAC3 N/A 200 mm N/A 360 mm14.1732 in N/A 3.8583 in98 mm N/A 1900000 N427000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1100 rpm
200RN92 R2 N/A 200 mm N/A 360 mm14.1732 in N/A 4.752 in120.7 mm N/A 2580000 N580000 lbf N/A 1630000 N366000 lbf N/A 1100 rpm N/A 1000 rpm
NU2240EM N/A 200 mm N/A 360 mm14.1732 in N/A 3.8583 in98 mm N/A 1900000 N427000 lbf N/A 1410000 N317000 lbf N/A 1300 rpm N/A 1100 rpm
NU2340EMA N/A 200 mm N/A 420 mm16.5354 in N/A 5.4331 in138 mm N/A 2760000 N620000 lbf N/A 2250000 N506000 lbf N/A 1000 rpm N/A 960 rpm
NU2340EMAC3 N/A 200 mm N/A 420 mm16.5354 in N/A 5.4331 in138 mm N/A 2760000 N620000 lbf N/A 2250000 N506000 lbf N/A 1000 rpm N/A 960 rpm
NU2340EMAC4 N/A 200 mm N/A 420 mm16.5354 in N/A 5.4331 in138 mm N/A 2760000 N620000 lbf N/A 2250000 N506000 lbf N/A 1000 rpm N/A 960 rpm
NU340EMA N/A 200 mm N/A 420 mm16.5354 in N/A 3.1496 in80 mm N/A 1580000 N354000 lbf N/A 1360000 N306000 lbf N/A 1400 rpm N/A 1300 rpm
NF5142M N/A 210 mm N/A 380 mm14.9606 in N/A 2.4016 in61 mm N/A 1020000 N229000 lbf N/A 764000 N172000 lbf N/A 1100 rpm N/A 950 rpm
NU1044MA N/A 220 mm N/A 340 mm13.3858 in N/A 2.2047 in56 mm N/A 759000 N171000 lbf N/A 565000 N127000 lbf N/A 2400 rpm N/A 2000 rpm
NU1044MAC3 N/A 220 mm N/A 340 mm13.3858 in N/A 2.2047 in56 mm N/A 759000 N171000 lbf N/A 565000 N127000 lbf N/A 2400 rpm N/A 2000 rpm
NJ1044MA N/A 220 mm N/A 340 mm13.3858 in N/A 2.2047 in56 mm N/A 765000 N172000 lbf N/A 565000 N127000 lbf N/A 2400 rpm N/A 2000 rpm
NU1044MC3 N/A 220 mm N/A 340 mm13.3858 in N/A 2.2047 in56 mm N/A 759000 N171000 lbf N/A 565000 N127000 lbf N/A 2400 rpm N/A 2000 rpm
NU5144MA N/A 220 mm N/A 350 mm13.7795 in N/A 3.874 in98.4 mm N/A 2060000 N463000 lbf N/A 1400000 N315000 lbf N/A 1100 rpm N/A 1000 rpm
NU5144MAC3 N/A 220 mm N/A 350 mm13.7795 in N/A 3.874 in98.4 mm N/A 2060000 N463000 lbf N/A 1400000 N315000 lbf N/A 1100 rpm N/A 1000 rpm
NU2244EMA N/A 220 mm N/A 400 mm15.748 in N/A 4.252 in108 mm N/A 2350000 N528000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 980 rpm
NU2244EMAC3 N/A 220 mm N/A 400 mm15.748 in N/A 4.252 in108 mm N/A 2350000 N528000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 980 rpm
NJ244EMA N/A 220 mm N/A 400 mm15.748 in N/A 2.5591 in65 mm N/A 1290000 N290000 lbf N/A 1040000 N233000 lbf N/A 1600 rpm N/A 1400 rpm
NU244EMA N/A 220 mm N/A 400 mm15.748 in N/A 2.5591 in65 mm N/A 1290000 N290000 lbf N/A 1040000 N233000 lbf N/A 1600 rpm N/A 1400 rpm
NU244EMAC3 N/A 220 mm N/A 400 mm15.748 in N/A 2.5591 in65 mm N/A 1290000 N290000 lbf N/A 1040000 N233000 lbf N/A 1600 rpm N/A 1400 rpm
NU2244M N/A 220 mm N/A 400 mm15.748 in N/A 4.252 in108 mm N/A 2350000 N528000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 980 rpm
NU244EMC3 N/A 220 mm N/A 400 mm15.748 in N/A 2.5591 in65 mm N/A 1290000 N290000 lbf N/A 1040000 N233000 lbf N/A 1600 rpm N/A 1400 rpm
NJ2344EMA N/A 220 mm N/A 460 mm18.1102 in N/A 5.7087 in145 mm N/A 3180000 N715000 lbf N/A 2200000 N495000 lbf N/A 930 rpm N/A 850 rpm
NU2344EMA N/A 220 mm N/A 460 mm18.1102 in N/A 5.7087 in145 mm N/A 3130000 N704000 lbf N/A 2550000 N573000 lbf N/A 930 rpm N/A 850 rpm
NU344MA N/A 220 mm N/A 460 mm18.1102 in N/A 3.4646 in88 mm N/A 1580000 N355000 lbf N/A 1200000 N270000 lbf N/A 1300 rpm N/A 1100 rpm
751 - 800 of 889 | Results Per Page | View | Unit of Measure
« 16 17 18